2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Ag Master ™ PVC Solution (30-90) SD Clear Formerly - Master–Flex ™ 101CL Smooth Cover Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P.* (psi) (Bar) Vac.* (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Clear 1 25.4 1.27 32.3 90 6.2 28.0 3.0 .27 100 PLT T 7744-2101 Clear 1 1/4 31.8 1.53 38.9 90 6.2 28.0 4.0 .34 100 PLT T 7744-2102 Clear 1 1/2 38.1 1.82 46.2 90 6.2 28.0 5.0 .47 100 PLT T 7744-2103 Clear 2 50.8 2.36 59.9 70 4.8 28.0 6.0 .66 100 PLT T 7744-2104 Clear 2 1/2 63.5 2.90 73.7 65 4.5 28.0 8.0 .95 100 PLT T 7744-2105 Clear 3 76.2 3.44 87.4 55 3.8 28.0 9.0 1.25 100 PLT T 7744-2106 Clear 4 101.6 4.52 114.8 50 3.4 28.0 13.0 1.94 100 PLT T 7744-2107 Clear 5 127.0 5.65 143.5 45 3.1 28.0 21.0 3.09 100 PLT T 7744-2108 Clear 6 152.4 6.80 172.7 45 3.1 28.0 24.0 4.56 100 PLT T 7744-2109 NOTE: * Working Pressure and Vacuum at +72°F (+22°C). Corrugated Cover Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P.* (psi) (Bar) Vac.* (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Clear 1 25.4 1.26 32.0 35 2.4 28.0 2.0 .14 100 PLT T 7744-0000 Clear 1 1/4 31.8 1.61 40.9 50 3.4 28.0 3.0 .31 100 PLT T 7744-0015 Clear 1 1/2 38.1 1.86 47.2 50 3.4 28.0 3.0 .37 100 PLT T 7744-0008 Clear 2 50.8 2.44 62.0 40 2.8 28.0 4.0 .57 100 PLT T 7744-0009 Clear 3 76.2 3.54 89.9 35 2.4 28.0 6.0 1.04 100 PLT T 7744-0011 Clear 4 101.6 4.65 118.1 35 2.4 28.0 8.0 1.65 100 PLT T 7744-0012 Clear 5 127.0 5.73 145.5 30 2.1 28.0 11.0 2.34 100 PLT T 7744-0013 Clear 6 152.4 6.98 177.3 35 2.4 28.0 15.0 4.08 100 PLT T 7744-0014 NOTE: * Working Pressure and Vacuum at +72°F (+22°C). RECOMMENDED FOR: Conveying water and light chemical solutions where a clear PVC hose with a white helix is desirable for heavy–duty applications. TEMPERATURE: –10°F to +130°F (–23°C to +55°C) continuous service. CONSTRUCTION: Tube: Type G (PVC). Clear. Smooth. Reinforcement: Rigid thermoplastic helix. Design Factor: 3:1 COUPLINGS: 1, 6, 7, 49 or 78 all sizes. Reference the Hose Coupling Section. . AGRICULTURE HOSE 42 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=