2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Ag Master ™ PVC Solution (35-80) SD Formerly - Master–Flex ™ 300 EPDM Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P.* (psi) (Bar) Vac.* (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 25.4 1.34 34.0 80 5.5 28.0 4.0 .23 100 PLT T 7744-5201 Black 1 1/4 31.8 1.61 40.9 70 4.8 28.0 5.0 .30 100 PLT T 7744-5202 Black 1 1/2 38.1 1.96 49.8 60 4.1 28.0 6.0 .49 100 PLT T 7744-5203 Black 2 50.8 2.49 63.2 60 4.1 28.0 9.0 .69 100 PLT T 7744-5204 Black 2 1/2 63.5 3.00 76.2 50 3.4 28.0 11.0 .91 100 PLT T 7744-5205 Black 3 76.2 3.60 91.4 50 3.4 28.0 12.0 1.10 100 PLT T 7744-5206 Black 4 101.6 4.69 119.1 45 3.1 28.0 17.0 1.80 100 PLT T 7744-5207 Black 6 152.4 6.86 174.2 35 2.4 28.0 27.0 3.10 100 PLT T 7744-5208 NOTE: * Working Pressure and Vacuum at +72°F (+22°C). RECOMMENDED FOR: Suction and discharge applications where lightweight, flexible hose is needed for transferring mild diluted chemicals and agricultural spray and fertilizer applications. Good for septic service and transferring light abrasives. Reference Gates Chemical Resistance Table. TEMPERATURE: –30°F to +140°F (–34°C to +60°C) continuous service. CONSTRUCTION: Tube: Type P (EPDM). Black. Reinforcement: Rigid thermoplastic helix. Cover: Type G (PVC). Black with green helix. Corrugated. Design Factor: 3:1 COUPLINGS: 1, 6, 7, 49 or 78. Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class B) Medium oil–resistance. . AGRICULTURE HOSE www.gates.com 41 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=