2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Ag Master ™ PVC XTreme ™ (90-100) SD Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P.* (psi) (Bar) Vac.* (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 1/4 31.8 1.75 44.5 100 6.9 30.0 3.0 .45 100 PLT T 7744-1500 Black 1 1/2 38.1 1.97 50.0 100 6.9 30.0 3.0 .50 100 PLT T 7744-1501 Black 2 50.8 2.54 64.5 100 6.9 30.0 5.0 .73 100 PLT T 7744-1502 Black 3 76.2 3.64 92.5 90 6.2 30.0 7.0 1.25 100 PLT T 7744-1503 NOTE: * Working Pressure and Vacuum at +72°F (+22°C). RECOMMENDED FOR: Heavy–duty suction and discharge of liquids in the construction, rental, and agricultural industries. Excellent for agricultural chemicals, liquid fertilizers, and dewatering. Rated for both suction and discharge. TEMPERATURE: –40°F to +140°F (–40°C to +66°C) continuous service. CONSTRUCTION: Tube: Type P (EPDM). Black with polyethylene helix. Reinforcement: Braided, synthetic textile, rigid thermoplastic helix. Cover: Type P (EPDM). Black with polyethylene helix. COUPLINGS: 1, 6, 7, 49 or 78. Reference the Hose Coupling Section. . AGRICULTURE HOSE 40 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=