2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Ag Master ™ Solution 150SD Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 1/4 31.8 1.61 40.9 150 10.3 30.0 5.0 .53 100 PLT T 4686-0068 Black 1 1/2 38.1 1.86 47.2 150 10.3 30.0 6.0 .60 100 PLT T 4686-0069 Black 2 50.8 2.36 59.9 150 10.3 30.0 8.0 .79 100 PLT T 4686-0071 Black 2 1/2 63.5 2.96 75.2 150 10.3 30.0 10.0 1.38 100 PLT T 4686-0070 Black 3 76.2 3.54 89.9 150 10.3 30.0 14.0 1.82 100 PLT T 4686-0072 Black 4 101.6 4.54 115.3 150 10.3 30.0 18.0 2.55 100 PLT T 4686-0073 RECOMMENDED FOR: Medium to light–duty water suction/discharge for agricultural, construction and industrial applications. The EPDM tube is specially compounded to handle mild chemicals and a variety of solutions including Lasso*, Lasso II* and Freedom*. (*Registered Trademarks of Monsanto) TEMPERATURE: –40°F to +180°F (–40°C to +82°C). CONSTRUCTION: Tube: Type P (EPDM). Black. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type P (EPDM). Black with green stripe. Design Factor: 3:1 COUPLINGS: 5, 6, 7, 8, 49 or 78 all sizes. Reference the Hose Coupling Section. . AGRICULTURE HOSE www.gates.com 39 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=