2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Ag Master ™ (200-250) Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/4 6.4 .50 12.7 200 13.8 30.0 3.0 .09 600 REEL J 3204-1079 Black 3/8 9.5 .66 16.8 200 13.8 30.0 3.0 .15 600 REEL J 3204-1080 Black 1/2 12.7 .81 20.6 200 13.8 30.0 5.0 .19 600 REEL J 3204-1081 Black 5/8 15.9 .97 24.6 200 13.8 30.0 6.0 .26 600 REEL J 3204-1082 Black 3/4 19.1 1.15 29.2 200 13.8 30.0 6.0 .32 600 REEL J 3204-1083 Black 1 25.4 1.40 35.6 200 13.8 30.0 8.0 .44 350 REEL XX 3204-1084 Black 1 1/4 31.8 1.73 43.9 250 17.2 30.0 10.0 .68 300 REEL XX 3204-1085 Black 1 1/2 38.1 1.98 50.3 250 17.2 30.0 12.0 .79 250 REEL XX 3204-1086 NOTE: Pressure ratings can only be obtained with proper coupling procedures. RECOMMENDED FOR: Designed for agricultural spraying applications, such as dilute solutions of herbicides and fertilizers. Can also be used for air and water applications requiring maximum flexibility in the agriculture industry. Outstanding resistance to heat and ozone. TEMPERATURE: –40°F to +200°F (–40°C to +93°C) continuous service. CONSTRUCTION: Tube: Type P (EPDM). Black. Reinforcement: Synthetic textile. Cover: Type P (EPDM). Black. All sizes through 1/2" are perforated. COUPLINGS: 19 (up through 1/2" only), 1, 3 or 4, (up through 1/2" with 20 brass ferrules, up through 1" with bands), or 75 Gates GLX ™ . Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class C) Limited oil–resistance. Cover: ARPM (Class C) Limited oil–resistance. . AGRICULTURE HOSE 38 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=