2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Ag Master ™ Spray 800 Formerly - Thermo AG ™ 800 Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P.* (psi) (Bar) Vac.* (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Green 3/8 9.5 .69 17.5 800 55.2 25.0 4.0 .14 300 PLT T 4465-1361 Green 3/8 9.5 .69 17.5 800 55.2 25.0 4.0 .14 400 PLT T 4465-1362 Green 1/2 12.7 .84 21.3 800 55.2 25.0 5.0 .18 300 PLT T 4465-1371 Green 1/2 12.7 .84 21.3 800 55.2 25.0 5.0 .18 400 PLT T 4465-1372 Green 3/4 19.1 1.14 29.0 800 55.2 25.0 6.0 .30 300 PLT T 4465-1381 Green 3/4 19.1 1.14 29.0 800 55.2 25.0 6.0 .30 400 PLT T 4465-1382 NOTE: * Working Pressure and Vacuum at +72°F (+22°C). RECOMMENDED FOR: Spraying lawns, trees and similar applications with diluted solutions of water and oil–based pesticides and herbicides. CAUTION: For pesticides or herbicides containing more than 2% Toluene or Xylene, use Gates Chem Master ™ Paint Spray. Maximum temperature dependent on pesticide, herbicide or chemicals conveyed. For temperatures above +120°F (+49°C), contact Denver Product Application (303) 744–5070. TEMPERATURE: –10°F to +130°F (–23°C to +55°C). CONSTRUCTION: Tube: Type G (PVC). Green. Reinforcement: Synthetic textile. Cover: Type G (PVC). Green. Striated. Design Factor: 3:1 COUPLINGS: 8, 14 or 15, 21 (multiple clamps required), 48, 72 Gates Power Crimp ™ , 75 Gates GLX ™ or 82 Gates SS couplings. Reference the Hose Coupling Section. . AGRICULTURE HOSE www.gates.com 37 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=