2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Ag Master ™ Spray 600 Formerly - Thermo AG ™ 570 Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P.* (psi) (Bar) Vac.* (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Yellow 3/8 9.5 .67 17.0 600 41.4 25.0 4.0 .12 300 PLT T 4465-1701 Yellow 3/8 9.5 .67 17.0 600 41.4 25.0 4.0 .12 400 PLT T 4465-1702 Yellow 1/2 12.7 .81 20.6 600 41.4 25.0 5.0 .17 300 PLT T 4465-1704 Yellow 1/2 12.7 .81 20.6 600 41.4 25.0 5.0 .17 400 PLT T 4465-1705 Yellow 3/4 19.1 1.08 27.4 600 41.4 25.0 6.0 .27 300 PLT T 4465-1706 NOTE: * Working Pressure and Vacuum at +72°F (+22°C). RECOMMENDED FOR: Spraying lawns, trees and similar applications with diluted solutions of water and oil–based pesticides and herbicides. CAUTION: For pesticides or herbicides containing more than 2% Toluene or Xylene, use Gates Chem Master ™ Paint Spray. Maximum temperature dependent on pesticide, herbicide or chemicals conveyed. For temperatures above +120°F (+49°C), contact Denver Product Application (303) 744–5070. TEMPERATURE: –10°F to +130°F (–23°C to +55°C). CONSTRUCTION: Tube: Type G (PVC). Yellow. Reinforcement: Synthetic textile. Cover: Type G (PVC). Yellow. Striated. Design Factor: 3:1 COUPLINGS: 8, 14 or 15, 21 (multiple clamps required), 48, 72 Gates Power Crimp ™ or 75 Gates GLX ™ couplings. Reference the Hose Coupling Section. . AGRICULTURE HOSE 36 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=