2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email:
[email protected] 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene Varnish - 1 2 - X X X X X X X 2 X X 1 - 2 1 1 - 2 - Vegetable Oils Liquids 1 2 1 2 2 - X X 2 X - 1 X 1 2 1 1 1 1 - - Versilube F-50, F-44 Liquid 1 - - - 2 2 2 2 2 2 1 2 - 1 2 1 1 1 1 1 - Vinegar Brownish to Colorless Liquid 1 1 - 1 - 2 2 2 2 2 1 X X - 1 X 2 1 X X - Vinyl Acetate Colorless Liquid 1 1 X 2 X X X X X 2 X X X - - - 1 2 1 2 - Vinyl Chloride (Monomer) - 1 2 - - X X X X X X 2 X X - X 2 1 1 1 X - Vinyl Fluoride Colorless Gas 1 1 - - - - - - - - 1 - - - - - - - - - - Vinyl Trichloride (Trichloroethane) Colorless Liquid 1 - - X X X X X X X 1 X X X X - - - - - - Vital Oxide Disinfectant (70°F) Liquid - - - - - 1 - - - - - - 1 - - - - - - - - Vitrea Oils Liquid 1 1 - - X 1 - - - X - - - 1 2 1 1 1 - - - VM&P Naptha (Mineral Spirits) Colorless Liquid 1 1 - X X 1 X X - X 1 X - 1 - 1 1 1 2 1 - W Waste Paint Liquid to Semi-Solid Paste 1 - - - - - - - - - - - - - - - - - - - Water Liquid 1 1 1 1 1 1 1 1 1 1 - 1 1 1 1 2 1 1 1 1 - Water (Brine) Liquid 1 1 - 1 1 2 1 1 2 1 1 1 - 1 1 - - - - - 1 Water (Deionized) Liquid 1 - 1 1 - - - - - - 1 - - - - - - - - - - Water (Distilled) Liquid 1 1 1 1 1 1 1 1 2 1 - 1 - 1 1 - - - - - 1 Water (Potable) Liquid USE FDA HOSE ONLY - - - - - 1 Water Glycols Liquid 1 1 1 1 - - - - - - - - - 1 1 - - - - - - Water in Oil Emulsions Liquid 1 1 1 2 - - - - - - - - - 1 1 - - - - - - White & Bagley No. 2190 Cutting Oil Liquid 1 - - - - - - - - - - - - - - - - - - - - Wines Liquid 1 2 - 1 X X X X X X 1 X 1 1 - 2 2 2 1 - - Wood Oil Liquid 1 1 - - X 1 X X 2 X 1 2 1 1 1 - - - - - - X Xylene (Dimethylbenzene) Colorless Liquid 1 2 2 X X X X X X X 1 X X 1 X - - - - - - Xylenol (Dimethylphenol) White Solid, Liquid @ 68°F (20°C) 1 1 - - - - - - - - 1 - X - - - - - - - - Z Zeric - 1 1 - - X 1 - - - X - - - 2 2 - - - - - - Zinc Acetate White Crystal 1 1 - - 2 X 2 2 X 2 X X X X 1 1 1 1 1 1 - Zinc Chloride Solutions Colorless to Cloudy Liquid 1 1 - 1 - 1 2 2 1 2 1 1 X 1 2 X 2 1 X X - Zinc Chromate Yellow Solid 1 1 - - - - - - - - - 1 X - - - 1 1 - - - Zinc Hydrate - 1 - - - - - - - - - - - X - 1 - - - - - - Zinc Oxide White or Gray Powder 1 - - - - - - - - - - - X - 1 - - - - - - Zinc Sulfate Solutions Colorless to Cloudy Liquid 1 1 - - 2 2 X X 2 2 - 2 X 2 2 X 2 1 X X - . CHEMICAL RESISTANCE TABLE 262 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master
RkJQdWJsaXNoZXIy OTM5NzE=