2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email:
[email protected] 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene 2 Aircraft fueling hose only for fueling operations. Tetralin Colorless Liquid 1 - - X X X X X X X 1 X - 2 - - - - - - X Theobromo Oil (Cocoa Butter) Liquid above 95°F (35°C) 1 1 2 2 - 2 X X 2 - - - - - - 1 1 1 - - - THF (Tetrahydrofuran) Colorless Liquid 1 X - - 2 X X X X 2 1 X X 1 X 2 - - - - X Thiopen - 1 - - - X X X X X 2 2 - - - - - - - - - - Tin Tetrachloride Colorless Liquid 1 - - - - 2 - 2 X - - 2 - - - - - - - - - Titanium Tetrachloride Colorless Liquid 1 - - - X X - - X X 2 - - - - 1 2 2 X X - Toluene (Toluol) (Methyl Benzene) Colorless Liquid 1 2 2 X X X X X X X 1 X X 1 X 1 1 1 1 1 - Toluene Diisocyanate (Hylene) Yellow Liquid 1 - - - 2 X X X X 2 X X - - - - - - - - - Toluene Diisocyanate (Isocyanate) Water White to Yellow Liquid 1 2 1 X X X X X X X 1 - - 1 - 1 1 1 - - - Toluidine Yellow Liquid or White Crystal 1 - - - - X - X - X 2 X - - - - - - - - - Toluol (Toluene) Colorless Liquid 1 2 2 X X X X X X X 1 X X 1 X 1 1 1 1 1 - Transformer Oil (Askarel Types) 1 Liquid 1 2 2 X X X X X X X 1 X 2 1 X 1 1 1 - 1 2 Transformer Oil (Petroleum Type) 1 Liquid 1 1 - - X 1 X X 2 X 1 X 2 1 2 1 1 1 1 1 - 1 Petroleum hose only. Transmission Fluid (Type A) Liquid 1 1 - - X 1 X X 2 X 1 - 1 2 - 1 1 1 - 1 - Tributoxyethyl Phosphate Yellow Liquid 1 1 X - 2 X X X - 2 - X X 2 - 1 - - X - - Tributyl Phosphate Colorless Liquid 1 1 X - X X X X X X 1 X X - - 1 - - X - - Tricalcium Aluminate (Calcium Crystals or Powder 1 - - - - - - 1 - - - - - - - - - - - - - Trichlorobenzene White Crystal or Colorless Liquid 1 2 - - - X X X X X 2 X - - - - - - - - - Trichloroethane 1,1,1 (Methyl Chloroform) Colorless Liquid 1 X - X X X X X X X 1 X X X X - - - - - - Trichloroethylene Colorless Liquid 1 1 X X X X X X X X 1 X 2 2 - X - 1 X 1 - Trichloropropane Colorless Liquid 1 - - - - 2 - X 2 X 1 X - - - - - - - - - Tricresyl Phosphate Colorless Liquid 1 - X - 1 X X X X 2 1 X 1 1 - 1 - 2 X - - Triethanolamine (TEA) Colorless Viscous Liquid 1 1 - - 1 2 2 2 2 2 X 2 1 - 2 - 1 1 - 1 - Triethylamine Colorless Liquid 1 - - - 2 2 X X - X 2 - - - - - - - - - - Triethylene Glycol Colorless Liquid 1 - - - - 2 - 2 - 2 2 2 - - - - - - - - - Trihydroxybenzoic Acid (Gallic Acid) In Alcohol or Glycerol 1 1 1 1 1 X 2 2 X 2 1 - 1 X X X 1 1 - - 1 Trimethyl Phosphite Colorless Liquid - - X - - - - - - - - - - - - - - - - - - Trimethylbenzene (Mesitylene) Liquid 1 - - X X X X X X X 1 - - 1 X - - - - - - Trinitrophenol (Picric Acid) Yellow Crystals 1 2 2 2 2 2 2 2 2 2 1 2 - X 1 X 1 1 X X 1 Trioctyl Phosphate Liquid - - X - - - - - - - - - - - - - - - - - - Triphenyl Phosphate Colorless Powder - - X - - - - - - - - - - - - - - - - - - Tripolyphosphate (STPP), (Sodium) White Powder 1 2 - - 2 - 2 2 - 2 X - - - - - 2 1 X X - Trisodium Phosphate (TSP) Colorless Crystal 1 - - - 1 2 2 X 2 2 1 X - - - - - - - - - Tung Oil Yellow Drying Oil 1 2 - X X 2 X X X X 1 2 X - 2 1 1 1 1 1 - Turpentine Liquid Oil 1 X 1 X X 2 X X X X 1 X X 1 1 - 1 1 1 2 - U Ucon Hydrolube Types 150CP, 200CP Liquid 1 1 - - 1 1 - - - 1 - - - 1 2 1 1 1 1 1 - Ucon Hydrolube Types 275CP, 300CP, 550CP Liquid 1 - - - - 1 X X - X 1 - - 2 2 - - - - - - Ucon M1 Liquid 1 1 - - 1 1 - - - 1 - - - 1 2 1 1 1 1 1 - Undecanol (Undecyl Alcohol) Colorless Liquid 1 - - - - 1 - 2 - - 2 2 - - - - - - - - - Undecyl Alcohol (Undecanol) Colorless Liquid 1 - - - - 1 - 2 - - 2 2 - - - - - - - - - Union Hydraulic Tractor Fluid Brown Liquid 1 1 - - X 1 - - - X - - - 1 2 1 1 1 1 1 - Urea Solution (100%) Liquid 1 1 1 1 1 2 1 1 1 2 - 1 1 1 2 1 1 1 - - - V . CHEMICAL RESISTANCE TABLE www.gates.com 261 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master
RkJQdWJsaXNoZXIy OTM5NzE=