2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email: fppasupport@gates.com 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene Phosphoric Acid, Spent Liquid 1 1 - - 1 - - - - - 1 - - - - - - - - - - Photographic, Developers - 1 - - - - - - - - - - - - - - - - - - - - Photographic, Emulsions Liquid 1 - - - - - - - - - - - - - - - - - - - - Photographic, Fixing Solutions Liquid 1 - - - - - - - - - - - - - 1 - - - - - - Phthalic Acid Colorless Crystals - - - - - - - 1 - - - - - - - - - - - - - Phthalic Acid (50%) Colorless Liquid 1 - 1 - - - - - - - - - - - - - - - - - - Phthalic Anhydride, Molten White Crystalline Solid - - X - - - - - - - - - - - - - - - - - - Picric Acid (Solution) In Water 1 2 2 2 2 - - - - - 1 - - - - X 1 1 X X 1 Picric Acid (Trinitrophenol) Yellow Crystals 1 2 2 2 2 2 2 2 2 2 1 2 - X 1 X 1 1 X X 1 Pine Oil Colorless to Amber Liquid 1 1 - - X 2 X X - X 2 X 2 - - - - - - - - Pine Tar Viscous Brown to Black Liquid 1 2 - - - - - - - - 1 - - - - - - - - - - Pinene Colorless Transparent Liquid 1 1 - X X 2 X X X X 1 - 2 1 X 1 1 1 - - - Piperazine Hydrochloride Solution (34%) In Water 1 1 - - - 2 - - - - - - - - - - - - - - - Pitch In Aromatic Hydrocarbons 1 2 X X X 2 X X X X 1 X - 1 X - - - - - - Plating Solution Chrome (Under 120°F/49°C) Liquid 1 1 - - 2 - - - - 2 2 - - X X - X X - - 1 Pluronic (Block Polymer with Hydroxyl by BASF) Liquid 1 1 1 1 1 - - - - - 1 - - - - - - - - - - Polyester Plastic - 1 1 - - - - - - - - 2 - - 2 - - - - - - - Polyethylene Glycol Colorless Liquid to Glassy Solid 1 - - - 1 2 - 1 1 1 1 1 - 2 2 - - - - - - Polyethylene Plastic Solid Beads - - - - - - - 1 - - - - - - - - - - - - - Polypropylene Glycol Liquid 1 1 - 1 1 1 - 1 1 1 1 1 - - - - - - - - - Polypropylene Plastic Solid Beads - - - - - - - 1 - - - - - - - - - - - - - Polystyrene Plastic Solid Beads - - - - - - - 1 - - - - - - - - - - - - - Polyurethane Foam (Under 125°F/52°C) - 1 1 - - 2 - - - - 2 2 - - - - - - - - - - Polyvinyl Acetate - Emulsions Emulsion 1 1 1 1 1 1 - 1 2 1 - 1 1 - 1 - - - - - - Potash (Potassium Carbonate) Aqueous Solution Liquid 1 1 - 1 1 - 1 1 1 1 1 1 - 1 1 2 1 1 - X 1 Potassium Acetate White Powder 1 1 - - 2 2 2 2 2 2 X 2 1 - 1 - 1 1 - - 1 Potassium Bicarbonate Colorless Crystal or White Powder 1 1 - - 1 1 1 1 1 1 1 1 - 1 1 - - - - - - Potassium Bisulfate Colorless Crystal 1 1 - - 1 1 1 1 1 1 1 1 1 - 1 - - - - - - Potassium Bromate White Crystal or Powder 1 - - - - - - - - - - - - - 1 - - - - - 1 Potassium Bromide White Crystals or Powder 1 1 - - 1 1 1 1 1 1 1 1 - 1 1 - - - - - - Potassium Carbonate White Granular Powder 1 1 - - 1 1 1 1 1 1 1 1 1 1 1 2 1 1 - X 1 Potassium Carbonate, Liquid Colorless to Cloudy Liquid 1 1 - 1 1 1 1 1 1 1 1 1 - 1 1 2 1 1 - X 1 Potassium Chlorate Colorless to White Powder 1 - - - - - - - - - - - - 2 1 - - - - - - Potassium Chloride Colorless to White Solid 1 - - - - - - - - - - - 1 1 1 - - - - - - Potassium Chloride, Dry White Solid 1 1 - 1 1 1 1 1 1 1 1 1 - 1 1 - - - - - - Potassium Chromate Yellow Crystal 1 2 - - 2 X X X 2 2 1 2 1 2 1 - - - - - 1 . CHEMICAL RESISTANCE TABLE www.gates.com 255 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master
RkJQdWJsaXNoZXIy OTM5NzE=