2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email: [email protected] 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene Nitrous Acid (Up to 10%) Light Blue Liquid 1 1 1 - - - - - 1 - - 1 - 1 1 X 1 1 X X - Nitrous Oxide (Nitrogen Oxide) Gas 1 1 - 1 2 X X X X 1 1 1 1 X X 1 1 1 X - - Nitrous Oxide, Compressed Liquid Liquid @ 800 PSIG @ 68°F (20°C) 1 - - - - - - - - - - - - - - - - - - - - Nonene (1-nonylene) Colorless Liquid 1 - - - - - - - - - 1 - - - - - - - - - - Nonyl Alcohol (Octyl Carbinol) Colorless Liquid 1 1 1 1 - 1 - - - - 1 - - - - - - - - - - Nonylene (Nonene) Colorless Liquid 1 - - - - - - - - - 1 - - - - - - - - - - O Octadecanoic Acid (Stearic Acid) Colorless Waxy Solid 1 1 1 1 2 2 2 2 2 2 1 2 1 1 1 X 2 1 X X - Octanoic Acid (Caprylic Acid) Colorless Oily Liquid 1 - - - - - - - - - - - 1 - - - - - - - - Octanol (Octyl Alcohol) Colorless Liquid 1 1 - - - 2 2 2 2 - 1 - 1 1 2 1 1 1 1 2 - Octene Colorless Liquid 1 - - - - - - - - - 1 - - - - - - - - - - Octyl Acetate Colorless Liquid 1 - - - - X - X - X X 1 - - - - - - - - - Octyl Alcohol (Octanol) Colorless Liquid 1 1 - - - 2 2 2 2 - 1 - 1 1 2 1 1 1 1 2 - Octyl Aldehyde Colorless Liquid 1 - - - - X - X - X X X - - - - - - - - - Octyl Carbinol (Nonyl Alcohol) Colorless Liquid 1 1 1 1 - 1 - - - - 1 - - - - - - - - - - Octyl Phenol (Diisobutyl Phenol) White Flakes 1 - - - - - - 1 - - - - - - - - - - - - - Octylamine Water White Liquid 1 - - - - X - X - 2 X X - - - - - - - - - Oil (SAE Motor Oils) Liquid 1 1 - X X 1 X X 2 X 1 2 1 1 2 - - - - - - Oil of Turpentine Liquid 1 2 2 - X 1 X X 2 X 1 X - 1 1 - - - - - - Oils, Animal (High Fatty Acid Content) Solid to Liquids 1 2 - 2 X 1 X X 2 2 1 X 1 - 2 1 1 1 1 1 - Oils, Mineral (Aliphatic or Aromatic) Liquids 1 2 - X X 2 X X X X 1 2 2 1 X - - - - - 2 Oils, Vegetable (Soybean, Coconut, Corn) Liquids 1 1 - X X 1 X X - X 1 X - 1 - - - - - - 1 Oleic Acid (fatty acid) Yellow to Red Oily Liquid 1 2 2 2 2 2 X X 2 2 2 X X - 2 2 2 1 1 2 1 Oleum (Fuming Sulfuric, 30% SO3 or less) Clear to Off White Fuming Liquid 1 X X X X X X X X X 1 X X X X - - 1 - - X Olive Oil Yellow to Green Liquid 1 2 1 2 2 2 X X X 2 1 X 2 1 2 2 1 1 1 2 1 Ortho-Dichlorobenzene (also meta and para) Colorless Liquid 1 2 - X X X X X X X 1 X X 1 X - 1 1 - 1 - Ortho-xylene (1,2 Dimethylbenzene) Clear Colorless Liquid 1 X X X X X X X X X 1 X X X X - - - - - - OS 45 Hydraulic Fluid (Silicate Ester Base) Liquid 1 - - - X 2 X X 1 X 1 2 - - - - - - - - - Oxalic Acid Transparent Crystals 1 - 2 - - - - 1 - - - - X - - X 2 1 2 X 1 Oxalic Acid (50%) Crystals in H2O 1 2 1 2 2 X X X X 2 1 2 X X X - - - - - - Oxygen Colorless Gas 1 1 - 1 1 2 2 2 - 1 1 1 1 - - - - - - - - Oxygen, Refrigerated Liquid Liquid @ 200 PSIG @ - 231°F (-146°C) NO HOSE AVAILABLE - - - - - - Ozone Gas 1 2 2 1 1 X X X 2 2 2 2 1 2 1 1 1 1 1 1 1 P Paint (Emulsion or Latex) Liquid 1 1 1 1 2 2 - - - - 1 - - 1 1 - - - - - - Paint (Inorganic) Liquid 1 - 1 - - - - - - - - - - - - - 1 1 1 1 - Paint (Oil or Solvent Based) Liquid or Paste 1 1 - X X 2 X X - X 1 X - 1 - - - - - - - Paint Remover Liquid or Paste 1 2 - X X X X X X X 1 X - X - - - - - - - Paint Resin - 1 - - - - - - - - - - - - - - - - - - - - Palm Oil Yellow to Brown Solid 1 1 - - - 1 X X 2 2 - 2 - - - 1 1 1 1 1 - Palmitic Acid (Hexadecanoic Acid) Crystals in Hot Alcohols 1 1 1 2 2 2 X X 2 2 1 X 1 - - 1 2 1 1 X 1 Panolin HLP Synth Liquid - - - - - 1 - - - - - - - - - - - - - - - Papermakers Alum (Aluminum Ammonium Sulfate) In Water 1 1 - - - - - - - - - - - - - - - - - - - . CHEMICAL RESISTANCE TABLE www.gates.com 253 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master

RkJQdWJsaXNoZXIy OTM5NzE=