2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email:
[email protected] 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene Lime, Chlorinated (Bleaching Solution) Solution 1 1 1 1 2 2 2 2 X 2 1 X - - 2 X 2 1 - - - Lime, Chlorinated (normal 35-37% Chlorine) White Powder - - - - - - - 1 - - - - - - - - - 2 - - - Lime, Hydraulic (Calcined Limestone) Powder - - - - - - - 1 - - - - - - - - - - - - - Lime, Slaked (Calcium Hydroxide) White Crystalline Powder - - - - - - - 1 - - - - - - - - - - - - - Limestone Powder or Lumps - - - - - - - 1 - - - - - - - - - - - - - Limonene Colorless Liquid 1 2 1 X X X X X - - 1 - - 1 - 1 1 1 1 1 - Lindane (Ag Spray) - 1 1 - - - - - - - - - - - 1 - - 1 1 - - - Linoleic Acid Colorless to Straw Colored Liquid 1 1 1 - X 2 - - X X 1 - - - 1 - - - - - - Linseed/Flax Seed Yellow Amber to Brown Liquid 1 1 X 2 2 2 X X 2 - 1 1 1 1 1 2 1 1 1 2 - Liquid Soap Liquid 1 1 1 - 2 - 2 2 - 2 - - - - 2 1 1 1 1 1 - Lithium Chloride White Crystals - - X - - - - 1 - - - - - - - - - - - - - Lithium Chloride (35-40% Brine) Solution X 1 X - - - - - - - 1 - - - - - - - - - - Lubricating Oil Diester (Under 135°F/57°C) Liquid 1 1 - - X 2 X X - X 1 - - - X 1 1 1 1 1 - Lubricating Oil (SAE 10, 20, 30, 40, & 50) Liquid 1 - - - - 2 - - 2 - - - - 1 - 1 1 1 1 1 - Lubricating Oil (Under 120°F/49°C) Liquid 1 1 - - X 1 X X 2 X 1 2 1 1 2 1 1 1 1 1 - M Machine Oil (Under 135°F/57°C) Liquid 1 1 - - X 1 X X 1 X 1 2 - 1 2 1 1 1 1 1 - Magnesite White to Brown Crystalline Solid - - - - - - - 1 - - - - - - - - - - - - - Magnesium Powder - - - - - - - 1 - - - - - - - - - - - - - Magnesium Acetate Colorless Crystalline Aggregate - - - - - - - 1 - - - - - - - - - - - - - Magnesium Acetate Solution In Water or Alcohol 1 1 1 1 1 1 1 1 - 1 1 1 1 1 1 - - - - - - Magnesium Carbonate White Powder - - - - - - - 1 - - - - - - - 1 1 1 - - - Magnesium Carbonate Solution (in Acid) Liquid Solution 1 1 1 1 - - - - - - 1 - - - - 1 1 1 - - - Magnesium Chloride Colorless to White 1 - 1 - - - - 1 - - - - - - - X 2 1 X 2 - Magnesium Chloride Brine Solution 1 1 1 1 1 1 - 1 - - 1 - - - - - - - - - - Magnesium Chloride, Hydrated (in H2O or Alcohol) Solution 1 1 1 1 1 - - 1 - - 1 - - - - - - - - - - Magnesium Hydroxide White Powder - - - - - - - 1 - - - - - - - 1 1 1 X - - Magnesium Hydroxide Solution (in Dilute Acid) Liquid Solution 1 1 1 - - - - - - - 1 - - - - 1 1 1 X - - Magnesium Nitrate White Crystals - - - - - - - 1 - - - - - - - 1 1 1 X 1 - Magnesium Nitrate Solution (in H2O or Alcohol) Liquid Solution 1 1 1 1 1 1 - - - - 1 - - - - 1 1 1 X 1 - Magnesium Oxide, Dry White Powder - - - - - - - 1 - - - - - - - - - - - - - Magnesium Oxide, Slurry - 1 1 - - 1 2 - 2 1 - 1 - - - - - - - - - - Magnesium Sulfate Solution Liquid Solution 1 1 1 1 1 1 1 1 2 1 1 1 1 - 1 2 1 1 - 1 - Malathion (Ag Spray Dilute) Clear to Amber Liquid 1 1 1 - 2 - X X - 1 1 - - 1 1 1 1 1 - 1 - Malathion (Ag Spray) Clear to Amber Liquid 1 1 - - 2 - - - - 1 - - - 1 - 1 1 1 - 1 - Maleic Acid Liquid NO HOSE AVAILABLE - - - - - - Maleic Acid Solution Solution 1 1 1 1 1 2 2 2 X - 1 - - - X 2 2 1 - - - Maleic Anhydride Colorless Needles 1 - - - - - - - - - - - - - - - - - - - - Maleic Anhydride (Heated Liquid) Liquid above 124°F (53°C) 1 - X - - - - - - - - - - - - - - - - - - Malic Acid (dl form) Colorless Crystals - - - - - - - 1 - - - - - - - - - - - - - . CHEMICAL RESISTANCE TABLE 248 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master
RkJQdWJsaXNoZXIy OTM5NzE=