2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email: fppasupport@gates.com 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene Jet Fuel JP5 2 Liquid 1 1 - X X 1 X X X X 1 X X 1 X 2 1 1 2 1 - Jet Fuel JP8 2 Liquid 1 1 - X X 1 X X X X 1 X - 1 X 2 1 1 2 1 - 2 Aircraft fueling hose only for fueling operations. K Kaolin Clay White to Yellowish Powder 1 - 1 - - - - 1 - - - - - - - - - - - - - Karo Syrup Yellow Liquid - - - 1 - - - - - - - - - 1 1 - 1 1 - - - Kerosene Water White Oily Liquid 1 1 - X X 1 X X X X 1 X 1 1 2 1 1 1 1 1 - Ketchup Red Liquid - - - 1 - 1 - - 1 - - - - 1 - - 1 1 - - - Ketoglutaric Acid In Water or Alcohol 1 1 1 1 2 - - - - - - - - - - - - - - - - Ketones (ie Acetone, MEK, Cyclohexanone) Generally Liquids 1 1 1 1 2 X X X X 2 X X - 1 X 1 1 1 1 1 - Koch Acid White Solid - - - - - - - 1 - - - - - - - - - - - - - L Lacquer - Alcohol or Acetate as Solvent Solution 1 1 1 1 2 - - - - - X - - - - X X 1 1 1 - Lacquer - Toluene or Xylene as Solvent Solution 1 - - - - X X X X X 1 X - 1 X X X 1 1 1 - Lactic Acid (90% or less) Colorless-Yellow Liquid 1 1 1 1 2 X 2 2 1 - 1 1 - - X X 2 1 X 2 - Lactic Acid, Food-Grade - 50-80% Colorless to Yellow Liquid 1 1 1 1 2 - X X - X 1 1 - - - X 2 1 X 2 - Lactic Acid, Plastic Grade - 50-80% or less Colorless to Yellow Liquid 1 1 1 1 2 1 - - 1 - 1 1 - X 1 X 2 1 X 2 - Lactic Acid, USP 85-90% or less Colorless to Yellow Syrupy Liquid - - - 1 - - - - - - - - - - - X 2 1 X 2 - Lactol - 1 1 - - - 2 - - 2 - - - - - - 1 1 1 - 1 - Lard (Fat of the Hog) Liquid above 108°F (42°C) 1 1 1 X X 1 X X 2 X 1 X 1 1 - 1 1 1 1 X - Lard Oil Colorless to Yellow Liquid 1 1 - - - - - - 2 - X - - - - 1 1 1 1 X - Lasso (Alachlor) Colorless Crystals 1 1 - - - - - 1 - - - - - - - - 1 1 - - - Latex Paint Liquid 1 1 1 1 1 1 2 2 - 2 1 - - 1 1 1 1 1 1 1 - Lauryl Peroxide White Powder - - - - - - - 1 - - - - - - - - - - - - - Lauryl Alcohol Liquid above 75°F (24°C) 1 - - - - - - - - - 1 - 1 - - - - - - - - Lead Acetate White Crystals - - - - - - - 1 - - - - - - - 2 1 1 - 1 - Lead Acetate Solution Solution 1 1 1 1 1 2 2 2 - 2 1 - 1 - 1 2 1 1 - 1 - Lead Arsenate White Crystals 1 - - - - - - 1 - - - - - - - 1 1 1 - - - Lead Arsenate Solution (In Nitric Acid) Solution 1 1 - - - - - - - - 1 2 - - - - - - - - - Lead Nitrate Solution (In Water or Alcohol) Solution 1 1 1 1 1 1 2 2 2 2 1 - 1 - 1 1 1 1 - - - Lead Silicate (basic) White Powder - - - - - - - 1 - - - - - - - - - - - - - Lead Sulphate (Basic, Blue Basic, Tribasic) White to Blue Powder - - - - - - - 1 - - - - - - - 1 1 1 - - - Lead, Tetraethyl (Tetraethyl Lead) Colorless Oily Liquid 1 2 - - X 2 X X X X 1 X - 2 1 - - - - - - Lead, Tetramethyl (Tetramethyl Lead) Colorless Liquid 1 - - - X 2 X X X X 1 X - - - - - - - - - Lecithin Light Brown Viscous Liquid-Solid 1 1 - - - X - - 2 - - - - - - - 1 1 - - - Ligroin Clear Liquid 1 2 - - X 1 X X X X 1 X - 1 X 2 1 1 - - - Lime (Calcium Oxide) White to Gray Lumpy Solid - - - - - - - 1 - - - - - - - - - 2 - - - Lime Sulfur Solution Solution 1 1 1 1 2 X X X 1 X 1 2 - - 2 2 1 1 X X - . CHEMICAL RESISTANCE TABLE www.gates.com 247 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master
RkJQdWJsaXNoZXIy OTM5NzE=