2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email:
[email protected] 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene Iron Salts - 1 - - - 1 1 - 1 1 1 1 1 - 1 1 - - - - - - Iron Sulfate Solution (Ferric Sulfate) Liquid 1 1 1 - 2 2 2 - 2 2 1 2 1 - 1 X 1 1 X X 1 Iron Sulfide Solution (Ferrous Sulfide) Liquid 1 1 - - - - - - - - 1 - - - - - - - - - - Isoamyl Acetate Colorless Liquid 1 - - - 2 X - X X X X X X - - - - - - - - Isoamyl Alcohol (Isobutyl Carbinol) Colorless Liquid 1 - - - 2 2 - 2 2 2 2 2 1 - - - - - - - - Isoamyl Bromide - 1 - - - X X - X X X 2 X X - - - - - - - - Isoamyl Butyrate Water White Liquid 1 - - - - X - X - X X X - - - - - - - - - Isoamyl Chloride Colorless to Yellow Liquid 1 2 - - - - - - - - 1 - X - - - - - - - - Isoamyl Ether Colorless Liquid 1 - - - - X - X - X X X X - - - - - - - - Isoamyl Phthalate Colorless Liquid 1 - - - - X - X - 2 X X X - - - - - - - - Isobutane Colorless Gas USE LPG HOSE ONLY - - - - - - Isobutane Liquid Liquid @ 98 PSIG, 120°F (49°C) 1 - - - - - - - - - 1 - - - - - - - - - - Isobutanol (Isobutyl Alcohol) Colorless Liquid 1 1 1 1 1 2 2 2 2 2 1 1 1 1 2 1 1 1 1 2 - Isobutene (Isobutylene) Gas 1 - - - X 1 X X - - 2 X - - - - - - - - - Isobutyl Acetate Colorless Liquid 1 - - - X X - X X X X X 2 - - - - - - - - Isobutyl Alcohol (Isobutanol) Colorless Liquid 1 1 1 1 1 2 2 2 2 2 1 1 1 1 2 1 1 1 1 2 - Isobutyl Aldehyde (Isobutyraldehyde) Colorless Liquid 1 - - - 2 X - X X X X X 2 - - - - - - - - Isobutyl Carbinol (Primary Isoamyl Alcohol) Colorless Liquid 1 - - - 2 2 - 2 2 2 2 2 - - - - - - - - - Isobutylamine Colorless Liquid 1 - - - - X - X - 2 X X - - - - - - - - - Isobutylene (Isobutene) Gas 1 - - - X 1 X X - - 2 X - - - - - - - - - Isobutylene Liquid (Isobutene Liquid) Liquid @ 88 PSIG, 120°F (49°C) 1 - - - - - - - - - 1 - - - - - - - - - - Isobutyraldehyde (Isobutyl Aldehyde) Colorless Liquid 1 - - - 2 X - X X X X X - - - - - - - - - Isocyanate (Toluene Diisocyanate) Water White to Yellow Liquid 1 2 1 X X X X X X X 1 - - 1 - 1 1 1 - - - Isooctane Colorless Liquid 1 2 - X X 1 X X 1 X 1 1 2 1 X 1 1 1 2 1 - Isooctyl Adipate Viscous Liquid 1 1 - - - - - - - - 1 - - - - - - - - - - Isooctyl Alcohol Clear Liquid 1 1 1 1 1 - - - - - 1 - - - - - - - - - - Isooctyl Thioglycolate Water White Liquid 1 1 - - 2 - - - - - 1 - - - - - - - - - - Isopentane Colorless Liquid 1 2 - - - - - - - - 1 - - - - - - - - - - Isophorone Water White Liquid 1 - - - - - - - - - - - - - - - - - - - - Isophthaloyl Chloride Liquid above 106°F (41°C) 1 - - - - - - - - - 1 - - - - - - - - - - Isopropanol (Isopropyl Alcohol) Colorless Liquid 1 1 1 1 1 1 2 2 2 1 1 2 1 1 2 1 1 1 1 2 1 Isopropanolamine (MIPA) Liquid 1 2 - - - 2 - 2 - 1 X X - - - - - - - - - Isopropyl Acetate Colorless Liquid 1 1 1 1 2 X X X X 2 - X - 1 X 1 1 1 1 1 - Isopropyl Alcohol (Isopropanol) Colorless Liquid 1 1 1 1 1 1 2 2 2 1 1 2 1 1 2 1 1 1 1 2 1 Isopropyl Benzene (Cumene) Colorless Liquid 1 2 - X - - - - - - 1 - X - - - - - - - - Isopropyl Chloride Colorless Liquid 1 - - - - - - - - - 1 - X - - - - - - - - Isopropyl Ether Colorless Liquid 1 1 1 - X X X X X 2 X X X 1 X 1 1 1 1 1 - Isopropylamine Colorless Liquid 1 1 - 2 - - - - - - - - - - - - - - - - - Isopropylbenzene (Cumene) Colorless Liquid 1 2 - X - - - - - - 1 - X - - - - - - - - Isopropyltoluene (Cymene) Colorless Liquid 1 - - - - - - - - - 1 - X 1 - 1 1 1 1 1 - J Jet Fuel A and A1 2 Liquid 1 - - - - 1 - - - - 1 - X - - - - - - - - Jet Fuel JP1 2 Liquid 1 1 - X X 1 X X 2 X 1 X X 1 X - - - - - - Jet Fuel JP10 (Tetrahydroxydicyclopentadiene) 2 Liquid 1 - - X X X X X X X 1 X - 1 X - - - - - - Jet Fuel JP4 2 Liquid 1 1 - X X 1 X X 2 X 1 X X 1 X 2 1 1 2 1 - . CHEMICAL RESISTANCE TABLE 246 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master
RkJQdWJsaXNoZXIy OTM5NzE=