2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email:
[email protected] 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene Hexamethylenediamine, Solution Colorless Flat Solid Leaflets - - - - - - - 1 - - - - - - - - - - - - - Hexamethyleneimine Clear Colorless Liquid 1 - - - - - - - - - - - - - - - - - - - - Hexane Colorless Liquid 1 X 1 X X 1 X X - X 1 - 1 1 X 1 1 1 - 1 - Hexanol (Hexyl Alcohol) Colorless Liquid 1 1 - - X 1 - - 2 - 1 X 1 - - 1 1 1 1 2 - Hexanone (Ethyl Propyl Ketone) Colorless Liquid 1 - - - - X - X - 2 X X - - - - - - - - - Hexene Colorless Liquid 1 - - X X 2 X X - X 1 - 1 - - 1 1 1 - 1 - Hexyl “Cellosolve” (EG monohexyl ether) Water White Liquid 1 1 1 - - - - - - - 1 - - - - - - - - - - Hexyl Alcohol (Hexanol) Colorless Liquid 1 1 - - X 1 - - 2 - 1 X 1 - - 1 1 1 1 2 - Hexyl Methacrylate Liquid 1 - - - - - - - - - - - - - - - - - - - - Hexylamine Water White Liquid 1 - - - - X - X - 2 X X - - - - - - - - - Hexylene (1-Hexene) Colorless Liquid 1 - - X X 2 X X - X 1 - 1 - - 1 1 1 - 1 - Hexylene Glycol Colorless Liquid 1 1 1 1 1 - - - - - 1 - 1 - - - - - - - - Honey Yellow Liquid 1 - - - 1 1 - 1 1 - 1 - - - 1 - - - - - - Houghto-Safe 1055, 1110, 1115, 1120, 1130 Liquid 1 1 - - 1 X - - - 1 - - - - - 1 1 1 1 1 - Houghto-Safe 271, 416, 520 & 616, 620 Liquid 1 1 - - 1 1 - - - 1 - - - - - 1 1 1 1 1 - Houghto-Safe 5046 Liquid 1 1 - - X 1 - - - X - - - - - 1 1 1 1 1 - Houghto-Safe 625, 640 & 525 (Under 100°F/38°C) Liquid 1 1 - - 1 1 - - - 1 - - - - - 1 1 1 1 1 - HPA Acid (2-Hydroxypropyl Acrylate) Liquid 1 1 1 1 X - - - - - 1 - 1 - - - - - - - - HPO (Sodium Thiosulfate) White Powder 1 1 - - - 1 1 1 1 1 - 1 1 1 1 X 1 1 2 X - Hy-Chock Oil Liquid 1 1 - - - 1 - - - - 1 - - 1 - 1 1 1 - - - Hydrocyanic Acid (up to 98%) Water White Liquid 1 X - - - - - - - - 1 - - - - X 1 1 1 X - Hydrafluid 760 (Texaco and Houghton) Liquid 1 1 - - X 1 - - - X 1 - - 1 - 1 1 1 1 1 - Hydrafluid AZR&O, A, B, AA, C Liquid 1 1 - - X 1 - - - X 1 - - 1 - 1 1 1 1 - - Hydrasol A (Textile Dying) - 1 1 - - X 1 - - - X 1 - - 1 - 1 1 1 1 - - Hydraulic Fluid (Phosphate Ester Base) Liquid 1 1 - - 1 X - - X 1 1 - - 1 1 1 1 1 - - - Hydraulic Fluid (Polyalphaolifin) Liquid 1 - - - - - - - - - 1 - - - - 1 1 1 1 1 - Hydraulic Fluid (Std. Petroleum Oils) Liquid 1 1 - - X 1 X X 2 X 1 2 1 1 1 1 1 1 1 1 - Hydraulic Fluid (Water Glycol Base) Liquid 1 1 - - - 1 2 2 1 1 1 - - 1 1 1 1 1 1 1 - Hydraulic Fluid HF-18, HF-20 Liquid 1 1 - - 1 1 - - - 1 1 - - 1 2 1 1 1 1 1 - Hydraulic Fluid HF-31 Liquid 1 1 - - X - - - - X - - - 1 - 1 1 1 1 1 - Hydrazine Colorless Fuming Liquid 1 1 - - 2 X X X X 2 X X - - X - - - - - - Hydrazine Hydrate Colorless Fuming Liquid 1 1 - - 2 X X X X 2 X X - - X - - - - - - Hydrazine Solution Liquid 1 1 - - 2 X X X X 2 X X - - X - - - - - - Hydro-Drive Oil (Houghton) Liquid 1 - - - X 1 - - - X - - - - 2 - - - - - - Hydrobromic Acid (62% and less) Colorless to Yellow Liquid 1 1 1 1 X X 2 2 X 2 1 2 1 X X - - - X - - Hydrobromic Acid (to 48%) Colorless to Yellow Liquid 1 1 1 1 1 X 2 2 X 2 1 2 1 X X - - - X - - Hydrochloric Acid (15%) Colorless to Yellow Liquid 1 1 1 1 2 X 2 2 X 2 1 2 1 X X X X X X X - Hydrochloric Acid (37%) Colorless to Yellow Liquid 1 1 1 1 X X 2 2 X 2 1 2 1 X X X X X X X - Hydrochloric Acid, anhydrous Colorless Fuming Gas 1 - - - - - - - - - 1 - X - - X X X X X - Hydrocyanic Acid (10% Solution with water) Water White Liquid 1 1 1 - - X 2 2 X - 1 2 X - X X 1 1 1 X - Hydrocyanic Acid (98% or less) Water White Liquid below 77°F (25°C) 1 X - - - - - - - - 1 - X - X - - - - - - Hydrocyanic Acid (up to 20%) Water White Liquid 1 1 - - 1 2 2 2 2 - 1 1 X - 2 - - - - - - . CHEMICAL RESISTANCE TABLE 244 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master
RkJQdWJsaXNoZXIy OTM5NzE=