2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email:
[email protected] 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene Gasoline (Oxygenated-Blended With MTBE) 1 Colorless Liquid 1 2 1 X X 2 X X 2 X 1 X - 1 X 2 1 1 1 1 X Gasoline (Unleaded Up to 50% Aromatics) 1 Colorless Liquid 1 2 1 X X 2 X X 2 X 1 X 1 1 X 2 1 1 1 1 - Gasoline (White) 1 Colorless Liquid 1 2 - X X 2 X X 2 X 1 X - 1 X 2 1 1 1 1 - 1 Only use fuel rated hose, except for transfer. Gelatin Flakes or Powder - - - - - - - 1 - - - - - 1 1 - - - - - - Glacial Acetic Acid Clear Colorless Liquid 1 1 1 X 2 - - - X X X - X X X - - - - - - Glacial Methacrylic Acid (GMAA) White Crystals 1 - - - - - - - - - - - - - - - - - - - - Glauber’s Salt (Sodium Sulfate Decahydrate) Crystals or Powder 1 - - - 1 - 1 1 - - - - - - - - - - - - - Gluconic Acid (Commercial 50% Aqueous) Aqueous Solution 1 - - - - X - X - X - 2 1 - - - - - - - - Glucose Crystals to White Powder - - - - - - - 1 - - - - - - - 1 1 1 1 1 - Glucose Solution Liquid 1 1 - 1 1 1 1 1 1 1 1 1 - - 1 1 1 1 1 1 - Glue Varies 1 1 - - X 2 X X 2 X 1 1 - 2 1 2 1 1 1 X - Glycerine (Glycerol) Clear Viscous Liquid 1 1 - 1 1 1 1 1 1 1 1 1 1 - 1 2 1 1 1 1 - Glycerol (Glycerine) Clear Viscous Liquid 1 1 - 1 1 1 1 1 1 1 1 1 1 - 1 2 1 1 1 1 - Glycerol Monolaurate Liquid above 80°F (27°C) 1 1 1 1 1 - - - - 1 1 - - - - - - - - - - Glycol FR Fluids Liquid 1 - - - 1 1 - - - 1 - - - - - - - - - - - Glycol Slurry Watery Suspension 1 - 2 - - - - - - - - - - - - - - - - - - Glycols (ie Ethylene Glycol) Clear Colorless Liquid 1 1 1 1 1 1 1 1 1 1 1 1 1 1 - 1 1 1 1 1 - GMAA (Glacial Methacrylic Acid) White Crystals 1 - - - - - - - - - - - - - - - - - - - - Graphite Powdered, Flake, Crystals 1 - 1 - - - - 1 - - - - - - - - - - - - - Grease Semi-Solid 1 1 2 2 X 1 X X 2 X 1 2 - - 1 1 1 1 1 1 - Grease, Silicone Base - 1 - 1 - - - - - - - - - - 1 - 1 1 1 1 1 - Green Liquor (Effluent Alkaline Pulping) Liquid 1 1 1 - - - - - - - - - - - 1 - - - - - - Green Sulfate Liquor Liquid 1 1 1 - 1 2 1 1 1 1 - 1 2 - - 1 1 1 - - - H Halowax (Chlorinated Hydrocarbons) Oils to Waxy Solid 1 1 1 - X X X X X X 1 X - - - - - - - - - HEA (2-Hydroxyethyl Acrylate) Liquid 1 1 1 1 X - - - - - 1 1 - - - - - - - - HEA Acid (2-Hydroxyethyl Acrylate) Liquid 1 1 1 1 X - - - - - 1 - 1 - - - - - - - - Hematite (Iron Ore) Black to Brick Red 1 - - - - - - 1 - - - - - - - - - - - - - HEP (2-Hydroxypropyl Acrylate) Liquid 1 1 1 1 X - - - - - 1 - 1 - - - - - - - - Heptachlor (In Xylene) Liquid 1 2 - X X 2 X X X X 1 - - 1 X - - - - - - Heptanal (Heptaldehyde) Colorless Oily Liquid 1 - - - - - - - - - - - - - - - - - - - - Heptane Colorless Liquid 1 2 1 X X 1 X X 2 X 1 X 1 1 2 1 1 1 1 1 - Heptanedicarboxylic Acid (Azelaic Acid) Yellowish to White Powder 1 - - - - - - 1 - - - - - - - - - - - - - Heptanoic Acid Clear Oily Liquid 1 1 1 - - - - - - - 1 - - - - - - - - - - Heptanol Colorless Liquid 1 1 1 1 1 1 1 1 1 1 1 1 X 1 1 - - - - - - Hexachlorocyclohexane White to Yellowish Flakes - - - - - - - 1 - - - - - - - - - - - - - Hexachlorocyclopentadiene Yellow Liquid 1 - - X X - X X - X 1 - - - - - - - - - - Hexadecanoic Acid (Palmitic Acid) White Crystals - - - - - - - 1 - - - - - - - - - - - - - Hexahydrophthalic Anhydride Clear Colorless Viscous Liquid 1 - - - - - - - - - - - - - - - - - - - - Hexaldehyde Colorless Liquid 1 1 1 1 1 - - - - - - - - - - 1 1 1 1 1 - . CHEMICAL RESISTANCE TABLE www.gates.com 243 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master
RkJQdWJsaXNoZXIy OTM5NzE=