2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email:
[email protected] 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene Fertilizer (Liquid Manure) Liquid 1 1 1 1 1 1 1 1 1 1 1 1 - 1 2 1 1 1 1 1 1 Finishing Oil Liquid 1 - 1 - - - - - - - - - - - - - - - - - - Fire-Resistant Hydra-Fluid (Texaco) Liquid 1 1 - - X 1 - - - X - - - - - 1 1 1 1 1 - Firtec 290, MF Liquid 1 1 - - - - - - - - - - - - - - - - - - - Fish Oil Liquid 1 - 1 X X 1 - - 2 - 1 - - - - - - - - - - Fixing Solution (Photo) Liquid 1 1 - - - - 2 2 2 2 - 2 - 1 1 - 1 1 - - 1 Flint Gray, Brownish, Black - - - - - - - 1 - - - - - - - - - - - - - Floor Wax (Temperature Dependent) Varies 1 - 1 - - - - - - - - - - - - - - - - - - Fluoboric Acid (48% Purity) Colorless Liquid 1 1 1 1 2 - 2 2 2 - - 2 1 - X - 1 1 - - 1 Fluoboric Acid (up to 48%) Colorless Liquid 1 1 - - 1 - 2 2 2 - 1 2 1 - X - 1 1 - - 1 Fluorine Pale Yellow Gas NO HOSE AVAILABLE - - - - - - Fluorine (Liquid) Yellow Liquid NO HOSE AVAILABLE - - - - - - Fluosilicic Acid (50%) Colorless Liquid 1 1 1 1 2 X - - 2 X - 2 1 X X - - - 1 - 1 Formaldehyde Gas - 1 - - 1 - - - - - 1 - - 1 - X 2 1 2 1 - Formaldehyde Solution (up to 50%) Liquid 1 2 1 1 1 2 X X 2 2 1 2 1 1 1 X 2 1 2 1 - Formalin (37-50% HCHO with 15% MeOH) Liquid 1 1 - 1 1 2 X X 2 2 1 2 1 1 1 - - - - - - Formamide Colorless Oily Liquid 1 1 - - - - X X - - - - - X - - - - - - - Formic Acid Colorless Liquid (bp 100°C) 1 1 1 1 2 - X X 1 2 X 2 1 X X X 2 1 - 2 1 FR Fluid D Liquid 1 1 - - X 1 - - - X - - - - - - - - - - - FR Hydraulic Fluid Brown Liquid 1 1 - - - 1 - - - - - - - - - - - - - - - Freon 12 (Dichlorodifluoromethane) Gas or Liquid SPECIAL HOSE REQUIRED - - - - - - Freon 13 Gas or Liquid SPECIAL HOSE REQUIRED - - - - - - Freon 134a (HFC 134a) Gas or Liquid SPECIAL HOSE REQUIRED - - - - - - Freon 22 (Chlorodifluoromethane) Gas or Liquid SPECIAL HOSE REQUIRED - - - - - - Freon 23 Clear Liquid SPECIAL HOSE REQUIRED - - - - - - Fruit Juices Liquid - - - 1 - - - - - - - - - 1 - - - - - - - Fuel Oil (ASTM 1-6) Water White to Brown Liquids 1 2 1 X X 1 X X 2 X 1 X 1 1 X 2 2 2 1 1 - Fumaric Acid Colorless Crystals 1 1 1 1 2 - 2 2 - - 1 - - - X - 1 1 - - - Fumaric Acid Solution (Allomalaic Acid) Liquid 1 1 - - 2 1 2 2 - - 1 - - - X - 1 1 - - - Furan (Furfuran) Colorless to Brown Liquid 1 1 1 - X X X X X X - - 1 - X 1 1 1 1 1 - Furfural (Ant Oil) Colorless to Reddish Brown Liquid 1 1 - 2 X X X X 2 X 2 2 1 - X 2 1 1 1 1 2 Furfural Alcohol Colorless to Brown Liquid 1 1 2 2 X X X X 2 X 1 2 1 1 X 2 1 1 1 1 2 Furfuran (Furan) Colorless to Brown Liquid 1 1 1 - X X X X X X - - 1 - X 1 1 1 1 1 - Furfuryl Alcohol Colorless to Reddish Brown Liquid 1 1 - 2 - - - - - - 1 - - 1 - - - - - - - Fusel Oil (Amyl Alcohol, Grain Oil) Colorless Liquid 1 1 1 1 2 2 2 2 2 2 1 2 1 1 1 1 1 1 1 1 - Fyrguard 150, 200 - 1 1 - - 1 1 - - - 1 - - - - - 1 1 1 1 1 - Fyrquel 15R&O, 220R&O, 550R&O - 1 1 - - 1 X - - - 1 - - - - - 1 - - 1 - - Fyrquel 90, 150, 220, 300, 550, 1000 - 1 1 - - 1 X - - - 1 - - - - - 1 - - 1 - - G Gallic Acid (3,4,5 Trihydroxybenzoic Acid) In Alcohol or Glycerol 1 1 1 1 1 X 2 2 X 2 1 - 1 X X X 1 1 - - 1 Gallic Acid Solution In Alcohol Solution 1 1 - 1 - X 2 2 X 2 1 - 1 X X X 1 1 - - 1 Gasohol (Gasoline blended with Ethanol) 1 Colorless Liquid 1 2 1 X X 2 X X 2 X 1 X - 1 X 2 1 1 1 1 X . CHEMICAL RESISTANCE TABLE 242 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master
RkJQdWJsaXNoZXIy OTM5NzE=