2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email: [email protected] 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene Ethyl Silicate Colorless Liquid 1 1 - - 2 1 2 2 1 - 1 - 1 - - 1 1 1 1 1 - Ethyl Sulfide (Diethyl Sulfide) Colorless Oily Liquid 1 1 - - - - - - - - 1 - - - - - - - - - - Ethylamine Colorless Liquid or Gas 1 2 - 1 1 X X X X 2 X X 1 - - - 1 1 - 1 - Ethylbenzene Colorless Liquid 1 2 - - X X X X X X 1 X 2 - - 1 1 1 - 1 - Ethylbutanol (2-Ethylbutyl Alcohol) Colorless Liquid 1 1 1 1 1 1 - - 1 1 1 2 1 1 1 - - - - - - Ethylbutyl Alcohol (Ethylbutanol) Colorless Liquid 1 1 1 1 1 1 - - 1 1 1 2 1 1 1 - - - - - - Ethylbutyl Amine Water White Liquid 1 1 - - - - - - - - - - - - - - - - - - - Ethylbutyl Ketone Clear Liquid 1 1 - - 1 - - - - - X - - - - - - - - - - Ethylbutyraldehyde (Diethylacetaldehyde) Colorless Liquid 1 1 - - - - - - - - - - - - - - - - - - - Ethylcellulose Granular Solid Granular Solid 1 1 - - - - - 1 - - - - 1 - - 1 1 1 - 1 - Ethylene Chlorohydrin Colorless Liquid 1 1 - 2 X X - - X 2 1 - - X X - - - - - - Ethylene Cyanohydrin Straw Colored Liquid 1 - - - - - - - - - - - - - - - - - - - - Ethylene Dibromide (EDB) Colorless Liquid 1 - - - - - - - - - - - - - X - - - - - - Ethylene Dichloride (Chloroethane) Colorless Liquid 1 2 2 X X X X X X X 2 X X X X - - - - - - Ethylene Glycol Colorless Liquid 1 1 1 1 1 1 - - 1 1 1 2 1 - 1 2 1 1 1 1 1 Ethylene Glycol Formal (Dioxolane) Water White Liquid 1 - - - - - - - - - X - - - - 1 1 1 1 1 - Ethylene Glycol Monoethylether Colorless Liquid 1 1 - 1 1 X - - - - - - - - - - - - - - - Ethylene Glycol Monoethylether Acetate Colorless Liquid 1 1 - 1 1 X - - - - - - - - - - - - - - - Ethylene Glycol Monomethyl Ether Colorless Liquid 1 1 - 1 2 X - - - - - - - - - - - - - - - Ethylene Glycol N-Butyl Ether Colorless Liquid 1 1 - 1 1 X - - - - - - - - - - - - - - - Ethylenediamine Colorless Liquid 1 2 - - 2 1 - - - 2 X - - - - 1 1 - - 1 1 Ethylenediaminetetraacetic acid (EDTA) Colorless Crystals 1 1 - - 1 - - - - - 1 - - - - - - - - - - Ethylhexaldehyde Colorless Liquid 1 1 - - - - - - - - - - - - - - - - - - - Ethylhexanediol Colorless Liquid 1 1 - - 2 - - - - - - - - - - - - - - - - Ethylhexanol (2-ethylhexyl alcohol) Colorless Liquid 1 1 1 1 1 1 1 1 - 1 1 - 1 1 1 - - - - - - Ethylhexoic Acid Liquid 1 1 1 - 2 - - - - - - - - - - - - - - - - Ethylhexyl Acetate Water White Liquid 1 1 - - 1 X - - X - X X - 1 - - - - - - - Ethylhexyl Acrylate Liquid 1 2 - 2 - X - - - - X - - - X - - - - - - Ethylhexyl Alcohol (Ethylhexanol) Colorless Liquid 1 1 1 1 1 1 1 1 - 1 1 - 1 1 1 - - - - - - F Fatty Acid Solid, Semisolid or Liquid 1 2 2 2 2 2 X X 2 2 2 X 2 - 2 2 1 1 1 2 1 Fatty Alcohol, Blend C8-11 Liquids, > C11 Solids 1 1 1 1 1 1 1 1 1 1 1 - 1 1 1 - - - - - - Fatty Petroleum Alcohol C11 or less are Liquids 1 1 1 1 1 1 - - - 1 1 - 1 1 - - - - - - - Ferric Bromide Red Crystals - - - - - - - 1 - - - - - - - - - - - - - Ferric Chloride Black-Brown Solid 1 1 - - - 2 - 1 2 1 1 2 1 1 1 X X X X X 1 Ferric Chloride Solution Liquid 1 1 - - - 2 - 1 2 1 1 2 1 1 1 X X X X X 1 Ferric Nitrate Violet Crystals 1 1 - - - - 2 1 2 2 - 2 1 - - X 1 1 - - 1 Ferric Nitrate Solution Liquid 1 - - - 1 1 - 1 1 1 1 1 - 1 - X 1 1 - - 1 Ferric Sulfate Yellow Crystals or Gray Powder - - - - - - - 1 - - - - - - - X 1 1 X X 1 Ferric Sulfate Solution Liquid 1 1 1 - 2 2 2 - 2 2 1 2 1 - 1 X 1 1 X X 1 Ferrous Acetate Solution Liquid in H2O or Alcohol 1 1 - - - - - - - - 1 - - - - - - - - - - Ferrous Chloride Greenish-White Crystals - - - - - - - 1 - - - - - - - X 1 2 - 2 1 Ferrous Chloride, Solution Liquid 1 1 - - - - - - - 1 1 2 1 - 1 X 1 2 - 2 1 Ferrous Nitrate - 1 1 - - 2 2 - - 2 2 - 2 - - 2 - 1 1 - - 1 Ferrous Sulfate Solution Liquid 1 1 1 - 2 2 2 - 2 2 1 2 1 - 1 X 1 1 X X 1 . CHEMICAL RESISTANCE TABLE www.gates.com 241 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master

RkJQdWJsaXNoZXIy OTM5NzE=