2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email: [email protected] 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene Dimethyl Phthalate Colorless Oily Liquid 1 1 - 1 2 X X X X 2 1 X 1 - - - - - - 1 - Dimethyl Sulfate (Methyl Sulfate) Colorless Liquid 1 1 - - X X X X X 2 X X - 1 1 - - - - - - Dimethyl Sulfide Colorless Liquid 1 1 - - - - - - - - 1 - - - - - - - - - - Dimethyl Sulfoxide Colorless Liquid 1 1 - - - - - - - - 1 - - - - - - - - - - Dimethyl Terephthalate Colorless Crystals - - - - - X X - X X 1 - - - - - - - - - - Dimethylamine (DMA) Liquid @ 70PSIG @ 120°F (49°C) 1 1 1 - - - - - - - - - - - - - - - - - - Dimethylaminoethanol (Dimethylethanolamine) Colorless Liquid 1 1 - 1 2 - - - - - - - - - - - - - - - - Dimethylaminomethyl Phenol (DMP) Dark Red Liquid 1 1 - - - - - - - - 1 - - - - - - - - - - Dimethylbenzene (DMB) Colorless Liquid 1 X X X X X X X X X 1 X X X X - - - - - - Dimethylcarbinol (isopropyl alcohol) Colorless Liquid 1 1 1 1 1 1 2 2 2 1 1 2 1 1 2 1 1 1 1 2 1 Dimethylcyclohexylamine Water White Liquid 1 1 - - - - - - - - - - - - - - - - - - - Dimethylformamide (DMF) Water White Liquid 1 2 - - - - - - - - X - - - - 1 1 1 - - 1 Dimethylketone (Acetone) Colorless Liquid 1 1 X 1 2 X X X X 2 X X 1 1 X 1 1 1 1 1 2 Dimethylphenol (Xylenol) White Solid, Liquid @ 68°F (20°C) 1 1 - - - - - - - - 1 - - - - - - - - - - Dinitrobenzene (Soluble in Chloroform) In Chloroform 1 2 - X X - - - - - 1 - - - - - - - - - - Dinitrogen Tetroxide (Nitrogen Dioxide) Liquid @ 50PSIG @ 120°F (49°C) 1 - - - - - - - - - 1 - - - - - - - - - - Dinitrotoluene, Solid In Alcohol or Ether 1 1 1 1 1 - - - - - X - - - - - - - - - - Dioctyl Adipate di (2-ethylhexyl) adipate Light Colored Oily Liquid 1 1 - - - - - - - - 1 - - - - - - - - - - Dioctyl Phosphite, di-(2-ethylhexyl) phosphite Colorless Liquid 1 1 - 1 X - - - - - 1 - - - X - - - - - - Dioctyl Phthalate, di-(2-ethylhexyl) phthalate Light Colored Liquid 1 1 - 1 X X X X X X 1 X 2 - - 1 1 1 1 1 X Dioctyl Sebacate, di-(2-ethylhexyl) sebacate Pale Straw Colored Liquid 1 1 - 1 - X X X X 2 1 X X - - - - - - - - Dioctylamine di-(2-ethylhexyl)amine Water White Liquid 1 - - - - - - - - - - - - - - - - - - - - DIOP (Diisooctyl Phthalate) Nearly Colorless Liquid 1 - - - 1 X - X - 1 X X - - - - - - - - - Dioxane (Diethylene Dioxide) Colorless Liquid 1 1 - 1 2 X X X X 2 X X 2 1 X 1 1 1 1 1 1 Dioxane (Diethylene Ether) Colorless Liquid 1 1 - 1 2 X X X X 2 X X 2 1 X 1 1 1 1 1 1 Dioxolane (Ethylene Glycol Formal) Water White Liquid 1 - - - - - - - - - X - - - - 1 1 1 1 1 - Dipentene (Cinene, Limonene) Colorless Liquid 1 2 - X X X X X - - 1 - - 1 - 1 1 1 1 1 - Diphenyl Phthalate Yellow White Powder 1 1 - 1 - - - - - - 1 - - - - - - - - - - Dipropyl Ketone Colorless Liquid 1 1 - 1 1 - - - - - X - - - - - - - - - - Dipropylamine Water White Liquid 1 1 - - - - - - - - - - - - - - - - - - - Dipropylene Glycol Colorless Liquid 1 1 1 1 1 - - - - - 1 - - - - - - - - - - Dipropylene Glycol Monomethyl Ether (DPM) Colorless Liquid 1 1 1 1 1 - - - - - - - - - - - - - - - - Dirco Oils Liquid 1 1 - - X 1 - - - X - - - 1 - 1 1 1 1 1 - Disodium Phosphate (DSP soluble in H2O) Colorless or White Powder - - - - - - - - - - - - - - - - - - - - - Disodium Phosphate Solution In Water 1 1 1 1 1 - - - - - 1 - - - - - - - - - - Distillate Fuel Oil Clear to Brown Liquid 1 2 - X X - - - - - 1 - - - - - - - - - - Divinylbenzene (20-25% or 50-60% Grades) Water White to Straw Liquid 1 2 - X X X X X - X 1 - - - - - - - - - - DMA (Dimethylamine) Gas 1 1 1 - - - - - - - - - - - - - - - - - - DMAC (Dimethyl Acetamide) Colorless Liquid 1 1 - - - - - - - - - - - - - - - - - - - DMB (Dimethylbenzene) Colorless Liquid 1 X X X X X X X X X 1 X X X X - - - - - - . CHEMICAL RESISTANCE TABLE www.gates.com 239 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master

RkJQdWJsaXNoZXIy OTM5NzE=