2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email: [email protected] 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene Diethanolamine (20%) In Water or Alcohol 1 - - 1 2 2 2 2 X 1 1 2 1 1 2 1 1 1 1 X - Diethanolamine Liquid above 83°F (29°C) 1 - - 1 - - - - - - - - - - - 1 1 1 1 X - Diethyl Ether (Ethyl Ether) Colorless Liquid 1 2 - 1 X X X X X 2 X X 1 - 2 2 1 1 1 1 1 Diethyl Ketone Colorless Liquid 1 - - - 2 X - X X 2 X X - - X - - - - - - Diethyl Oxalate Colorless Oily Liquid 1 - - - X X - X X X - X - - X - - - - - - Diethyl Phthalate (Ethyl Phthalate) Water White Liquid 1 1 - - - X X X - 2 - - 2 - - - 1 1 - 1 - Diethyl Sebacate - 1 1 - - - X X X X 2 2 X 2 - - - 1 1 - 1 - Diethyl Sulfate Colorless Liquid 1 - - - 1 X 1 X 1 2 X X - - - - - - - - - Diethyl Sulfide (Ethyl Sulfide) Colorless Oily Liquid 1 1 - - - - - - - - 1 - - - - - - - - - - Diethylacetaldehyde (Ethylbutyraldehyde) Colorless Liquid 1 1 - - - - - - - - - - - - - - - - - - - Diethylamine Colorless Liquid - - 2 - - - - - - - - - - - - - 1 1 - 1 1 Diethylbenzene Colorless Liquid 1 1 - - X - X X - X 1 - 2 - - - - - - - - Diethylene Dioxide (1,4 Dioxane) Colorless Liquid 1 1 - 1 2 X X X X 2 X X 2 1 X 1 1 1 1 1 1 Diethylene Ether (Dioxane) Colorless Liquid 1 1 - 1 2 X X X X 2 X X 2 1 X 1 1 1 1 1 1 Diethylene Glycol (Dihydroxydiethyl Ether) Colorless Syrupy Liquid 1 1 - 1 1 1 1 1 1 1 1 - 1 1 1 1 1 1 1 1 1 Diethylene Glycol Methyl Ether (Methyl Cellosolve) Colorless Liquid 1 1 - 1 1 - X X - X 1 X 1 - - - - - - - - Diethylene Glycol Monobutyl Ether Colorless Liquid 1 1 - 1 1 - - - - - 1 - - - - - - - - - - Diethylene Glycol Monobutyl Ether Acetate Colorless Liquid 1 1 - 1 1 - - - - - - - - - - - - - - - - Diethylene Glycol Monoethyl Ether Colorless Liquid 1 1 - 1 1 - - - - - 1 - - - - - - - - - - Diethylene Glycol Monomethyl Ether Colorless Liquid 1 1 - 1 1 - - - - - 1 - - - - - - - - - - Diethylene Glycol Monomethyl Ether Acetate Colorless Liquid 1 1 - 1 1 - - - - - - - - - - - - - - - - Diethylenetriamine Yellow Liquid 1 1 1 - 1 - X - X 1 X X - - - - - - - - - Dihydroxyacetone In Water 1 1 - 1 1 - - - - - - - - - - - - - - - - Dihydroxydiethyl ether (Diethylene glycol) Colorless Syrupy Liquid 1 1 1 1 1 1 1 1 1 1 1 - 1 1 1 1 1 1 1 1 1 Diisobutyl Ketone Colorless Liquid 1 1 - 1 1 X X X X 2 X X 2 1 - - 1 1 - 1 1 Diisobutyl Phenol (Octyl Phenol) White Flakes 1 - - - - - - 1 - - - - - - - - - - - - - Diisobutyl Phthalate Liquid 1 1 - - - - - - - - - - - - - - - - - - - Diisobutylene Colorless Liquids 1 1 - X X 2 X X X X 1 X 2 - - - 1 1 - 1 - Diisodecyl Adipate (DIDA) Light Colored Oily Liquid 1 - - - - X - X - 1 X X - - - - - - - - - Diisooctyl Phthalate (DIOP) Nearly Colorless Liquid 1 - - - 1 X - X - 1 X X - - - - - - - - - Diisopropanolamine Liquid above 108°F (42°C) 1 - - - - 2 - 2 - 1 - - - - - - - - - - - Diisopropyl Ketone Colorless Liquid 1 1 - 1 1 X X X X 2 X X - 1 - - 1 1 - 1 - Diisopropylamine Colorless Liquid 1 1 - - - - - - - - - - - - - - - - - - - Diisopropylbenzene (meta) Colorless Liquid 1 2 2 X X - - - - - 1 - - - - - - - - - - Diisopropylidene Acetone (Phorone) Yellow Liquid 1 1 - - 2 X X X X 2 X X - - - 1 1 1 - 1 - Dilauryl Ether Liquid above 92°F (33°C) 1 1 - 1 1 - - - - - X - - - - - - - - - - Dimethyl Acetamide (DMAC) Colorless Liquid 1 1 - - - - - - - - - - - - - - - - - - - Dimethyl Aniline Yellow/Brown Oily Liquid 1 1 - - X X X X X 2 1 X 2 - - - - - - 1 - Dimethyl Ether Liquid under Pressure 1 1 1 1 1 X X X X 2 X X - - - 1 1 1 1 1 - Dimethyl Formamide Water White Liquid 1 1 - 1 2 - - - - - X - - - - 1 1 1 - - 1 . CHEMICAL RESISTANCE TABLE 238 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master

RkJQdWJsaXNoZXIy OTM5NzE=