2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email:
[email protected] 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene Citric Acid Solution In Water 1 1 1 1 1 X 2 2 1 2 1 1 - 1 1 X X 1 1 X 2 Coal Gas (Coke Oven Gas, Max 120°F/49°C) Gas 1 - - X - - - - - - - - 1 - 1 - - - - - - Coal Tar Black, Viscous Liquid 1 - - X X 2 X X 2 X 1 X 2 X X 1 1 1 1 1 - Coal Tar Pitch (Roofing) Liquid above 212°F (100°C) 1 - - X X 2 X X 2 X 1 2 2 - X - - - - - - Cobalt Nickel Plating Solution Liquid 1 1 - - - - - - - - - - - X - - - 2 - - - Cocoa Butter (Theobroma Oil) Liquid above 95°F (35°C) 1 2 2 2 - 2 X X 2 - - - - - - 1 1 1 - - - Coconut Oil Liquid above 77°F (25°C) 1 - - X 2 1 X X 1 2 1 2 - 1 2 - - - - - - Cod Liver Oil Pale Yellow Liquid 1 1 - 2 2 X X X X 2 1 X - - - 1 1 1 1 1 - Coke Oven Gas (Under 300°F/149°C) Gas 1 1 - X X X X X X X 1 2 - - - 1 1 1 2 - 1 Copper Arsenate (Cupric Arsenate) In Dilute Acid 1 1 - - - - 2 2 - - 1 2 - - - 1 1 1 - - - Copper Chloride (Cupric Chloride) In Water 1 1 - - - 2 2 2 2 2 1 2 2 X 1 X X 1 - X 1 Copper Cyanide (Cupric Cyanide) In Dilute Acids or Alkalies 1 1 - - 2 2 2 2 2 2 1 2 - - 1 - 1 1 - X 1 Copper Nitrate (Cupric Nitrate) In Water 1 1 - - 1 1 2 2 1 1 1 1 1 - 1 X 1 1 - X 1 Copper Sulfate (Cupric Sulfate) In Water 1 1 - - 2 1 2 2 1 2 1 1 1 X 1 X 1 1 X X 1 Copper Sulfide (Soluble in Nitric Acid) In Nitric Acid 1 - - - - 1 - X - 1 1 1 - - - - - - - - - Corn Oil Pale Yellow Liquid 1 2 - 2 2 2 X X 2 2 1 X 2 - 1 1 1 1 1 1 X Corn Syrup (Glucose Syrup) Clear Liquid 1 2 - 1 2 2 2 2 2 2 2 2 - - - 1 1 1 1 - - Cottonseed Oil Liquid, Several Colors 1 1 - 2 2 2 - - 1 - 1 2 2 - - 1 1 1 1 1 1 Creosote (high Napthalene/Anthracene) Liquid X 2 X X - 2 X X X 2 1 X - - X 2 1 1 1 X 2 Cresol (Methyl Phenol) Liquid above 95°F (35°C) 1 2 - - - X X X X 2 1 X 1 X - 2 1 1 1 - 2 Cresylic Acid Liquid 1 - - - X X X X X X 1 X - X - - - - - - - Crotonic Acid (Methylacrylic Acid) White Crystalline Solid 1 1 1 1 2 2 X X - 1 1 - 1 X - 1 X - - - - Crude Oil (Crude Petroleum Oil) Liquid 1 1 - X X 1 X X 2 X 1 2 2 - 1 1 1 1 1 1 1 Crude Wax Liquid above 200°F (93°C) 1 2 - - - 2 - - - 2 1 - - - 1 1 1 1 - 1 1 Cryolite (Greeland Spar) In Sulfuric Acid 1 2 - - X 1 X X 2 X 1 X - - - 1 1 1 - 1 X Cumene (Isopropyl Benzene) Colorless Liquid 1 2 - X - - - - - - 1 - 2 - - - - - - - - Cupric Arsenate (Copper Arsenate) In Dilute Acid 1 1 - - - - 2 2 - - 1 2 - - - 1 1 1 - - - Cupric Chloride (Copper Chloride) In Water 1 1 - - - 2 2 2 2 2 1 2 2 X 1 X X 1 - X 1 Cupric Cyanide (Copper Cyanide) In Dilute Acids or Alkalies 1 1 - - 2 2 2 2 2 2 1 2 - - 1 - 1 1 - X 1 Cupric Nitrate (Copper Nitrate) In Water 1 1 - - 1 1 2 2 1 1 1 1 1 - 1 X 1 1 - X 1 Cupric Sulfate (Copper Sulfate) In Water 1 1 - - 2 1 2 2 1 2 1 1 1 X 1 X 1 1 X X 1 Cutting Oil (Mineral Oil Base) Liquid 1 2 - - X 1 X X 2 X 1 X - - - 1 1 1 - 1 X Cutting Oil, Sulfur Base Liquid 2 - - - - 1 - - X - - - - - - 1 1 1 - 1 1 Cutting Oil, Water Soluble Liquid 1 - - - - 1 - - X - - - - - - 1 1 1 - 1 1 Cyanide, Copper (Cupric Cyanide) In Dilute Acids or Alkalies 1 1 - - 2 2 2 2 2 2 1 2 - - 1 - 1 1 - X 1 Cyanide, Mercuric In Water 1 1 - - 2 2 2 2 1 2 - 1 - - - - - - X - 1 Cyanide, Potassium In Water 1 - - - - - - - - - - - 1 - - - - - - - - Cyanide, Silver In Nitric Acid 1 1 - - - - - - 1 - - - - - 1 - - - - - 1 Cyanide, Sodium In Water 1 1 - - 1 1 1 1 1 1 1 1 1 1 1 2 1 1 X X - Cyclohexane Colorless Liquid 1 2 1 - X 2 X X X X 1 X 1 1 X 1 1 1 - 1 X Cyclohexanol Colorless, Oily Liquid 1 2 - - X 2 X X 2 X 1 2 1 - X - - - - - 1 . CHEMICAL RESISTANCE TABLE 236 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=