2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email: [email protected] 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene Chlordane Colorless Viscous Liquid 1 1 - - X X - - X - 1 X - 1 2 - - - - - - Chlorinated Napthalene (Chloronapthalene) Oily Liquid to Solid 1 - - - X X X X X X 1 X - - - - - - - - - Chlorinated Solvents (ie Tetrchloroethane) Colorless Liquid 1 X X X X - X X - X 1 X X 1 X - - - - - - Chlorine Gas NO HOSE AVAILABLE - - - - - - Chlorine Liquid (Liquid @ 210PSIG @ 120°F/(38°C) Clear Amber Liquid 1 - - - X - - - - - 1 - - X X - - - - - - Chlorine Trifluoride Pale Green Liquid 1 - - - X - - - - - 1 - - - X - - - - - - Chlorine Water (.03%/300PPM Chlorine) Clear, Yellowish Liquid 1 X 1 - X - - - - - 1 - - - - - X X - - 1 Chloroacetic Acid (Monochloroacetic Acid) Powder or White Crystals 1 1 X X X X X X X X 1 2 - - - - - - - - - Chloroacetic Acid (Under 100°F/38°C) Solid 1 1 1 X X X X X X X 1 2 - - - - - - - - - Chloroacetic Acid Solution In Water, Alcohol, Ether 1 1 X 1 2 - - - - - - - - X - X X X - 2 1 Chloroacetone Colorless Liquid - - - - 1 - - - - - X - X - - - - - - - - Chloroacetyl Chloride Water White Liquid 1 - - - - - - - - - - - - - 1 - - - - - - Chloroaniline Amber Liquid 1 - - - - - - - - - - - - - - - - - - - - Chlorobenzene (Phenyl Chloride) (Monochlorobenzene) Clear Liquid 1 2 - X X X X X X X 1 X X X X 1 1 1 1 1 X Chlorobromomethane Clear Liquid 1 2 X X X X X X X X X X X X X 1 1 1 - 1 X Chlorodifluoromethane (Freon 22) Gas SPECIAL HOSE REQUIRED - - - - - - Chloroethane (Ethylene Dichloride) Colorless Liquid 1 2 2 X X X X X X X 1 X X X X - - - - - - Chloroform Colorless Liquid 1 2 2 X X X X X X X 1 X X 2 X 1 1 1 1 1 X Chloronapthalene (Chlorinated Napthalene) Oily Liquid to Solid 1 - - - X X X X X X 1 X X - - - - - - - - Chloropentane (n-amyl chloride) Colorless Liquid 1 - - - - - - - - - - - X - X - 1 1 - - X Chlorophenol In Benzene, Alcohol, Ether 1 2 - - - - - - - - - - - - - - - - - - - Chloropicrin Mixture Colorless Liquid 1 - - - - - - - - - - - - - X - - - - - - Chloropropylene Oxide (Epichlorohydrin) Volatile Liquid 1 2 - X X - - - - - X - - - - 1 - - - - 1 Chlorosulfonic Acid Colorless to Light Yellow Liquid NO HOSE AVAILABLE - - - - - - Chlorothene (TM for chlorinated solvents) Colorless Liquid 1 1 X - - X - - X - 2 - - - - - 1 1 - 1 - Chlorotoluene Colorless Liquid 1 - - X X X X X X X 1 X X - X 1 1 1 1 1 - Clorox Colorless Liquid 1 2 1 - - - 2 2 2 2 - 2 1 1 1 - 2 1 - - X Chocolate Syrup Liquid - - - 1 - - - - - - - - - 1 1 - - - - - - Chrome Alum (Chromium Potassium Sulfate) In Water 1 1 - - 1 1 1 1 1 1 1 1 - 1 1 - - - - - 1 Chromic Acid (100%) Dark Red Crystals 1 X 2 - - - - - - - 1 - - - X X X X X X - Chromic Acid (25% Solution or less) In Water 1 1 1 1 2 X X X X X 1 2 1 X X X X 2 X X 1 Chromic Acid (50% Solution with water) In Water 1 1 1 1 2 X X X X X 1 2 1 X X X X 2 X X 1 Chromic Acid (Chromium Trioxide) Purplish-Red Crystals 1 X 2 - - - - - - - 1 - - - X X X 2 X X 1 Chromic Chloride In Water 1 - - - - - - - - - - - - - 1 - - - - - - Chromium Trioxide (Chromic Acid) Purplish-Red Crystals 1 X 2 - - - - - - - 1 - - - X X X 2 X X 1 Cider Liquid 1 - - 1 - - - - - - - - - - 2 - - - - - - Cinene (Dipentene) Colorless Liquid 1 2 - X X X X X - - 1 - - - - - - - - - - Citgo FR Fuels Liquid 1 1 - - 1 X - - - 1 - - - - 2 - - - - - - . CHEMICAL RESISTANCE TABLE www.gates.com 235 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master

RkJQdWJsaXNoZXIy OTM5NzE=