2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email:
[email protected] 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene Calcium Hypochlorite Solutions In Water or Alcohol 1 1 X - - - X X X 2 - 2 1 - 1 - X 2 X X 1 Calcium Metasilicate (Calcium Silicate) White Powder 1 1 - - - 2 2 1 - 2 1 2 1 - 1 1 1 1 1 1 - Calcium Nitrate Solutions In Water, Alcohol, or Acetone 1 1 - - 1 1 1 1 1 1 1 1 1 - 1 1 1 1 1 1 1 Calcium Oxide (Lime; quick, unslaked) White to Gray Lumps - - - - - - - 1 - - - - - - - - - 2 - - - Calcium Silicate (Calcium Metasilicate) White Powder 1 1 - - - 2 2 1 - 2 1 2 1 - 1 1 1 1 1 1 - Calcium Stearate White Powder - - - - - - - 1 - - - - - - - - - - - - - Calcium Sulfate White Powder or Crystals 1 1 - - 1 1 - 1 1 1 1 1 1 - - 1 1 1 - 1 1 Calcium Sulfide Yellow to Gray Powder 1 1 - - - 1 2 1 2 1 2 1 1 - 2 1 1 1 2 - - Calcium Sulfite (Soluble In Sulfurous Acid) In Acid 1 1 1 1 1 - - - - X 1 - 1 - - - - - - - - Caliche Liquors (Sodium Nitrate) In Water 1 1 - - - 1 2 2 - 1 - 1 - - - - 1 1 - - - Camphene (Liquid above 115°F/46°C) Liquid above 115°F (46°C) 1 - - X X - - - - - 1 X - - - - - - - - - Cane Sugar Liquors In Water 1 1 - 1 2 1 2 2 1 2 - 1 1 - 1 1 1 1 1 2 1 Caproic Acid Colorless or Yellow Liquid 1 1 1 1 2 - - - - - 1 - - - - - - - - - - Caprolactam White Flakes - - - - - - - 1 - - - - - - - - - - - - - Caprolactam, Molten (Above 156°F/69°C) Liquid - - - - - - - - - - - - - X - - - - - - - Caprylic Acid (Octanoic Acid) Colorless, Oily Liquid 1 - - - - - - - - - - - 1 - - - - - - - - Carbamates Crystals 1 1 - - X X X X X X 2 X - - - - - - - - - Carbolic Acid Liquid above 109°F (43°C) 1 2 2 2 2 X X X X 2 1 X 1 X X X 1 1 2 X - Carbolic Acid (Phenol) White or Pink Crystals 1 2 - 2 2 X X X X 2 1 X 1 X X X 1 1 2 X - Carbolic Acid (Phenol, 82-95% in Creosols) Liquid 1 2 - - 2 X X X X 2 2 X 1 X X X 1 1 2 X - Carbon Dioxide (Dry) Gas 1 1 - - 1 1 1 1 1 1 1 1 1 - 1 1 1 1 1 1 1 Carbon Dioxide (Wet) Gas with Water Vapor 1 1 1 - 2 1 2 2 1 2 1 1 - - 1 1 1 1 1 1 1 Carbon Disulfide Clear to Faint Yellow Liquid 1 2 1 - X 2 X X X X 1 X 2 1 X 2 1 1 2 2 X Carbon Monoxide Gas 1 2 1 - 1 2 X X 2 X 1 1 - - 1 1 1 1 1 1 1 Carbon Tetrachloride (Pyrene) Colorless Liquid 1 2 X X X X X X X X 1 X X X X X 2 2 X 2 X Carbonic Acid Liquid 1 1 1 1 1 1 1 1 1 1 1 1 1 - X X 1 1 2 X 1 Carbonyl Chloride (Phosgene) Gas/Liquid 1 X X X X X X X X 1 1 X - 2 - - - - - - - Casein (White amorphous solid) In Concentrated Acid 1 - - - - - - - - - 1 - - - 1 - - - - - - Castor Oil Pale Yellow or Colorless Liquid 1 1 - - - 1 X X 1 2 1 1 1 - 1 1 1 1 1 1 1 Caustic Potash, Dry (Potassium Hydroxide) White Pellets or Flakes 1 1 - - 2 X 2 1 2 1 1 1 1 X X - - - - - - Caustic Potash, Liquid (up to 45%) Solution in Water 1 1 1 1 2 2 2 2 - 1 2 - 1 1 1 - - - - - - Caustic Soda, Dry (Sodium Hydroxide) White Beads or Pellets - - - - - - - 1 - - - - - - - - - - - - - Caustic Soda, Liquid (up to 73%) Solution in Water 1 2 - 1 2 X 1 1 2 2 X 1 1 2 X - - - - - - Cellosolve Acetate (Eg Ethyl Ether Acetate) Colorless Liquid 1 1 - - 2 X - - - - X - X - 1 1 1 1 - - 1 Cellosolve Butyl (Eg Butyl Ether) Colorless Liquid 1 1 - - 2 X - - - - X - 1 - 1 1 1 1 - - 1 Cellulose Solid, Many Forms 1 1 1 1 1 1 1 1 1 1 1 1 1 - - - - - - - - Cement, Portland Gray Powder 1 - 1 - - - - 1 - - - - - - - - - - - - - China-Wood Oil (Tung Oil) Yellow Oil 1 2 - X X 2 X X X X 1 2 - - 2 1 1 1 1 1 - . CHEMICAL RESISTANCE TABLE 234 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master
RkJQdWJsaXNoZXIy OTM5NzE=