2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email: fppasupport@gates.com 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene Benzyl Alcohol Water White Liquid 1 1 1 1 2 X X X X 1 1 X 1 X 1 - - - - - - Benzyl Alcohol, Photo Inhibited Water White Liquid 1 - - - - - - - - - - - - - - 1 1 1 - - 1 Benzyl Benzoate Water White Liquid 1 1 - - 2 - - - - 2 1 - - - - 1 1 1 - - - Benzyl Chloride Colorless Liquid 1 2 2 X X X X X X X 1 - X 2 X 1 - - - - - Bicarbonate of Soda White Powder - - - - - - - 1 - - - - - - - - - - - - - Bio-Diesel (B100) Liquid below 125°F (52°C) 1 2 2 - - 2 - - - - 1 2 2 2 X 2 2 1 1 2 1 Bio-Diesel (B100) Liquid 125°F (52°C) and Above 1 X X X X X X X X X 1 X X 2 X 2 2 1 1 2 1 Bismuth Carbonate White Powder 1 - - - - - - 1 X - - - - - - 1 1 1 - - 1 Bisphenol A White Flakes - - - - - - - 1 - - - - - - - - - - - - - Bitumastic Liquid 1 - X - X 2 X X 2 X 2 X 2 - - 1 1 1 - 1 - Black Liquor (RXN Product Pulpwood+NaOH) Black Alkaline Liquid 1 1 1 1 2 2 X X 2 2 1 2 2 - 1 1 1 1 - - 1 Black Sulfate Liquor (See “Black Liquor”) Black Alkaline Liquid 1 1 1 1 2 2 X X 2 2 1 2 X - 1 1 1 1 - - 1 Blast Furnace Gas (Cooled) Gas 1 1 - - - X X X X X 1 X 2 - X 1 1 1 - 1 - Bleach (Chlorinated Lime) White Powder (35- 37% Cl) - - - - - - - 1 - - - - - - - - - - - - - Bleach Liquor (Calcium Hypochlorite/H2O) Clear Solution 1 1 1 1 2 - - - - - 1 - 1 - - - - - - - - Borax (Sodium Borate) White Crystals 1 1 - - 1 1 1 1 1 1 1 1 1 1 1 2 1 1 - 2 1 Bordeaux Mixture (Slaked Lime & Copper Sulfate) In Water 1 1 1 1 1 1 2 2 2 1 1 - - - 1 - 1 1 - - - Boric Acid White Powder or Colorless Scale 1 1 1 1 1 1 1 1 1 1 1 1 1 X 1 X 2 1 1 X 1 Boric Oxide Colorless Powder 1 - - - - - - 1 - - - - - - 1 - - - - - - Brake Fluid (Petroleum Base) Liquid 1 1 - X X 1 X X 2 X 1 X 1 1 2 1 1 1 - 1 X Brake Fluid (Synthetic) DOT2, DOT3, DOT4 Liquid 1 1 - 1 1 X X X X 1 X X 1 - 2 1 1 1 - 1 - Brine (Salt) Liquid 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 2 1 1 - 2 1 Bromine Dark Reddish Brown Liquid 1 - - X X X - - X - 1 - - X X 1 1 1 1 1 - Bromobenzene Colorless Liquid 1 - - X X - X X - X 1 - - - X - - - - - - Bromochloroethane Colorless Liquid - - X X X - X X - X X - X X - - - - - - - Bromochloromethane (Chlorobromomethane) Clear Liquid 1 2 X X X X X X X X X X X X X 1 1 1 - 1 X Bromotoluene Clear Liquid 1 - - X X - X X - X 1 - X - X - - - - - - Bubble Bath Compounds Liquid 1 - 1 - - - - - - - - - - - - - - - - - - Bunker Oil Liquid 1 2 2 X X 1 X X 2 X 1 X - 1 X 1 1 1 1 1 - Butadiene (1, 3) Gas 1 1 - X X 2 X X X X 1 X - 1 X - 1 1 - 1 1 Butanal (Butyraldehyde) Water White Liquid 1 2 - - X X X X X X X X 2 - - - - - - 1 - Butandiol (Butylene Glycol) Colorless Oily Liquid 1 1 2 - - - - - - - 1 - - X - - - - - - - Butane (Gas) Colorless Gas USE LPG HOSE ONLY - - - - - - Butane (Liquid) Liquid USE LPG HOSE ONLY - - - - - - Butanol (Butyl Alcohol) Colorless Liquid 1 1 1 1 1 1 1 1 2 1 1 2 1 1 1 1 1 1 1 1 1 Butter Yellow/White Semi- Solid/Liquid - - - 2 - - - - - - - - 2 - - - - - - - - Butter Oil (Use FDA Hose) Yellow to white Liquid 1 - - 2 - - X X 2 - - - - - - 1 1 1 1 1 - Butyric Acid Colorless Liquid 1 1 1 1 2 - 2 2 X 2 1 X 1 X - - - - - - - Butyl Carbitol (Diethylene Glycol Butyl Ether) Colorless Liquid 1 1 - 2 2 2 X X 2 2 1 - 1 - - 1 1 1 1 1 - . CHEMICAL RESISTANCE TABLE 232 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master
RkJQdWJsaXNoZXIy OTM5NzE=