2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email: [email protected] 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene Ammonium Hydroxide (16%, 20%, 26%, & 30%) Colorless Liquid 1 1 1 1 - - - - - - 2 - - - - 2 1 1 - X 1 Ammonium Hydroxide (up to 30% NH3) Colorless Liquid 1 1 1 1 1 2 X 2 2 2 2 1 1 X X 2 1 1 - X 1 Ammonium Metaphosphate White Powder 1 1 - - 1 2 2 2 2 1 - 2 - - 2 1 1 1 X - 1 Ammonium Nitrate Colorless Crystals 1 1 - - - - - 1 - - - - - - - 1 1 1 2 X 1 Ammonium Nitrate Fertilizer (20.5% N, or 33.5% N Aggregate 1 - - - - - - 1 - - - - - - - 1 1 1 2 X 1 Ammonium Nitrate Prills and Oil Aggregate 1 - - - - 1 - 1 - - - - - - - 1 1 1 2 X 1 Ammonium Nitrate Solution (up to 83%) Liquid 1 1 1 1 1 1 - 1 1 - 1 1 1 1 - 1 1 1 2 X 1 Ammonium Nitrite Colorless Crystal 1 1 - - - X X X 2 - - - 1 - - - 1 1 - - 1 Ammonium Persulfate Solution in Water 1 1 - - - X - - X - X - - - - - 1 1 - X X Ammonium Phosphate White Crystals or Powder 1 - - - - - - 1 - - - - - - - X 2 1 X - 1 Ammonium Phosphate Solution Liquid 1 1 1 1 1 1 1 1 1 1 1 1 1 - 1 X 2 1 X - 1 Ammonium Polysulfide Solution Yellow Solution 1 1 1 - - - - - - - - - - - - - - - - - - Ammonium Sulfate Gray to White Crystals 1 1 - - - - - 1 - - - - 1 - - 1 1 1 X X 1 Ammonium Sulfide Yellow Crystals 1 1 - - - - - 1 - - - - - - - 1 1 1 X X 1 Ammonium Sulfide Solution (40-44% or less) Liquid 1 1 - - 1 2 1 1 - 1 1 1 1 - 1 1 1 1 X X 1 Ammonium Thiocyanate (50-60% less) In Water 1 1 1 1 1 1 1 1 1 - 1 1 1 - - 1 1 1 - - 1 Amyl Acetate (Banana or Pearl Oil) Colorless Liquid 1 1 1 - 2 X X X X 2 X X X 1 X X 1 1 X 1 X Amyl Alcohol Colorless Liquid 1 2 2 2 2 2 2 2 2 2 1 2 1 1 2 1 1 1 1 1 - Amyl Chloride (Chloropentane) Colorless Liquid 1 - - - - - - - - - - - - - X - 1 1 - - X Amyl Chlorides (mixed) Straw to Purple Liquid 1 2 2 X X X X X X X 1 X X 1 X - 1 1 - - X Amyl Chloronaphthalene - 1 1 2 X X X X X X X 1 X X 1 - - 1 1 - - - Amyl Naphthalene - 1 1 - - X X X X X X 1 X X - - - 1 1 - - - Amyl Phenol Clear Straw Colored Liquid 1 2 - - - - - - - - - - - - - - 1 1 - - - Amylamine Colorless Liquid 1 X - - X 2 - X X X X X 2 - - - - - - - - Amylbenzene (sec amylbenzene) Clear Liquid 1 2 2 X X 2 X X 2 X 1 - - - - - - - - - - Anethole (anise camphor) White Crystals/Liquid 73°F(23°C) 1 2 - - - X X X X X 1 X X X - 2 1 1 2 X 1 Anhydrous Ammonia (R 717) Gas or Liquid NO HOSE AVAILABLE - - - - - - Aniline Colorless Oily Liquid 1 2 X 1 2 X X X X 2 1 X 2 X - 2 1 1 2 X 1 Aniline Dyes - 1 1 - 1 2 X X X X 2 2 X 2 - - X 1 1 - - 2 Aniline Hydrochloride White Crystals 1 1 - - 2 2 2 2 X 2 - - - - - - X X - X 2 Aniline Oil (Aniline) Colorless Oily Liquid 1 2 X 1 2 X X X X 2 1 X 2 X - 2 1 1 2 X 1 Animal Fat (Lard) White Solid/Liquid > 108°F(42°C) 1 2 2 X X 1 X X 2 X 1 X 2 1 - 1 1 1 1 X - Animal Gelatin - 1 - 1 - - 1 - - 1 - - - - - 1 - 1 1 - - - Animal Grease, Inedible, Liquid Liquid 1 - - - X 1 - X 2 X 1 2 2 - - - - - - - - Animal Oils Solid to Liquid 1 - - 2 - 1 - - 2 - - - 1 1 1 1 1 1 1 - - Ant Oil (Furfural) Colorless to Reddish Brown Liquid 1 1 - 2 X X X X 2 X 2 2 1 - X 2 1 1 1 1 2 Antifreeze (Glycol Base) Liquid 1 1 2 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 Antimony Chloride (50%) White Powder 1 1 1 - - - - - - 2 1 - - 1 1 X X X - - 1 Antimony Pentachloride Reddish-Yellow Liquid 1 1 1 - - - - - - - 1 - - - - - - - - - - Antimony Salts White Crystal 1 1 - - 1 2 - - - 1 1 - - - 1 - - - - - - Aqua Ammonia (Ammonium Hydroxide) Colorless Liquid 1 1 1 1 1 2 2 2 2 2 2 1 1 X X 2 1 1 - X 1 Aqua Regia (Nitrohydrochloric Acid) Fuming Yellow Liquid 1 2 X X X X X X X X 1 X 2 X X - X X - - X . CHEMICAL RESISTANCE TABLE 230 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master

RkJQdWJsaXNoZXIy OTM5NzE=