2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
INDUSTRIAL HOSE CRIMPERS GC ™ 96 TSI-3 ™ CRIMPER The GC96TSi-3 crimper is capable of crimping 3” six-wire and up to 6” I.D. industrial hose. This crimper allows distributors to make reliable and professional looking assemblies providing more value to the end user. The large crimper head allows industrial hose assemblies to be made with a variety of terminations using crimpable ferrules and sleeves. The GC96TSi crimper has additional versatility since in conjunction with optional spacer dies and GC32 dies; it can make Gates hydraulic hose assemblies also. FEATURES: ■ Electronic touch screen control panel for fast input of crimper settings ■ Horizontal front-end feed makes crimping easier and convenient ■ 550-ton force that allows crimping of a wide variety of couplings ■ 2 speed die closure and rapid retract permit fast assembly fabrication ■ Full range die sets that enable production of a wide range of hose assemblies ■ 3” six-wire and 6” industrial CRIMPER PRODUCT NO WEIGHT (LBS) GC96 TSi-3 - Includes Foot Pedal and Lifting Rope 7480-9003 1380 DIES AND ACCESSORIES PRODUCT NO WEIGHT (LBS) Quick Change Tool 7482-7104 5.5 Die Racks (2) holds the dies (hydraulic dies only); stand or wall mount 7480-7003 48.4 GC32-XD/TSI GC96 Stand 7480-7002 138 GC96 Spacer Dies with box (for crimping with GC32-XD dies) 7482-9600 39.3 Die Set - 96-610 with box (Min. Crimp O.D. 3.54”; Max. ferrule O.D. 4.63”) 7482-9610 48.45 Die Set - 96-611 with box (Min. Crimp O.D. 4.25”; Max. ferrule O.D. 5.33”) 7482-9611 43.1 Die Set - 96-612 with box (Min. Crimp O.D. 4.92”; Max. ferrule O.D. 6.00”) 7482-9612 41.9 Die Set - 96-613 with box (Min. Crimp O.D. 5.43”; Max. ferrule O.D. 6.52”) 7482-9613 47.1 Die Set - 96-614 with box (Min. Crimp O.D. 6.34”; Max. ferrule O.D. 7.42”) 7482-9614 32.15 NOTE: For replacement parts, see GC96 TSi Operating Manual. 96-610 Dies required for calibration. . GATES INDUSTRIAL HOSE PRODUCTS www.gates.com 23
RkJQdWJsaXNoZXIy OTM5NzE=