2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email: [email protected] 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene Alpha Picoline Colorless Liquid 1 1 - - - - - - - - - - - - - - - - - - - Alum (Aluminum Sulphate or Other) White Crystals 1 1 - 1 1 1 - 1 1 - - - X - - X X 2 X X 1 Alum, Potash (Aluminum Potassium Sulfate) White Crystals 1 - - - - - - 1 - - - - X - - X 2 2 X X 1 Alumina - Calcined (Conveyed Pneumatically) Granular - - - - - - - 1 - - - - - - - - - - - - - Alumina Trihydrate (Conveyed Pneumatically) White Crystalline Powder - - - - - - - 1 - - - - - - - - - - - - - Aluminum Acetate White Powder 1 1 - - - - 1 1 - - X - - - - - 1 1 - X - Aluminum Alkyl (ie Triethylaluminum) Colorless Liquid X X X X X X X X X X 1 X X X X - - - - - - Aluminum Bromide White to Yellow Crystals 1 1 - - 1 1 1 1 1 1 1 1 - - - X 2 2 - X - Aluminum Chloride Solution White to Yellow Solution 1 1 X 1 1 1 1 1 - 1 1 - 1 - - X 2 2 X X 1 Aluminum Chloride, Anhydrous White to Yellow Crystals - - - - - - - 1 - - - - - - - - - - - - - Aluminum Chlorohydrate Solution (Up to 50%) White Solution 1 1 1 1 1 1 - - - 1 1 - 1 - - - - - - - - Aluminum Fluoride White Crystals 1 1 - - - - - 1 1 - - - - - 1 X 2 2 2 X 1 Aluminum Formate (Di & Tri In Water) In Hot Water 1 1 1 1 1 1 X X - 1 X - 1 - - - - - - - - Aluminum Hydroxide (Alumina Trihydrate) In Mineral Acid or Caustic Soda 1 1 1 1 - X X X 1 1 2 - 1 X X - 1 1 - 1 1 Aluminum Nitrate In Cold Water 1 1 1 1 1 1 1 1 1 1 1 1 1 - 1 X 1 1 2 - 1 Aluminum Phosphate Solution In HCI or HNO3 (slightly soluble) 1 1 1 - - X X X X - 1 - - X X - - - - - - Aluminum Salts Varies 1 1 - - 1 1 1 1 1 1 - 1 - - 1 - 2 2 2 - 1 Aluminum Sulfate White Crystals 1 1 - 1 1 1 - 1 1 - - - - - - X X 2 X X 1 Aluminum Sulfate Solution In Water 1 1 1 1 1 1 1 1 - 1 1 - 1 - - X X 2 X X 1 Aluminum Sulfate Solution (49.7% H2O) Liquid 1 1 1 1 1 1 1 1 1 1 1 - 1 1 1 X X 2 X X 1 Amines (A class of Organic Compounds) Varies 1 1 1 - - - - - - - X - - - - - - - - - - Amines (Aromatic - IE P-Toluidine) White Plates (Solid) 1 - - - - - - 1 - - X - - - - - - - - - - Amines (Mixed) Varies 1 2 1 - 2 2 2 2 2 2 X - - - - - 1 - X X - Amines (Primary, Secondary, Tertiary, Etc) Varies 1 2 1 - - - - - - - X - - - - - - - - - - Aminodiphenylamine Purple Powder 1 2 - - - - - - - - - - - - - - - - - - - Aminoethanol (Ethanolamine) Colorless Viscous Liquid 1 2 1 1 2 2 2 2 2 2 X X 1 1 2 1 1 1 - 1 - Aminoethylethanolamine Liquid 1 2 1 2 2 - - - - 1 - - 1 1 - - - - - - - Ammonia (Anhydrous) Gas or Liquid NO HOSE AVAILABLE - - - - - - Ammonia (Aqueous up to 30% NH3) Colorless Liquid 1 1 1 1 1 1 1 1 1 1 2 1 1 1 1 - 1 1 - X 1 Ammonia Liquor Colorless Liquid 1 - 1 - - - - - - - - - - - - - - - - - - Ammoniated Fatty Acid (ie Ammonium Caprylate) Liquid above 167°F (75°C) 1 1 1 - - - - - - - 1 - - - - - - - - - - Ammonium Acetate In Water 1 1 1 1 1 1 1 1 2 1 1 - 1 2 1 - 1 1 - X 1 Ammonium Bicarbonate White Crystals 1 - - - - - - 1 - - - - - - 1 - - - - - 1 Ammonium Bisulfate (50%) Colorless Liquid 1 1 1 1 1 - - - - 1 1 - 1 - - - - - - - - Ammonium Carbonate Colorless to White Powder 1 1 - - - X - 1 2 - - - - - 1 1 1 1 - - 1 Ammonium Chloride White Crystals 1 - X - - - - 1 - - - - - - - - 2 2 - X 1 Ammonium Chloride Solution Liquid 1 1 - - 1 2 1 1 X 1 - 1 1 X 1 - 2 2 - X 1 Ammonium Fluoride White Crystals - - - - - - - 1 - - - - - - - - - - - - - . CHEMICAL RESISTANCE TABLE www.gates.com 229 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master

RkJQdWJsaXNoZXIy OTM5NzE=