2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

T K L S P C D D A H V M J Z G Chemical Form (at room temperature unless otherwise stated) FEP Gatron TM UHMWPE Sanitron TM EPDM NBR SBR NR Chloroprene Butyl Fluorocarbon Hypalon ® CPE Nylon PVC A Absorption Oil Liquid 1 2 2 X X 1 X X 2 X 1 2 1 1 - - - - - 1 - Acetal Colorless Liquid 1 1 1 1 1 - - - - 1 X - 1 - - - - - - 1 - Acetaldehyde Colorless Liquid 1 1 1 1 X 2 2 X 1 X X 1 X X 1 1 1 1 1 1 1 Acetamide Liquid above 176°F(80°C) 1 1 2 1 2 2 X X 2 2 X - 1 - - - 2 - 1 X - Acetic Acid (40% or less) Clear Colorless Liquid 1 1 1 1 1 X 2 X 2 1 X 2 1 - - X 2 2 2 X 2 Acetic Acid (56% or less) Clear Colorless Liquid 1 1 1 1 1 X 2 X 2 1 X 2 1 X 2 X 2 2 2 X 2 Acetic Acid (85% or less) Clear Colorless Liquid 1 1 1 X 2 X 2 X X X X X X X X - 2 2 - - X Acetic Acid (Glacial - 99.4%) Clear Colorless Liquid 1 1 X X X X 2 X X X X X 1 X X - 2 2 - - X Acetic Acid, Anhydride Clear Colorless Liquid 1 - X - - X X X X 2 - 2 1 X X - 2 2 - - X Acetic Anhydride (Acetic Oxide) Colorless Liquid 1 1 1 1 1 X X X - 2 X 2 1 X X X 2 2 2 X X Acetic Ether (Ethyl Acetate) Colorless Liquid 1 1 1 2 2 X X X X 2 X X 2 1 X 1 1 1 1 1 2 Acetic Oxide (Acetic Anhydride) Colorless Liquid 1 1 1 1 1 - X X - 2 X 2 1 X X X 2 2 2 X X Acetone (Dimethylketone) Colorless Liquid 1 1 1 1 2 X X X X 2 X X 1 1 X 1 1 1 1 1 2 Acetone Cyanohydrin Colorless Liquid 1 1 2 2 2 - X X - 2 - - 2 - - - - - - - - Acetonitrile (Methyl Cyanide) Colorless Liquid 1 1 2 1 X X 2 2 2 2 - 2 1 - 1 - - - - - - Acetophenone Colorless Liquid 1 2 2 2 1 X X X X 1 X - - - - - - - - - 2 Acetyl Chloride Colorless Liquid 1 - - - - - - - - - 1 - X - - - - - - - - Acetyl Oxide (Acetic Anhydride) Colorless Liquid 1 1 1 1 1 X X X - 2 X 2 1 X X X 2 2 2 X X Acetyl-P-Toluidine (In Ether or Alcohols) In Alcohol or Ether 1 1 1 1 1 - X X - 2 X - 1 - - - - - - - - Acetylene Gas SPECIAL HOSE REQUIRED - - - - - - Acetylene Dichloride (Dichloroethylene) Colorless Liquid 1 X X X X - X X - X 1 - X 1 X - - - - - X Acetylene Tetrachloride Colorless Liquid 1 X X X X - X X - X 1 - X 1 X - - - - - - Acrolein (Hydroquinone Inhibited) Colorless to Yellow Liquid 1 1 1 2 X - - - - 2 X - - - - - - - - - - Acrylamide Colorless Crystals 1 1 2 2 - - - - - - 1 - - - - - - - - - - Acrylates (HEA or HPA) Colorless Liquid 1 1 1 1 X - - - - - 1 - 1 - - - - - - - - Acrylic Acid Colorless Liquid 1 1 1 1 - - - - - - 1 - 2 - - - - - - - - Acrylic Acid (Glacial 97%) Colorless Liquid 1 1 1 X X X X X X X 1 X X X X - - - - - - Acrylic Emulsion Liquid 1 1 1 X X - - - - - 1 - - - - - - - - - - Acrylonitrile Colorless Liquid 1 2 2 1 X X 2 2 X X X X 1 - 1 1 1 1 - - - Adipic Acid (70°F) White Crystals 1 1 X 1 1 X X 1 X - X - - X X - - - - - - Aeroshell 7A, 17 Grease Liquid 1 - - - - 1 - - 2 - - - - - - 1 1 1 1 - - Air, 212°F (100°C) Colorless Gas 1 1 2 1 1 1 2 X 1 1 1 1 1 X 2 1 1 1 1 1 - Air, 257°F (125°C) Colorless Gas 1 1 X 1 1 X X X 2 1 1 1 1 X X - - - - - - Air, 300°F (149°C) Colorless Gas 1 1 X 1 1 X X X X 1 1 X X X X - - - - - - Air, Ambient Colorless Gas 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 Aircraft Hyd. Oil AA Liquid 1 1 - - X 1 - - - X - - - - - 1 1 1 1 1 - Alachlor (Lasso) Colorless Crystals 1 1 - - - - - 1 - - - - - - - - 1 1 - - - Alkaline Liquid (NOS) In Water Solutions 1 1 1 1 1 - - - - 1 2 - 1 - - - - - - - - Alkyaryl Polyether Alcohol - 1 1 1 - - - - - - - 1 - 1 - - - - - - - Alkyd Resin (Thermosetting Polymer) Varies 1 1 - - - - - - - - - - - - - - - - - - - Alkylaryl Sulfonate (Alkylbenzene Sulfonate) Powder 1 1 1 - - 1 - 1 - - 1 X 1 - - 1 1 - - - - Allomalaic Acid (Fumaric Acid) Solution Liquid 1 1 - - 2 1 2 2 - - 1 - - - X - 1 1 - - - Allyl Alcohol Colorless Liquid 1 1 1 1 1 1 - 1 1 1 1 1 1 X X - - - - - - Allyl Bromide Colorless to Yellow Liquid 1 - - - - - - - - - - - - - - - - - - - - Allyl Chloride Colorless Liquid 1 1 X X X X X X X X 1 - 2 1 X - 1 1 - - 2 Alpha Methylstyrene Colorless Liquid 1 2 2 X X X X X X X 1 - X 1 X - - - - - - Alpha Olefin Sulfonate Powder - - - - - - - 1 - - - - - - - - - - - - - Gates Hose / Polymers Contact Denver Product Application for recommendations for chemicals not listed. Phone: (303) 744-5070 email: [email protected] 1 = Preferred - Constant Contact 2 = Acceptable - Intermittent Contact X = Not Recommended – = No Data NOTE: Ratings are for the effect on the polymer only! Couplings / Adapters Iron/Carbon Steel Stainless Steel 304 Stainless Steel 316 Aluminum Brass Polypropylene . CHEMICAL RESISTANCE TABLE 228 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE Chem Master TM XTreme TM FEP Chem Master TM Plus XLPE Chem Master ™ Plus UHMWPE Food & Beverage Master

RkJQdWJsaXNoZXIy OTM5NzE=