2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Hose I.D. (in) Rated W.P. (psi) Name Vacuum (In. Hg.) Hose O.D. (in) Tube Type Cover Type MBR (in) Wt. (lbs/ft) Temp Min. (°F) Temp Max. (°F) Hose Categories Catalog Page No. 6 300 Black Gold™ ABS Bulk Material 300D 10.0 7.13 D3 D 42.0 5.51 –40°F +150°F Oilfield 126 6 300 Black Gold™ ABS Bulk Material 300SD 29.0 7.33 D3 D 60.0 6.02 –40°F +150°F Oilfield 125 6 300 Black Gold™ ABS Drill Water 300D 10.0 6.82 P P 60.0 2.85 –40°F +150°F Oilfield 120 6 300 Black Gold™ ABS Drill Water 300SD 30.0 6.92 P P 60.0 7.53 –40°F +150°F Oilfield 119 6 300 Black Gold™ ABS Mud and Oil 300D 10.0 6.92 C A 42.0 5.25 –40°F +180°F Oilfield 132 6 300 Black Gold™ ABS Mud and Oil 300SD 30.0 7.40 C A 60.0 8.59 –40°F +180°F Oilfield 131 6 300 Black Gold™ ABS Potable Water 300SD 29.0 7.16 D2 P 40.0 6.69 –40°F +150°F Oilfield 122 6 300 Black Gold™ Fuel 300D 10.0 6.84 C A 46.0 4.91 –40°F +180°F Oilfield 134 6 300 Black Gold™ Fuel 300SD 30.0 7.07 C A 36.0 5.00 –40°F +180°F Oilfield 133 6 5/8 20 Bulk Master™ Dry Cement (20-75) D — 7.10 D3 D 72.0 2.35 –40°F +150°F Material Handling 106 6 5/8 35 Bulk Master™ Plus (35-150) SD 30.0 7.47 D3 D 36.0 5.36 –40°F +150°F Material Handling 107 8 45 Water Master™ PVC Layflat (45-75) D — 8.16 G G — 1.27 +25°F +120°F Water 173 8 60 Water Master™ PVC (60-110) SD 28.0 9.34 G G 15.7 5.54 –13°F +140°F Water 172 8 100 Black Gold™ Oilfield Service (100-150) SD 30.0 8.74 C D 24.0 117.00 –40°F +180°F Oilfield 138 8 150 Black Gold™ Oilfield Service (100-150) SD 30.0 9.00 C D 24.0 165.73 –40°F +180°F Oilfield 138 . HOSE FINDER www.gates.com 225 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=