2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Hose I.D. (in) Rated W.P. (psi) Name Vacuum (In. Hg.) Hose O.D. (in) Tube Type Cover Type MBR (in) Wt. (lbs/ft) Temp Min. (°F) Temp Max. (°F) Hose Categories Catalog Page No. 5 300 Black Gold™ ABS Mud and Oil 300D 10.0 5.92 C A 35.0 4.40 –40°F +180°F Oilfield 132 5 300 Black Gold™ ABS Mud and Oil 300SD 30.0 6.20 C A 51.0 6.00 –40°F +180°F Oilfield 131 5 300 Black Gold™ ABS Potable Water 300SD 29.0 6.09 D2 P 36.0 5.05 –40°F +150°F Oilfield 122 5 300 Black Gold™ Fuel 300D 10.0 6.84 C A 35.0 4.50 –40°F +180°F Oilfield 134 5 1/2 5 Air Duct (5-10) SD 3.0 5.69 A A 6.0 1.49 –30°F +250°F Air Duct 46 5 1/2 10 Air Duct (5-10) SD 6.0 5.73 A A 15.0 1.44 –30°F +250°F Air Duct 46 5 1/2 10 Air Duct (8-20) SD 6.0 5.75 A A 12.0 1.52 –30°F +250°F Air Duct 47 6 5 Fuel Master™ PVC Vapor Recovery 5SD — 6.52 U G 6.0 1.24 –30°F +140°F Petroleum 150 6 8 Air Duct (8-20) SD 6.0 6.25 A A 15.0 1.70 –30°F +250°F Air Duct 47 6 12 4175EC Coolant Hose — 6.42 P P — 2.00 –40°F +257°F Engine and Marine 97 6 15 Green Stripe™ Coolant and Air Hose 5.0 6.43 P P 30.0 15.00 –40°F +257°F Engine and Marine 100 6 15 Marine Master™ Plus Wet Exhaust (15-100) SD 5.0 6.46 C A 36.0 2.40 –40°F +212°F Engine and Marine 105 6 20 Bulk Master™ Dry Cement (20-75) D — 6.73 D3 D 72.0 3.91 –40°F +150°F Material Handling 106 6 24 Bulk Master™ (4-24) SD 20.0 6.53 D3 D 24.0 3.20 –40°F +150°F Material Handling 109 6 25 Bulk Master™ Dry Cement (20-75) D — 6.47 D3 D 72.0 2.51 –40°F +150°F Material Handling 106 6 25 Bulk Master™ PVC (25-40) SD AR 28.0 6.86 D G 12.0 3.21 –30°F +140°F Material Handling 111 6 25 Food Master™ Dry Goods (25-40) D — 6.56 D2 C4 72.0 3.04 –40°F +150°F Food and Beverage 83 6 35 Ag Master™ PVC Solution (30-90) SD Clear 28.0 6.98 G — 15.0 4.08 –10°F +130°F Agriculture 42 6 35 Ag Master™ PVC Solution (35-80) SD 28.0 6.86 P G 27.0 3.10 –30°F +140°F Agriculture 41 6 40 Bulk Master™ Hot Air Blower (40-130) SD HT 30.0 6.74 P P 36.0 4.54 –40°F +350°F Material Handling 108 6 40 Bulk Master™ Plus (35-150) SD 30.0 6.76 D3 D 48.0 5.07 –40°F +150°F Material Handling 107 6 45 Ag Master™ PVC Solution (30-90) SD Clear 28.0 6.80 G — 24.0 4.56 –10°F +130°F Agriculture 42 6 45 Water Master™ PVC Layflat (45-75) D — 6.20 G G — .88 +25°F +120°F Water 173 6 50 Food Master™ Dry Goods (50-150) SD 30.0 6.91 D2 P 36.0 5.88 –40°F +150°F Food and Beverage 82 6 60 Black Gold™ Super-Vac™ (60-150) SD 30.0 6.67 C D 18.0 4.29 –40°F +180°F Oilfield 128 6 60 Black Gold™ Super-Vac™ MegaFlex™ (60-200) SD 30.0 6.59 C D 12.0 3.89 –40°F +180°F Oilfield 130 6 70 Water Master™ PVC (60-110) SD 28.0 7.17 G G 10.2 3.88 –13°F +140°F Water 172 6 100 Water Master™ Plus PVC Layflat (100-150) D — 6.40 G G — 1.18 –10°F +150°F Water 174 6 125 Chem Master™ EPDM (125- 150) SD 30.0 6.78 P P 24.0 5.29 –40°F +250°F Chemical 70 6 150 Black Gold™ Blender Transfer 150D — 7.00 C A — 6.69 –40°F +180°F Oilfield 127 6 150 Bulk Master™ Plus (35-150) SD 30.0 6.97 D3 D 56.0 6.27 –40°F +150°F Material Handling 107 6 150 Food Master™ Oils and Dairy 150D — 6.60 C2 C2 72.0 4.10 –40°F +230°F Food and Beverage 80 6 150 Food Master™ Oils and Dairy 150SD 30.0 6.69 C2 C2 36.0 5.59 –40°F +230°F Food and Beverage 79 6 150 Fuel Master™ 150SD 30.0 6.79 C A 17.0 118.20 –40°F +180°F Petroleum 144 6 150 Fuel Master™ 150SD MegaFlex™ 30.0 6.55 C A 6.0 4.03 –40°F +180°F Petroleum 145 6 150 Water Master™ Slurry 150D AR — 6.51 D D 72.0 2.84 –40°F +150°F Water 171 . HOSE FINDER 224 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=