2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Hose I.D. (in) Rated W.P. (psi) Name Vacuum (In. Hg.) Hose O.D. (in) Tube Type Cover Type MBR (in) Wt. (lbs/ft) Temp Min. (°F) Temp Max. (°F) Hose Categories Catalog Page No. 4 400 Black Gold™ Oilfield Service 400SD 30.0 5.10 C A 25.0 5.16 –40°F +180°F Oilfield 136 4 400 Black Gold™ Oilfield Service 400SD 30.0 5.14 C A 41.0 3.66 –40°F +180°F Oilfield 136 4 500 Mine Master™ Air Drill 500 10.0 5.06 A C2 47.6 5.32 –30°F +212°F Mining 115 4 600 Mine Master™ Air Drill 600HT — 4.79 J J 25.0 4.10 –40°F +300°F Mining 114 4 1500 Black Gold™ Slim Hole Rotary (1500-5000) — 5.06 C A 48.0 7.22 –40°F +180°F Oilfield 121 4 1/2 5 Air Duct (5-10) SD 3.0 4.69 A A 5.0 1.17 –30°F +250°F Air Duct 46 4 1/2 10 4169A Coolant Hose — 4.89 C A — 1.90 –40°F +212°F Engine and Marine 99 4 1/2 10 Air Duct (5-10) SD 7.0 4.73 A A 12.0 16.80 –30°F +250°F Air Duct 46 4 1/2 10 Air Duct (8-20) SD 7.0 4.75 A A 12.0 1.25 –30°F +250°F Air Duct 47 4 1/2 12 4175EC Coolant Hose — 4.89 P P — 1.52 –40°F +257°F Engine and Marine 97 4 1/2 25 Engine Coolant Silicone — 4.89 MQ MQ — 1.73 –65°F +347°F Engine and Marine 101 4 1/2 25 Marine Master™ Plus Wet Exhaust (15-100) SD 5.0 4.96 C A 27.0 1.85 –40°F +212°F Engine and Marine 105 4 1/2 35 Bulk Master™ Dry Cement (20-75) D — 4.97 D3 D 54.0 1.92 –40°F +150°F Material Handling 106 4 1/2 40 Bulk Master™ Plus (35-150) SD 30.0 5.27 D3 D 36.0 3.70 –40°F +150°F Material Handling 107 4 1/2 150 Water Master™ Slurry 150D AR — 5.01 D D 54.0 2.16 –40°F +150°F Water 171 5 5 Air Duct (5-10) SD 3.0 5.19 A A 6.0 1.38 –30°F +250°F Air Duct 46 5 5 Fuel Master™ PVC Vapor Recovery 5SD — 5.51 U G 5.0 1.13 –30°F +140°F Petroleum 150 5 10 Air Duct (5-10) SD 6.0 5.23 A A 12.0 1.34 –30°F +250°F Air Duct 46 5 10 Air Duct (8-20) SD 6.0 5.25 A A 12.0 1.40 –30°F +250°F Air Duct 47 5 15 Green Stripe™ Coolant and Air Hose 5.0 5.43 P P 24.0 13.45 –40°F +257°F Engine and Marine 100 5 20 Bulk Master™ (4-24) SD 20.0 5.53 D3 D 20.0 2.27 –40°F +150°F Material Handling 109 5 20 Marine Master™ Plus Wet Exhaust (15-100) SD 5.0 5.46 C A 30.0 2.02 –40°F +212°F Engine and Marine 105 5 30 Ag Master™ PVC Solution (30-90) SD Clear 28.0 5.73 G — 11.0 2.34 –10°F +130°F Agriculture 42 5 30 Bulk Master™ PVC (25-40) SD AR 28.0 5.77 D G 9.0 2.40 –30°F +140°F Material Handling 111 5 30 Food Master™ Dry Goods (25-40) D — 5.56 D2 C4 60.0 2.46 –40°F +150°F Food and Beverage 83 5 40 Bulk Master™ Plus (35-150) SD 30.0 5.77 D3 D 40.0 4.14 –40°F +150°F Material Handling 107 5 45 Ag Master™ PVC Solution (30-90) SD Clear 28.0 5.65 G — 21.0 3.09 –10°F +130°F Agriculture 42 5 55 Bulk Master™ Hot Air Blower (40-130) SD HT 30.0 5.74 P P 30.0 3.13 –40°F +350°F Material Handling 108 5 55 Food Master™ Dry Goods (50-150) SD 30.0 5.75 D2 P 30.0 3.98 –40°F +150°F Food and Beverage 82 5 70 Water Master™ PVC (60-110) SD 28.0 6.04 G G 9.2 2.90 –13°F +140°F Water 172 5 75 Bulk Master™ Dry Cement (20-75) D — 5.47 D3 D 60.0 2.12 –40°F +150°F Material Handling 106 5 150 Black Gold™ Blender Transfer 150D — 5.73 C A — 3.77 –40°F +180°F Oilfield 127 5 150 Bulk Master™ Plus (35-150) SD 30.0 5.96 D3 D 48.0 4.96 –40°F +150°F Material Handling 107 5 300 Black Gold™ ABS Bulk Material 300D 10.0 6.14 D3 D 35.0 4.67 –40°F +150°F Oilfield 126 5 300 Black Gold™ ABS Bulk Material 300SD 29.0 6.33 D3 D 51.0 6.02 –40°F +150°F Oilfield 125 5 300 Black Gold™ ABS Drill Water 300D 10.0 5.78 P P 48.0 2.85 –40°F +150°F Oilfield 120 5 300 Black Gold™ ABS Drill Water 300SD 30.0 5.92 P P 48.0 5.05 –40°F +150°F Oilfield 119 5 300 Black Gold™ ABS Mud and Oil 300D 10.0 5.92 C A 10.0 4.40 –40°F +180°F Oilfield 132 . HOSE FINDER www.gates.com 223 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=