2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Hose I.D. (in) Rated W.P. (psi) Name Vacuum (In. Hg.) Hose O.D. (in) Tube Type Cover Type MBR (in) Wt. (lbs/ft) Temp Min. (°F) Temp Max. (°F) Hose Categories Catalog Page No. 4 30 Green Stripe™ Coolant and Air Hose 10.0 4.43 P P 20.0 8.57 –40°F +257°F Engine and Marine 100 4 30 Marine Master™ Plus Wet Exhaust (15-100) SD 10.0 4.46 C A 24.0 1.65 –40°F +212°F Engine and Marine 105 4 35 Ag Master™ PVC Solution (30-90) SD Clear 28.0 4.65 G — 8.0 1.65 –10°F +130°F Agriculture 42 4 35 Engine Coolant Silicone — 4.39 MQ MQ — 1.54 –65°F +347°F Engine and Marine 101 4 35 Food Master™ PVC (35-50) SD Clear 28.0 4.65 G G 8.0 1.65 –10°F +130°F Food and Beverage 87 4 35 Food Master™ PVC Dry Goods (35-40) SD Clear 28.0 4.54 G G 8.0 1.36 –10°F +130°F Food and Beverage 88 4 38 4176HD Coolant Hose — 4.51 P P — 1.69 –40°F +257°F Engine and Marine 98 4 40 Food Master™ Dry Goods (25-40) D — 4.56 D2 C4 48.0 2.08 –40°F +150°F Food and Beverage 83 4 45 Ag Master™ PVC Solution (35-80) SD 28.0 4.69 P G 17.0 1.80 –30°F +140°F Agriculture 41 4 45 Bulk Master™ Plus (35-150) SD 30.0 4.77 D3 D 32.0 3.37 –40°F +150°F Material Handling 107 4 50 Ag Master™ PVC Solution (30-90) SD Clear 28.0 4.52 G — 13.0 1.94 –10°F +130°F Agriculture 42 4 50 Food Master™ PVC (50-100) SD Clear 28.0 4.56 G G 12.0 2.00 –10°F +130°F Food and Beverage 86 4 60 Bulk Master™ Dry Cement (20-75) D — 4.61 D3 D 48.0 2.11 –40°F +150°F Material Handling 106 4 60 Bulk Master™ Dry Cement (20-75) D — 4.73 D3 D 48.0 2.71 –40°F +150°F Material Handling 106 4 60 Water Master™ PVC Layflat (45-75) D — 4.20 G G — .53 +25°F +120°F Water 173 4 65 Fuel Master™ PVC 65SD 28.0 4.79 C2 G 8.0 2.44 –30°F +130°F Petroleum 148 4 75 Bulk Master™ Dry Cement (20-75) D — 4.47 D3 D 48.0 1.69 –40°F +150°F Material Handling 106 4 75 Bulk Master™ Hot Air Blower (40-130) SD HT 30.0 4.64 P P 24.0 2.21 –40°F +350°F Material Handling 108 4 75 Food Master™ Dry Goods (50-150) SD 30.0 4.71 D2 P 24.0 3.00 –40°F +150°F Food and Beverage 82 4 75 Food Master™ Dry Goods (50-150) SD 30.0 4.71 D2 P 36.0 4.99 –40°F +150°F Food and Beverage 82 4 75 MIL Low Pressure Fuel and Oil Hose — 4.30 A A 48.0 1.78 –40°F +250°F Engine and Marine 96 4 75 Water Master™ PVC (60-110) SD 28.0 4.78 G G 7.1 1.74 –13°F +140°F Water 172 4 100 Black Gold™ Oilfield Vacuum (100-150) SD 30.0 4.52 C D 8.0 2.14 –40°F +150°F Oilfield 129 4 100 Black Gold™ Super-Vac™ (60-150) SD 30.0 4.52 C D 8.0 2.29 –40°F +180°F Oilfield 128 4 100 Black Gold™ Super-Vac™ MegaFlex™ (60-200) SD 30.0 4.52 C D 4.0 2.29 –40°F +180°F Oilfield 130 4 100 Water Master™ Plus PVC Layflat (100-150) D — 4.32 G G — .73 –10°F +150°F Water 174 4 125 Chem Master™ EPDM (125- 150) SD 30.0 4.60 P P 16.0 2.25 –40°F +250°F Chemical 70 4 125 Chem Master™ XTreme™ FEP (125-200) SD 30.0 4.66 T P 24.0 2.60 –40°F +300°F Chemical 62 4 150 Ag Master™ Solution 150SD 30.0 4.54 P P 18.0 2.55 –40°F +180°F Agriculture 39 4 150 Black Gold™ Blender Transfer 150D — 4.73 C A — 3.07 –40°F +180°F Oilfield 127 4 150 Black Gold™ Potable Water (150-300) D 10.0 4.70 D2 P 28.0 2.74 –40°F +150°F Oilfield 124 4 150 Bulk Master™ Plus (35-150) SD 30.0 4.94 D3 D 39.0 4.00 –40°F +150°F Material Handling 107 4 150 Chem Master™ Plus CPE (150-200) SD MegaFlex™ 30.0 4.49 J P 10.0 2.08 –40°F +275°F Chemical 69 4 150 Chem Master™ Plus UHMWPE (150-200) SD 30.0 4.53 L P 24.0 2.49 –40°F +212°F Chemical 67 . HOSE FINDER www.gates.com 221 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=