2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Hose I.D. (in) Rated W.P. (psi) Name Vacuum (In. Hg.) Hose O.D. (in) Tube Type Cover Type MBR (in) Wt. (lbs/ft) Temp Min. (°F) Temp Max. (°F) Hose Categories Catalog Page No. 3 300 Black Gold™ ABS Bulk Material 300D 10.0 3.98 D3 D 21.0 2.64 –40°F +150°F Oilfield 126 3 300 Black Gold™ ABS Bulk Material 300SD 29.0 4.23 D3 D 32.0 3.47 –40°F +150°F Oilfield 125 3 300 Black Gold™ ABS Drill Water 300D 10.0 3.64 P P 21.0 1.49 –40°F +150°F Oilfield 120 3 300 Black Gold™ ABS Drill Water 300SD 30.0 3.62 P P 24.0 2.62 –40°F +150°F Oilfield 119 3 300 Black Gold™ ABS Mud and Oil 300D 10.0 3.62 C A 21.0 1.94 –40°F +180°F Oilfield 132 3 300 Black Gold™ ABS Mud and Oil 300SD 30.0 3.85 C A 32.0 2.83 –40°F +180°F Oilfield 131 3 300 Black Gold™ ABS Potable Water 300D — 3.74 D2 P — 1.82 –40°F +150°F Oilfield 123 3 300 Black Gold™ Fuel 300D 10.0 3.70 C A 21.0 2.17 –40°F +180°F Oilfield 134 3 300 Black Gold™ Fuel 300SD 30.0 3.86 C A 18.0 2.59 –40°F +180°F Oilfield 133 3 350 LP350 10.0 3.88 A A 24.0 2.58 –40°F +180°F Petroleum 154 3 400 Black Gold™ Oilfield Service 400D 10.0 3.67 C A 22.0 1.51 –40°F +180°F Oilfield 137 3 400 Black Gold™ Oilfield Service 400D UltraBrasion™ 10.0 3.65 C C4 22.0 1.95 –40°F +180°F Oilfield 135 3 400 Black Gold™ Oilfield Service 400SD 30.0 4.00 C A 20.0 3.66 –40°F +180°F Oilfield 136 3 500 Mine Master™ Air Drill 500 10.0 3.97 A C2 36.0 4.10 –30°F +212°F Mining 115 3 500 Mine Master™ Air Drill 500 FR 10.0 3.67 C C2 36.0 2.77 –22°F +180°F Mining 116 3 600 Mine Master™ Air Drill 600HT — 3.64 J J 18.0 2.62 –40°F +300°F Mining 114 3 600 Mine Master™ Air Drill 600HT — 3.64 J J 20.0 2.46 –40°F +300°F Mining 114 3 1000 Mine Master™ Longwall Emulsion 1000 10.0 3.91 A C2 20.0 4.14 –40°F +212°F Mining 113 3 2000 Black Gold™ Slim Hole Rotary (1500-5000) — 3.90 C A 36.0 4.74 –40°F +180°F Oilfield 121 3 1/8 10 Air Duct (8-20) SD 7.0 3.38 A A 10.0 .92 –30°F +250°F Air Duct 47 3 1/4 35 4169A Coolant Hose — 3.64 C A — 1.30 –40°F +212°F Engine and Marine 99 3 1/4 40 Engine Coolant Silicone — 3.64 MQ MQ — 1.27 –65°F +347°F Engine and Marine 101 3 1/2 5 Air Duct (5-10) SD 3.0 3.69 A A 3.5 5.65 –30°F +250°F Air Duct 46 3 1/2 10 4169A Coolant Hose — 3.89 C A — 1.40 –40°F +212°F Engine and Marine 99 3 1/2 10 Air Duct (8-20) SD 7.0 3.75 A A 10.0 1.01 –30°F +250°F Air Duct 47 3 1/2 18 4175EC Coolant Hose — 3.89 P P — 1.18 –40°F +257°F Engine and Marine 97 3 1/2 35 Engine Coolant Silicone — 3.89 MQ MQ — 1.36 –65°F +347°F Engine and Marine 101 3 1/2 35 Green Stripe™ Coolant and Air Hose 15.0 3.93 P P 12.0 7.56 –40°F +257°F Engine and Marine 100 3 1/2 35 Marine Master™ Plus Wet Exhaust (15-100) SD 15.0 3.95 C A 17.0 1.37 –40°F +212°F Engine and Marine 105 3 1/2 50 4176HD Coolant Hose — 4.01 P P — 1.50 –40°F +257°F Engine and Marine 98 3 1/2 85 Bulk Master™ Hot Air Blower (40-130) SD HT 30.0 4.14 P P 21.0 1.95 –40°F +350°F Material Handling 108 3 1/2 90 MIL Low Pressure Fuel and Oil Hose — 3.81 A A 42.0 1.82 –40°F +250°F Engine and Marine 96 3 1/2 150 Water Master™ Slurry 150D AR — 3.99 D D 42.0 1.60 –40°F +150°F Water 171 3 5/8 5 Air Duct (5-10) SD 3.0 3.81 A A 4.0 .88 –30°F +250°F Air Duct 46 3 3/4 35 Engine Coolant Silicone — 4.14 MQ MQ — 1.44 –65°F +347°F Engine and Marine 101 4 5 Air Duct (5-10) SD 3.0 4.19 A A 4.0 1.02 –30°F +250°F Air Duct 46 4 5 Fuel Master™ PVC Vapor Recovery 5SD — 4.56 U G 4.0 .92 –30°F +140°F Petroleum 150 4 10 4169A Coolant Hose — 4.39 C A — 1.69 –40°F +212°F Engine and Marine 99 4 10 Air Duct (5-10) SD 7.0 4.23 A A 12.0 1.41 –30°F +250°F Air Duct 46 4 10 Air Duct (8-20) SD 7.0 4.25 A A 12.0 1.15 –30°F +250°F Air Duct 47 4 12 4175EC Coolant Hose — 4.39 P P — 1.34 –40°F +257°F Engine and Marine 97 4 16 Bulk Master™ (4-24) SD 20.0 4.39 D3 D 15.0 1.35 –40°F +150°F Material Handling 109 4 30 Bulk Master™ PVC (25-40) SD AR 28.0 4.65 D G 8.0 1.70 –30°F +140°F Material Handling 111 . HOSE FINDER 220 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=