2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Hose I.D. (in) Rated W.P. (psi) Name Vacuum (In. Hg.) Hose O.D. (in) Tube Type Cover Type MBR (in) Wt. (lbs/ft) Temp Min. (°F) Temp Max. (°F) Hose Categories Catalog Page No. 2 5/8 5 Air Duct (5-10) SD 3.0 2.81 A A 2.8 .51 –30°F +250°F Air Duct 46 2 5/8 10 Air Duct (8-20) SD 15.0 2.88 A A 3.0 .78 –30°F +250°F Air Duct 47 2 5/8 40 Green Stripe™ Coolant and Air Hose 15.0 3.08 P P 7.5 6.45 –40°F +257°F Engine and Marine 100 2 5/8 40 Marine Master™ Plus Wet Exhaust (15-100) SD 15.0 3.08 C A 9.0 1.16 –40°F +212°F Engine and Marine 105 2 5/8 60 4169A Coolant Hose — 3.02 C A — 1.07 –40°F +212°F Engine and Marine 99 2 5/8 62 4175EC Coolant Hose — 3.02 P P — .96 –40°F +257°F Engine and Marine 97 2 5/8 69 4176HD Coolant Hose — 3.13 P P — 1.16 –40°F +257°F Engine and Marine 98 2 3/4 5 Air Duct (5-10) SD 3.0 2.94 A A 2.8 .51 –30°F +250°F Air Duct 46 2 3/4 10 Air Duct (8-20) SD 15.0 3.00 A A 7.0 .81 –30°F +250°F Air Duct 47 2 3/4 40 Green Stripe™ Coolant and Air Hose 15.0 3.21 P P 7.5 6.30 –40°F +257°F Engine and Marine 100 2 3/4 40 Marine Master™ Plus Wet Exhaust (15-100) SD 15.0 3.21 C A 10.0 1.21 –40°F +212°F Engine and Marine 105 2 3/4 50 Engine Coolant Silicone — 3.14 MQ MQ — 1.04 –65°F +347°F Engine and Marine 101 2 3/4 60 4169A Coolant Hose — 3.14 C A — 1.12 –40°F +212°F Engine and Marine 99 2 3/4 62 4175EC Coolant Hose — 3.14 P P — 1.00 –40°F +257°F Engine and Marine 97 2 3/4 63 4176HD Coolant Hose — 3.26 P P — 1.19 –40°F +257°F Engine and Marine 98 2 7/8 40 Green Stripe™ Coolant and Air Hose 15.0 3.33 P P 9.0 7.01 –40°F +257°F Engine and Marine 100 2 7/8 40 Marine Master™ Plus Wet Exhaust (15-100) SD 15.0 3.33 C A 11.0 1.26 –40°F +212°F Engine and Marine 105 2 7/8 55 4169A Coolant Hose — 3.26 C A — 1.16 –40°F +212°F Engine and Marine 99 2 7/8 56 4175EC Coolant Hose — 3.26 P P — 1.05 –40°F +257°F Engine and Marine 97 2 7/8 63 4176HD Coolant Hose — 3.38 P P — 1.26 –40°F +257°F Engine and Marine 98 3 5 Air Duct (5-10) SD 3.0 3.19 A A 3.0 .63 –30°F +250°F Air Duct 46 3 5 Fuel Master™ PVC Vapor Recovery 5SD — 3.54 U G 3.0 .69 –30°F +140°F Petroleum 150 3 10 Air Duct (8-20) SD 7.0 3.25 A A 10.0 .88 –30°F +250°F Air Duct 47 3 12 Bulk Master™ (4-24) SD 20.0 3.39 D3 D 10.0 1.03 –40°F +150°F Material Handling 109 3 20 4663K Fuel Fill Hose - Corrugated 30.0 3.27 C A — .84 –40°F +212°F Engine and Marine 103 3 30 Bulk Master™ PVC (25-40) SD AR 28.0 3.87 D G 6.0 1.05 –30°F +140°F Material Handling 111 3 35 Ag Master™ PVC Solution (30-90) SD Clear 28.0 3.54 G — 6.0 1.04 –10°F +130°F Agriculture 42 3 35 Food Master™ PVC (35-50) SD Clear 28.0 3.54 G G 6.0 1.04 –10°F +130°F Food and Beverage 87 3 35 Food Master™ PVC Dry Goods (35-40) SD Clear 28.0 3.62 G G 6.0 1.02 –10°F +130°F Food and Beverage 88 3 40 Green Stripe™ Coolant and Air Hose 15.0 3.43 P P 9.0 6.56 –40°F +257°F Engine and Marine 100 3 44 Marine Master™ Plus Wet Exhaust (15-100) SD 15.0 3.45 C A 12.0 1.32 –40°F +212°F Engine and Marine 105 3 50 4169A Coolant Hose — 3.39 C A — 1.20 –40°F +212°F Engine and Marine 99 3 50 4175EC Coolant Hose — 3.39 P P — 1.09 –40°F +257°F Engine and Marine 97 3 50 Ag Master™ PVC Solution (35-80) SD 28.0 3.60 P G 12.0 1.10 –30°F +140°F Agriculture 41 3 50 Engine Coolant Silicone — 3.39 MQ MQ — 1.17 –65°F +347°F Engine and Marine 101 3 55 Ag Master™ PVC Solution (30-90) SD Clear 28.0 3.44 G — 9.0 1.25 –10°F +130°F Agriculture 42 3 60 Bulk Master™ Plus (35-150) SD 30.0 3.81 D3 D 24.0 2.66 –40°F +150°F Material Handling 107 3 60 Food Master™ PVC (50-100) SD Clear 28.0 3.46 G G 9.0 1.27 –10°F +130°F Food and Beverage 86 3 60 Water Master™ PVC Layflat (45-75) D — 3.17 G G — .39 +25°F +120°F Water 173 3 63 4176HD Coolant Hose — 3.51 P P — 1.30 –40°F +257°F Engine and Marine 98 3 65 Fuel Master™ PVC 65SD 28.0 3.76 C2 G 6.0 1.71 –30°F +130°F Petroleum 148 3 75 Bulk Master™ Dry Cement (20-75) D — 3.47 D3 D 36.0 1.30 –40°F +150°F Material Handling 106 . HOSE FINDER 218 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=