2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Hose I.D. (in) Rated W.P. (psi) Name Vacuum (In. Hg.) Hose O.D. (in) Tube Type Cover Type MBR (in) Wt. (lbs/ft) Temp Min. (°F) Temp Max. (°F) Hose Categories Catalog Page No. 2 501 Plant Master™ XTreme™ 501 AR 10.0 2.64 C C4 14.0 1.35 –40°F +212°F Air and Multi-Purpose 49 2 600 Mine Master™ Air Drill 600HT — 2.62 J J 16.0 1.51 –40°F +300°F Mining 114 2 1000 Mine Master™ Spray 1000 10.0 2.45 P C2 25.0 1.47 –40°F +212°F Mining 112 2 3000 Black Gold™ Slim Hole Rotary (1500-5000) — 2.63 C A 25.0 2.95 –40°F +180°F Oilfield 121 2 5000 Black Gold™ Slim Hole Rotary (1500-5000) — 2.80 C A 25.0 4.61 –40°F +180°F Oilfield 121 2 1/8 5 Air Duct (5-10) SD 3.0 2.31 A A 2.5 .35 –30°F +250°F Air Duct 46 2 1/8 10 Air Duct (8-20) SD 15.0 2.31 A A 2.5 .63 –30°F +250°F Air Duct 47 2 1/8 55 Green Stripe™ Coolant and Air Hose 20.0 2.58 P P 5.5 5.35 –40°F +257°F Engine and Marine 100 2 1/8 55 Marine Master™ Plus Wet Exhaust (15-100) SD 20.0 2.58 C A 6.0 .95 –40°F +212°F Engine and Marine 105 2 1/8 60 4169A Coolant Hose — 2.52 C A — .88 –40°F +212°F Engine and Marine 99 2 1/8 62 4175EC Coolant Hose — 2.52 P P — .79 –40°F +257°F Engine and Marine 97 2 1/8 75 Engine Coolant Silicone — 2.52 MQ MQ — .77 –65°F +347°F Engine and Marine 101 2 1/4 5 Air Duct (5-10) SD 3.0 2.44 A A 2.5 .72 –30°F +250°F Air Duct 46 2 1/4 10 Air Duct (8-20) SD 15.0 2.50 A A 2.5 .67 –30°F +250°F Air Duct 47 2 1/4 20 4663K Fuel Fill Hose - Corrugated 30.0 2.50 C A 8.0 .59 –40°F +212°F Engine and Marine 103 2 1/4 55 Green Stripe™ Coolant and Air Hose 20.0 2.71 P P 5.5 5.62 –40°F +257°F Engine and Marine 100 2 1/4 55 Marine Master™ Plus Wet Exhaust (15-100) SD 20.0 2.71 C A 6.0 1.00 –40°F +212°F Engine and Marine 105 2 1/4 60 4169A Coolant Hose — 2.64 C A — .93 –40°F +212°F Engine and Marine 99 2 1/4 62 4175EC Coolant Hose — 2.64 P P — .84 –40°F +257°F Engine and Marine 97 2 1/4 75 Engine Coolant Silicone — 2.64 MQ MQ — .81 –65°F +347°F Engine and Marine 101 2 1/4 88 4176HD Coolant Hose 1.0 2.76 P P — 1.03 –40°F +257°F Engine and Marine 98 2 1/4 100 MIL Low Pressure Fuel and Oil Hose — 2.52 A A 20.0 1.01 –40°F +250°F Engine and Marine 96 2 3/8 5 Air Duct (5-10) SD 3.0 2.56 A A 2.5 .55 –30°F +250°F Air Duct 46 2 3/8 10 Air Duct (8-20) SD 15.0 2.62 A A 2.5 .71 –30°F +250°F Air Duct 47 2 3/8 50 Green Stripe™ Coolant and Air Hose 20.0 2.83 P P 6.5 5.91 –40°F +257°F Engine and Marine 100 2 3/8 50 Marine Master™ Plus Wet Exhaust (15-100) SD 20.0 2.83 C A 7.0 1.06 –40°F +212°F Engine and Marine 105 2 3/8 60 4169A Coolant Hose — 2.76 C A — .97 –40°F +212°F Engine and Marine 99 2 3/8 62 4175EC Coolant Hose — 2.76 P P — .88 –40°F +257°F Engine and Marine 97 2 3/8 65 Engine Coolant Silicone — 2.76 MQ MQ — .91 –65°F +347°F Engine and Marine 101 2 3/8 81 4176HD Coolant Hose — 2.88 P P — 1.07 –40°F +257°F Engine and Marine 98 2 1/2 5 Air Duct (5-10) SD 3.0 2.69 A A 2.5 .56 –30°F +250°F Air Duct 46 2 1/2 9 Bulk Master™ (4-24) SD 20.0 2.89 D3 D 9.0 .91 –40°F +150°F Material Handling 109 2 1/2 10 Air Duct (8-20) SD 15.0 2.75 A A 2.5 .74 –30°F +250°F Air Duct 47 2 1/2 20 4663K Fuel Fill Hose - Corrugated 30.0 2.75 C A 12.0 .65 –40°F +212°F Engine and Marine 103 2 1/2 35 Bulk Master™ PVC (25-40) SD AR 28.0 2.98 D G 5.0 .77 –30°F +140°F Material Handling 111 2 1/2 40 Food Master™ PVC (35-50) SD Clear 28.0 2.98 G G 5.0 .77 –10°F +130°F Food and Beverage 87 2 1/2 40 Food Master™ PVC Dry Goods (35-40) SD Clear 28.0 3.01 G G 4.0 .85 –10°F +130°F Food and Beverage 88 2 1/2 50 Ag Master™ PVC Solution (35-80) SD 28.0 3.00 P G 11.0 .91 –30°F +140°F Agriculture 41 2 1/2 50 Green Stripe™ Coolant and Air Hose 20.0 2.96 P P 6.5 6.15 –40°F +257°F Engine and Marine 100 2 1/2 50 Marine Master™ Plus Wet Exhaust (15-100) SD 20.0 2.96 C A 7.0 1.11 –40°F +212°F Engine and Marine 105 2 1/2 60 4169A Coolant Hose — 2.89 C A — 1.02 –40°F +212°F Engine and Marine 99 2 1/2 60 Bulk Master™ Plus (35-150) SD 30.0 3.27 D3 D 20.0 1.65 –40°F +150°F Material Handling 107 2 1/2 60 Water Master™ PVC Layflat (45-75) D — 2.55 G G — .28 +25°F +120°F Water 173 . HOSE FINDER 216 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=