2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Hose I.D. (in) Rated W.P. (psi) Name Vacuum (In. Hg.) Hose O.D. (in) Tube Type Cover Type MBR (in) Wt. (lbs/ft) Temp Min. (°F) Temp Max. (°F) Hose Categories Catalog Page No. 2 8 Bulk Master™ (4-24) SD 20.0 2.39 D3 D 8.0 .75 –40°F +150°F Material Handling 109 2 15 Air Duct (8-20) SD 15.0 2.25 A A 2.0 .60 –30°F +250°F Air Duct 47 2 20 4663K Fuel Fill Hose - Corrugated 30.0 2.25 C A 7.0 .53 –40°F +212°F Engine and Marine 103 2 35 Bulk Master™ PVC (25-40) SD AR 28.0 2.41 D G 4.0 .54 –30°F +140°F Material Handling 111 2 35 Food Master™ PVC (20-65) Clear Tubing — 2.50 G G — .85 –25°F +150°F Food and Beverage 84 2 40 Ag Master™ PVC Solution (30-90) SD Clear 28.0 2.44 G — 4.0 .57 –10°F +130°F Agriculture 42 2 40 Food Master™ PVC (35-50) SD Clear 28.0 2.44 G G 4.0 .57 –10°F +130°F Food and Beverage 87 2 40 Food Master™ PVC Dry Goods (35-40) SD Clear 28.0 2.37 G G 4.0 .58 –10°F +130°F Food and Beverage 88 2 60 4169A Coolant Hose — 2.39 C A — .77 –40°F +212°F Engine and Marine 99 2 60 Ag Master™ PVC Solution (35-80) SD 28.0 2.49 P G 9.0 .69 –30°F +140°F Agriculture 41 2 60 Bulk Master™ Plus (35-150) SD 30.0 2.77 D3 D 16.0 1.74 –40°F +150°F Material Handling 107 2 60 Green Stripe™ Coolant and Air Hose 20.0 2.46 P P 4.5 5.07 –40°F +257°F Engine and Marine 100 2 62 4175EC Coolant Hose — 2.39 P P — .76 –40°F +257°F Engine and Marine 97 2 62 Marine Master™ Plus Wet Exhaust (15-100) SD 20.0 2.45 C A 5.0 .90 –40°F +212°F Engine and Marine 105 2 65 Water Master™ PVC Layflat (45-75) D — 2.16 G G — .21 +25°F +120°F Water 173 2 70 Ag Master™ PVC Solution (30-90) SD Clear 28.0 2.36 G — 6.0 .66 –10°F +130°F Agriculture 42 2 70 Food Master™ PVC (50-100) SD Clear 28.0 2.39 G G 6.0 .71 –10°F +130°F Food and Beverage 86 2 75 Engine Coolant Silicone — 2.39 MQ MQ — .73 –65°F +347°F Engine and Marine 101 2 75 Food Master™ PVC Clear Tubing (75-250) Braid — 2.50 G G — 1.00 –10°F +130°F Food and Beverage 85 2 88 4176HD Coolant Hose 3.0 2.51 P P — 1.00 –40°F +257°F Engine and Marine 98 2 100 Ag Master™ PVC XTreme™ (90-100) SD 30.0 2.54 P P 5.0 .73 –40°F +140°F Agriculture 40 2 100 Mine Master™ Rock Dust 100SD 30.0 2.41 D C2 10.0 .89 –40°F +180°F Mining 117 2 100 Water Master™ PVC (60-110) SD 28.0 2.60 G G 4.0 .70 –13°F +140°F Water 172 2 120 Bulk Master™ Sand Blast (120-150) D 5.0 2.94 D3 D 20.0 2.00 –40°F +150°F Material Handling 110 2 125 Bulk Master™ Hot Air Blower (40-130) SD HT 30.0 2.58 P P 9.0 1.00 –40°F +350°F Material Handling 108 2 150 Ag Master™ Solution 150SD 30.0 2.36 P P 8.0 .79 –40°F +180°F Agriculture 39 2 150 Black Gold™ Oilfield Vacuum (100-150) SD 30.0 2.47 C D 4.0 1.05 –40°F +150°F Oilfield 129 2 150 Black Gold™ Super-Vac™ (60-150) SD 30.0 2.47 C D 4.0 .94 –40°F +180°F Oilfield 128 2 150 Black Gold™ Super-Vac™ MegaFlex™ (60-200) SD 30.0 2.39 C D 2.0 .80 –40°F +180°F Oilfield 130 2 150 Chem Master™ EPDM (125- 150) SD 30.0 2.54 P P 6.0 1.07 –40°F +250°F Chemical 70 2 150 Food Master™ Beverage 150SD CR 30.0 2.50 S P 12.0 .96 –40°F +212°F Food and Beverage 77 2 150 Food Master™ Beverage 150SD CR MegaTuff™ 30.0 2.50 S P 12.0 .86 –40°F +212°F Food and Beverage 78 2 150 Food Master™ Dry Goods (50-150) SD 30.0 2.75 D2 P 12.0 1.76 –40°F +150°F Food and Beverage 82 2 150 Food Master™ Oils and Dairy 150D — 2.54 C2 C2 24.0 1.25 –40°F +230°F Food and Beverage 80 2 150 Food Master™ Oils and Dairy 150SD 30.0 2.55 C2 C2 6.0 1.45 –40°F +230°F Food and Beverage 79 2 150 Food Master™ Oils and Dairy 150SD MegaFlex™ 30.0 2.49 C2 C2 4.0 1.14 –40°F +230°F Food and Beverage 81 . HOSE FINDER 214 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=