2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Hose I.D. (in) Rated W.P. (psi) Name Vacuum (In. Hg.) Hose O.D. (in) Tube Type Cover Type MBR (in) Wt. (lbs/ft) Temp Min. (°F) Temp Max. (°F) Hose Categories Catalog Page No. 1 1/4 250 Ag Master™ (200-250) 30.0 1.73 P P 10.0 .68 –40°F +200°F Agriculture 38 1 1/4 250 Plant Master™ 250 Black 10.0 1.73 P P 10.0 .68 –40°F +200°F Air and Multi-Purpose 56 1 1/4 250 Plant Master™ Plus (200-300) 10.0 1.73 B1 D3 10.0 .81 –40°F +200°F Air and Multi-Purpose 54 1 1/4 250 Plant Master™ Steam 250 20.0 1.81 P2 P2 16.0 .90 –40°F +450°F Steam 169 1 1/4 250 Plant Master™ Steam Plus 250 20.0 1.81 P2 B1 16.0 1.04 –40°F +450°F Steam 170 1 1/4 250 Plant Master™ XTreme™ (250-315) 10.0 1.75 C C2 10.0 .01 –40°F +212°F Air and Multi-Purpose 51 1 1/4 350 LP350 10.0 1.85 A A 10.0 .98 –40°F +180°F Petroleum 154 1 1/4 500 Mine Master™ Air Drill 500 15.0 1.80 A C2 10.0 1.02 –30°F +212°F Mining 115 1 1/4 500 Mine Master™ Air Drill 500 FR 15.0 1.74 C C2 10.0 .85 –22°F +180°F Mining 116 1 1/4 501 Plant Master™ XTreme™ 501 AR 10.0 1.78 C C4 10.0 .73 –40°F +212°F Air and Multi-Purpose 49 1 1/4 1000 Mine Master™ Spray 1000 20.0 1.69 P C2 16.0 .81 –40°F +212°F Mining 112 1 1/4 5000 Black Gold™ Slim Hole Rotary (1500-5000) — 1.97 C A 16.5 2.67 –40°F +180°F Oilfield 121 1 1/3 250 Plant Master™ 250 Black 10.0 1.57 P P 10.0 .70 –40°F +200°F Air and Multi-Purpose 56 1 3/8 10 Air Duct (5-10) SD 5.0 1.56 A A 1.5 .31 –30°F +250°F Air Duct 46 1 3/8 15 Air Duct (8-20) SD 15.0 1.62 A A 1.5 .44 –30°F +250°F Air Duct 47 1 3/8 20 4663K Fuel Fill Hose - Corrugated 30.0 1.63 C A 5.0 .38 –40°F +212°F Engine and Marine 103 1 3/8 85 Engine Coolant Silicone 4.0 1.76 MQ MQ 26.0 .52 –65°F +347°F Engine and Marine 101 1 3/8 85 Green Stripe™ Coolant and Air Hose 25.0 1.83 P P 3.0 3.25 –40°F +257°F Engine and Marine 100 1 3/8 85 Marine Master™ Plus Wet Exhaust (15-100) SD 25.0 1.82 C A 4.0 .66 –40°F +212°F Engine and Marine 105 1 3/8 100 4169A Coolant Hose 4.0 1.76 C A 25.0 .56 –40°F +212°F Engine and Marine 99 1 3/8 100 4175EC Coolant Hose 4.0 1.76 P P 12.0 .56 –40°F +257°F Engine and Marine 97 1 3/8 110 4176HD Coolant Hose 10.0 1.88 P P 12.0 .76 –40°F +257°F Engine and Marine 98 1 3/8 200 Fuel Master™ Delivery 200 10.0 1.89 C C4 10.0 .86 –40°F +180°F Petroleum 152 1 3/8 250 Plant Master™ Plus (200-300) 10.0 1.88 B1 D3 11.0 .86 –40°F +200°F Air and Multi-Purpose 54 1 1/2 5 Fuel Master™ PVC Vapor Recovery 5SD — 1.88 U G 1.5 .36 –30°F +140°F Petroleum 150 1 1/2 6 Bulk Master™ (4-24) SD 20.0 1.89 D3 D 6.0 .68 –40°F +150°F Material Handling 109 1 1/2 10 Air Duct (5-10) SD 5.0 1.69 A A 1.5 .33 –30°F +250°F Air Duct 46 1 1/2 15 Air Duct (8-20) SD 15.0 1.75 A A 1.5 .48 –30°F +250°F Air Duct 47 1 1/2 20 4663K Fuel Fill Hose - Corrugated 30.0 1.77 C A 5.0 .41 –40°F +212°F Engine and Marine 103 1 1/2 35 Food Master™ PVC (20-65) Clear Tubing — 2.00 G G — .85 –25°F +150°F Food and Beverage 84 1 1/2 50 Ag Master™ PVC Solution (30-90) SD Clear 28.0 1.86 G — 3.0 .37 –10°F +130°F Agriculture 42 1 1/2 50 Food Master™ PVC (35-50) SD Clear 28.0 1.82 G G 3.0 .37 –10°F +130°F Food and Beverage 87 1 1/2 60 Ag Master™ PVC Solution (35-80) SD 28.0 1.96 P G 6.0 .49 –30°F +140°F Agriculture 41 1 1/2 75 Food Master™ PVC Clear Tubing (75-250) Braid — 2.00 G G — .74 –10°F +130°F Food and Beverage 85 1 1/2 75 Water Master™ PVC Layflat (45-75) D — 1.67 G G — .17 +25°F +120°F Water 173 1 1/2 85 Engine Coolant Silicone 3.0 1.89 MQ MQ 30.0 .57 –65°F +347°F Engine and Marine 101 1 1/2 85 Green Stripe™ Coolant and Air Hose 20.0 1.96 P P 3.5 3.62 –40°F +257°F Engine and Marine 100 1 1/2 85 Marine Master™ Plus Wet Exhaust (15-100) SD 20.0 1.94 C A 4.0 .70 –40°F +212°F Engine and Marine 105 1 1/2 90 Ag Master™ PVC Solution (30-90) SD Clear 28.0 1.82 G — 5.0 .47 –10°F +130°F Agriculture 42 1 1/2 90 Food Master™ PVC (50-100) SD Clear 28.0 1.84 G G 5.0 .48 –10°F +130°F Food and Beverage 86 1 1/2 100 4169A Coolant Hose 3.0 1.89 C A 30.0 .60 –40°F +212°F Engine and Marine 99 1 1/2 100 4175EC Coolant Hose 3.0 1.89 P P 12.0 .60 –40°F +257°F Engine and Marine 97 . HOSE FINDER www.gates.com 211 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=