2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Hose I.D. (in) Rated W.P. (psi) Name Vacuum (In. Hg.) Hose O.D. (in) Tube Type Cover Type MBR (in) Wt. (lbs/ft) Temp Min. (°F) Temp Max. (°F) Hose Categories Catalog Page No. 1 1/8 175 4176HD Coolant Hose 10.0 1.63 P P 8.0 .68 –40°F +257°F Engine and Marine 98 1 1/4 5 Bulk Master™ (4-24) SD 20.0 1.64 D3 D 5.0 .59 –40°F +150°F Material Handling 109 1 1/4 10 Air Duct (5-10) SD 5.0 1.44 A A 1.0 .34 –30°F +250°F Air Duct 46 1 1/4 20 Air Duct (8-20) SD 15.0 1.50 A A 1.0 .34 –30°F +250°F Air Duct 47 1 1/4 20 Food Master™ PVC (20-65) Clear Tubing — 1.50 G G — .28 –25°F +150°F Food and Beverage 84 1 1/4 40 Food Master™ PVC (20-65) Clear Tubing — 1.75 G G — .67 –25°F +150°F Food and Beverage 84 1 1/4 50 Ag Master™ PVC Solution (30-90) SD Clear 28.0 1.61 G — 3.0 .31 –10°F +130°F Agriculture 42 1 1/4 50 Food Master™ PVC (35-50) SD Clear 28.0 1.61 G G 3.0 .28 –10°F +130°F Food and Beverage 87 1 1/4 70 Ag Master™ PVC Solution (35-80) SD 28.0 1.61 P G 5.0 .30 –30°F +140°F Agriculture 41 1 1/4 85 Engine Coolant Silicone 5.0 1.64 MQ MQ 14.0 .48 –65°F +347°F Engine and Marine 101 1 1/4 90 Ag Master™ PVC Solution (30-90) SD Clear 28.0 1.53 G — 4.0 .34 –10°F +130°F Agriculture 42 1 1/4 90 Food Master™ PVC (50-100) SD Clear 28.0 1.56 G G 4.0 .38 –10°F +130°F Food and Beverage 86 1 1/4 100 4175EC Coolant Hose 5.0 1.64 P P 12.0 .51 –40°F +257°F Engine and Marine 97 1 1/4 100 Ag Master™ PVC XTreme™ (90-100) SD 30.0 1.75 P P 3.0 .45 –40°F +140°F Agriculture 40 1 1/4 100 Food Master™ PVC Clear Tubing (75-250) Braid — 1.75 G G — .63 –10°F +130°F Food and Beverage 85 1 1/4 100 Green Stripe™ Coolant and Air Hose 25.0 1.71 P P 2.5 3.13 –40°F +257°F Engine and Marine 100 1 1/4 100 Marine Master™ Plus Wet Exhaust (15-100) SD 25.0 1.69 C A 4.0 .61 –40°F +212°F Engine and Marine 105 1 1/4 100 Mine Master™ Rock Dust 100SD 30.0 1.67 D C2 6.0 .56 –40°F +180°F Mining 117 1 1/4 125 4176HD Coolant Hose 10.0 1.76 P P 12.0 .70 –40°F +257°F Engine and Marine 98 1 1/4 135 4169A Coolant Hose 5.0 1.64 C A 14.0 .51 –40°F +212°F Engine and Marine 99 1 1/4 150 Ag Master™ Solution 150SD 30.0 1.61 P P 5.0 .53 –40°F +180°F Agriculture 39 1 1/4 150 Black Gold™ Super-Vac™ (60-150) SD 30.0 1.68 C D 3.0 .67 –40°F +180°F Oilfield 128 1 1/4 150 Black Gold™ Super-Vac™ MegaFlex™ (60-200) SD 30.0 1.63 C D 1.3 .54 –40°F +180°F Oilfield 130 1 1/4 150 Bulk Master™ Sand Blast (120-150) D 5.0 2.16 D3 D 12.0 1.12 –40°F +150°F Material Handling 110 1 1/4 150 Chem Master™ EPDM (125- 150) SD 30.0 1.79 P P 4.0 .77 –40°F +250°F Chemical 70 1 1/4 150 Clean Master™ Washdown 150-200 15.0 1.75 D D 10.0 39.50 –20°F +180°F Pressure Wash and Washdown 166 1 1/4 150 Fuel Master™ 150SD 30.0 1.75 C A 4.0 .71 –40°F +180°F Petroleum 144 1 1/4 150 Fuel Master™ XTreme™ 150SD 30.0 1.75 C C2 4.0 .70 –30°F +180°F Petroleum 142 1 1/4 150 Fuel Master™ XTreme™ 150SD MegaFlex™ 30.0 1.75 C C2 1.25 .60 –30°F +180°F Petroleum 143 1 1/4 200 Chem Master™ Plus CPE (150-200) SD MegaFlex™ 30.0 1.72 J P 2.5 .65 –40°F +275°F Chemical 69 1 1/4 200 Chem Master™ Plus UHMWPE (150-200) SD 30.0 1.72 L P 6.0 .60 –40°F +212°F Chemical 67 1 1/4 200 Chem Master™ Plus UHMWPE 200SD CR 30.0 1.84 L P 6.0 .71 –40°F +212°F Chemical 68 1 1/4 200 Chem Master™ Plus XLPE (150-200) SD Black 30.0 1.75 K P 6.0 .70 –40°F +250°F Chemical 64 1 1/4 200 Chem Master™ Plus XLPE (150-200) SD Colors 30.0 1.75 K P 6.0 .67 –40°F +250°F Chemical 65 1 1/4 200 Chem Master™ XTreme™ FEP (125-200) SD 30.0 1.80 T P 7.0 .74 –40°F +300°F Chemical 62 1 1/4 200 Fuel Master™ Delivery 200 10.0 1.8 C C4 10.0 .75 –40°F +180°F Petroleum 152 1 1/4 200 Fuel Master™ Delivery 200 10.0 1.80 C C4 10.0 .75 –40°F +180°F Petroleum 152 1 1/4 200 MIL Low Pressure Fuel and Oil Hose — 1.52 A A 10.0 .62 –40°F +250°F Engine and Marine 96 . HOSE FINDER 210 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=