2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Hose I.D. (in) Rated W.P. (psi) Name Vacuum (In. Hg.) Hose O.D. (in) Tube Type Cover Type MBR (in) Wt. (lbs/ft) Temp Min. (°F) Temp Max. (°F) Hose Categories Catalog Page No. 7/8 500 C5M Marine Fuel Line Hose 10.0 1.23 C C2 3.5 .62 –4°F +212°F Engine and Marine 95 1 4 Bulk Master™ (4-24) SD 20.0 1.39 D3 D 5.0 .49 –40°F +150°F Material Handling 109 1 10 Air Duct (5-10) SD 5.0 1.19 A A 1.0 .28 –30°F +250°F Air Duct 46 1 20 Air Duct (8-20) SD 15.0 1.25 A A 1.0 .26 –30°F +250°F Air Duct 47 1 25 Food Master™ PVC (20-65) Clear Tubing — 1.25 G G — .21 –25°F +150°F Food and Beverage 84 1 35 Ag Master™ PVC Solution (30-90) SD Clear 28.0 1.26 G — 2.0 .14 –10°F +130°F Agriculture 42 1 35 Food Master™ PVC (20-65) Clear Tubing — 1.50 G G — .54 –25°F +150°F Food and Beverage 84 1 40 Food Master™ PVC (35-50) SD Clear 28.0 1.26 G G 2.0 .14 –10°F +130°F Food and Beverage 87 1 75 4230T Coolant Hose 25.0 1.34 P P 7.0 .40 –40°F +257°F Engine and Marine 102 1 80 Ag Master™ PVC Solution (35-80) SD 28.0 1.34 P G 4.0 .23 –30°F +140°F Agriculture 41 1 90 Ag Master™ PVC Solution (30-90) SD Clear 28.0 1.27 G — 3.0 .27 –10°F +130°F Agriculture 42 1 90 Engine Coolant Silicone 7.0 1.39 MQ MQ 12.0 .40 –65°F +347°F Engine and Marine 101 1 100 Food Master™ PVC (50-100) SD Clear 28.0 1.29 G G 3.0 .30 –10°F +130°F Food and Beverage 86 1 100 Green Stripe™ Coolant and Air Hose 25.0 1.46 P P 2.0 2.50 –40°F +257°F Engine and Marine 100 1 100 Marine Master™ Plus Wet Exhaust (15-100) SD 25.0 1.46 C A 3.0 .51 –40°F +212°F Engine and Marine 105 1 125 Food Master™ PVC Clear Tubing (75-250) Braid — 1.31 G G — .32 –10°F +130°F Food and Beverage 85 1 135 4169A Coolant Hose 7.0 1.39 C A 12.0 .43 –40°F +212°F Engine and Marine 99 1 138 4175EC Coolant Hose 7.0 1.39 P P 8.0 .42 –40°F +257°F Engine and Marine 97 1 150 Black Gold™ Super-Vac™ (60-150) SD 30.0 1.42 C D 3.0 .52 –40°F +180°F Oilfield 128 1 150 Black Gold™ Super-Vac™ MegaFlex™ (60-200) SD 30.0 1.37 C D 1.0 .42 –40°F +180°F Oilfield 130 1 150 Bulk Master™ Sand Blast (120-150) D 5.0 1.63 D3 D 12.0 .70 –40°F +150°F Material Handling 110 1 150 Bulk Master™ Sand Blast (120-150) D 5.0 1.87 D3 D 12.0 .96 –40°F +150°F Material Handling 110 1 150 Chem Master™ EPDM (125- 150) SD 30.0 1.52 P P 3.5 .61 –40°F +250°F Chemical 70 1 150 Clean Master™ Washdown 150-200 15.0 1.50 D D 8.0 33.50 –20°F +180°F Pressure Wash and Washdown 166 1 150 Food Master™ Beverage 150SD CR MegaTuff™ 30.0 1.60 S P 6.0 .49 –40°F +212°F Food and Beverage 78 1 150 Food Master™ Oils and Dairy 150SD 30.0 1.54 C2 C2 3.0 .79 –40°F +230°F Food and Beverage 79 1 150 Food Master™ Oils and Dairy 150SD MegaFlex™ 30.0 1.47 C2 C2 2.0 .58 –40°F +230°F Food and Beverage 81 1 150 Fuel Master™ 150SD 30.0 1.50 C A 3.0 .54 –40°F +180°F Petroleum 144 1 150 Fuel Master™ 150SD MegaFlex™ 30.0 1.41 C A 1.0 .46 –40°F +180°F Petroleum 145 1 150 Fuel Master™ Curb Pump 150 30.0 1.38 C J 8.0 .57 –40°F +120°F Petroleum 156 1 150 Fuel Master™ Diesel Curb Pump 150 30.0 1.38 C J 8.0 .53 –40°F +120°F Petroleum 158 1 150 Fuel Master™ XTreme™ 150SD 30.0 1.50 C C2 3.0 .59 –30°F +180°F Petroleum 142 1 150 Fuel Master™ XTreme™ 150SD MegaFlex™ 30.0 1.50 C C2 1.0 .51 –30°F +180°F Petroleum 143 1 150 Plant Master™ (150-200) Black 10.0 1.40 P P 8.0 .48 –40°F +200°F Air and Multi-Purpose 58 1 150 Plant Master™ (150-200) Red 10.0 1.39 P P 8.0 .43 –40°F +200°F Air and Multi-Purpose 59 1 175 4176HD Coolant Hose 10.0 1.51 P P 8.0 .62 –40°F +257°F Engine and Marine 98 1 200 Ag Master™ (200-250) 30.0 1.40 P P 8.0 .44 –40°F +200°F Agriculture 38 1 200 Chem Master™ Plus CPE (150-200) SD MegaFlex™ 30.0 1.46 J P 2.0 .51 –40°F +275°F Chemical 69 . HOSE FINDER 208 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=