2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Hose I.D. (in) Rated W.P. (psi) Name Vacuum (In. Hg.) Hose O.D. (in) Tube Type Cover Type MBR (in) Wt. (lbs/ft) Temp Min. (°F) Temp Max. (°F) Hose Categories Catalog Page No. 5/8 40 4219M Marine Master™ Fuel Line 40 28.0 1.01 C C 6.0 8.61 –40°F +212°F Engine and Marine 94 5/8 40 Food Master™ PVC (20-65) Clear Tubing — .88 G G — .16 –25°F +150°F Food and Beverage 84 5/8 75 4230T Coolant Hose 25.0 .94 P P 4.0 .25 –40°F +257°F Engine and Marine 102 5/8 110 Engine Coolant Silicone 12.0 1.02 MQ MQ 8.0 .27 –65°F +347°F Engine and Marine 101 5/8 150 Fuel Master™ Curb Pump 150 30.0 1.00 C J 6.0 .37 –40°F +120°F Petroleum 156 5/8 175 4219BD Bio-Diesel Fuel Hose 24.0 .92 C1 J 5.51 .24 –40°F +275°F Engine and Marine 92 5/8 200 Ag Master™ (200-250) 30.0 .97 P P 6.0 .26 –40°F +200°F Agriculture 38 5/8 200 Food Master™ PVC Clear Tubing (75-250) Braid — .88 G G — .15 –10°F +130°F Food and Beverage 85 5/8 200 Plant Master™ (150-200) Black 20.0 .97 P P 6.0 .26 –40°F +200°F Air and Multi-Purpose 58 5/8 200 Plant Master™ (150-200) Red 20.0 .97 P P 6.0 .26 –40°F +200°F Air and Multi-Purpose 59 5/8 250 Plant Master™ 250 Colors 20.0 .97 P P 6.0 .25 –40°F +200°F Air and Multi-Purpose 57 5/8 250 Plant Master™ Plus (200-300) 20.0 .98 B1 D3 5.0 .27 –40°F +200°F Air and Multi-Purpose 54 5/8 250 Plant Master™ XTreme™ (250-315) 20.0 .98 C C2 5.0 .27 –40°F +212°F Air and Multi-Purpose 51 5/8 300 Plant Master™ Plus (200-300) 20.0 .98 B1 D3 5.0 .30 –40°F +200°F Air and Multi-Purpose 54 5/8 300 Plant Master™ XTreme™ 300 Lock-On Braid 27.9 .94 C C2 6.0 .20 –40°F +212°F Air and Multi-Purpose 50 5/8 315 Plant Master™ XTreme™ (250-315) 20.0 .98 C C2 5.0 .30 –40°F +212°F Air and Multi-Purpose 51 5/8 325 Plant Master™ XTreme™ 325 Braid 20.0 .94 C A 6.0 .24 –40°F +212°F Air and Multi-Purpose 48 5/8 500 C5M Marine Fuel Line Hose 10.0 1.08 C C2 2.8 .51 –4°F +212°F Engine and Marine 95 3/4 10 Air Duct (5-10) SD 5.0 .94 A A 1.0 .19 –30°F +250°F Air Duct 46 3/4 20 Air Duct (8-20) SD 15.0 1.00 A A 1.0 .20 –30°F +250°F Air Duct 47 3/4 35 4219G Fuel Line (35-50) 10.0 1.13 C C2 7.0 .36 –40°F +257°F Engine and Marine 93 3/4 35 Food Master™ PVC (20-65) Clear Tubing — 1.00 G G — .19 –25°F +150°F Food and Beverage 84 3/4 45 Food Master™ PVC (20-65) Clear Tubing — 1.25 G G — .43 –25°F +150°F Food and Beverage 84 3/4 75 4230T Coolant Hose 25.0 1.06 P P 5.0 .29 –40°F +257°F Engine and Marine 102 3/4 80 4175EC Coolant Hose 8.0 1.14 P P 6.0 .37 –40°F +257°F Engine and Marine 97 3/4 110 Engine Coolant Silicone 10.0 1.14 MQ MQ 10.0 .31 –65°F +347°F Engine and Marine 101 3/4 150 4169A Coolant Hose 8.0 1.14 C A 10.0 .34 –40°F +212°F Engine and Marine 99 3/4 150 Bulk Master™ Sand Blast (120-150) D 15.0 1.50 D3 D 8.0 .70 –40°F +150°F Material Handling 110 3/4 150 Chem Master™ EPDM (125- 150) SD 30.0 1.27 P P 3.0 .50 –40°F +250°F Chemical 70 3/4 150 Clean Master™ Washdown 150-200 25.0 1.25 D D 6.0 27.50 –20°F +180°F Pressure Wash and Washdown 166 3/4 150 Food Master™ Oils and Dairy 150SD 30.0 1.29 C2 C2 2.0 .64 –40°F +230°F Food and Beverage 79 3/4 150 Food Master™ PVC Clear Tubing (75-250) Braid — 1.03 G G — .20 –10°F +130°F Food and Beverage 85 3/4 150 Fuel Master™ Curb Pump 150 30.0 1.13 C J 6.0 .42 –40°F +120°F Petroleum 156 3/4 150 Fuel Master™ Diesel Curb Pump 150 30.0 1.13 C J 6.0 .42 –40°F +120°F Petroleum 158 3/4 150 Fuel Master™ Up to E85 Curb Pump 150 30.0 1.13 C3 J 6.0 .42 –40°F +120°F Petroleum 157 3/4 175 4219BD Bio-Diesel Fuel Hose 24.0 1.08 C1 J 7.09 .31 –40°F +275°F Engine and Marine 92 3/4 200 Ag Master™ (200-250) 30.0 1.15 P P 6.0 .32 –40°F +200°F Agriculture 38 3/4 200 Chem Master™ Plus CPE (150-200) SD MegaFlex™ 30.0 1.20 J P 1.5 .41 –40°F +275°F Chemical 69 3/4 200 Chem Master™ Plus UHMWPE (150-200) SD 30.0 1.22 L P 4.0 .41 –40°F +212°F Chemical 67 3/4 200 Chem Master™ Plus XLPE (150-200) SD Black 30.0 1.25 K P 4.0 .45 –40°F +250°F Chemical 64 3/4 200 Chem Master™ Plus XLPE (150-200) SD Colors 30.0 1.25 K P 4.0 .46 –40°F +250°F Chemical 65 . HOSE FINDER 206 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=