2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Hose I.D. (in) Rated W.P. (psi) Name Vacuum (In. Hg.) Hose O.D. (in) Tube Type Cover Type MBR (in) Wt. (lbs/ft) Temp Min. (°F) Temp Max. (°F) Hose Categories Catalog Page No. 1/2 75 4230T Coolant Hose 25.0 .81 P P 3.0 .23 –40°F +257°F Engine and Marine 102 1/2 110 Engine Coolant Silicone 12.0 .87 MQ MQ 8.0 .23 –65°F +347°F Engine and Marine 101 1/2 150 Bulk Master™ Sand Blast (120-150) D 25.0 1.23 D3 D 5.0 .55 –40°F +150°F Material Handling 110 1/2 175 4219BD Bio-Diesel Fuel Hose 24.0 .78 C1 J 4.72 .18 –40°F +275°F Engine and Marine 92 1/2 200 Ag Master™ (200-250) 30.0 .81 P P 5.0 .19 –40°F +200°F Agriculture 38 1/2 200 Clean Master™ Washdown 150-200 25.0 .91 D D 5.0 .28 –20°F +180°F Pressure Wash and Washdown 166 1/2 200 Food Master™ PVC Clear Tubing (75-250) Braid — .75 G G — .13 –10°F +130°F Food and Beverage 85 1/2 200 Plant Master™ (150-200) Black 25.0 .81 P P 5.0 .19 –40°F +200°F Air and Multi-Purpose 58 1/2 200 Plant Master™ (150-200) Red 25.0 .81 P P 5.0 .20 –40°F +200°F Air and Multi-Purpose 59 1/2 225 4219BF Barricade™ Fuel Injection Fuel Hose 225 10.0 .78 C1 J 5.5 .19 –40°F +275°F Engine and Marine 90 1/2 250 MIL Low Pressure Fuel and Oil Hose — .84 A A 5.0 .24 –40°F +250°F Engine and Marine 96 1/2 250 Plant Master™ 250 Black 25.0 .81 P P 5.0 .19 –40°F +200°F Air and Multi-Purpose 56 1/2 250 Plant Master™ 250 Colors 25.0 .81 P P 5.0 .19 –40°F +200°F Air and Multi-Purpose 57 1/2 250 Plant Master™ Plus (200-300) 25.0 .81 B1 D3 4.0 .19 –40°F +200°F Air and Multi-Purpose 54 1/2 250 Plant Master™ Steam 250 20.0 1.02 P2 P2 7.0 .44 –40°F +450°F Steam 169 1/2 250 Plant Master™ Steam Plus 250 25.0 1.02 P2 B1 7.0 .45 –40°F +450°F Steam 170 1/2 250 Plant Master™ XTreme™ (250-315) 25.0 .85 C C2 4.0 .22 –40°F +212°F Air and Multi-Purpose 51 1/2 300 Plant Master™ 300 25.0 .83 P P 5.0 .20 –40°F +200°F Air and Multi-Purpose 55 1/2 300 Plant Master™ 300 NC 25.0 .88 P P 5.0 .24 –20°F +150°F Air and Multi-Purpose 60 1/2 300 Plant Master™ Plus (200-300) 25.0 .84 B1 D3 4.0 .13 –40°F +200°F Air and Multi-Purpose 54 1/2 300 Plant Master™ Plus 300 Lock-On 30.0 .81 C A 5.0 .18 –20°F +212°F Air and Multi-Purpose 53 1/2 300 Plant Master™ XTreme™ 300 AR 25.0 .84 C C4 4.0 .21 –40°F +212°F Air and Multi-Purpose 52 1/2 300 Plant Master™ XTreme™ 300 Lock-On Braid 27.9 .77 C C2 5.0 .15 –40°F +212°F Air and Multi-Purpose 50 1/2 315 Plant Master™ XTreme™ (250-315) 25.0 .88 C C2 4.0 .24 –40°F +212°F Air and Multi-Purpose 51 1/2 325 Plant Master™ XTreme™ 325 Braid 25.0 .84 C A 5.0 .20 –40°F +212°F Air and Multi-Purpose 48 1/2 350 Chem Master™ DEF Transfer (350-500) 15.0 .80 P P 3.0 .25 –40°F +212°F Chemical 72 1/2 350 LP350 25.0 .91 A A 5.0 .28 –40°F +180°F Petroleum 154 1/2 500 C5M Marine Fuel Line Hose 10.0 .92 C C2 2.3 .40 –4°F +212°F Engine and Marine 95 1/2 501 Plant Master™ XTreme™ 501 AR 25.0 .89 C C4 5.0 .25 –40°F +212°F Air and Multi-Purpose 49 1/2 600 Ag Master™ Spray 600 25.0 .81 G G 5.0 .17 –10°F +130°F Agriculture 36 1/2 750 Chem Master™ Paint Spray (500-750) 25.0 .87 Z A 5.0 .23 –40°F +150°F Chemical 71 1/2 800 Ag Master™ Spray 800 25.0 .84 G G 5.0 .18 –10°F +130°F Agriculture 37 1/2 1000 Air Master™ Diving Umbilical (1000-1125) 30.0 .94 C A 5.0 .29 –20°F +120°F Air Breathing 43 1/2 1000 Clean Master™ Washdown 1000 30.0 .94 C2 C2 5.0 .29 –40°F +212°F Pressure Wash and Washdown 165 1/2 1000 Mine Master™ Spray 1000 30.0 .84 P C2 5.0 .28 –40°F +212°F Mining 112 1/2 3000 Clean Master™ Pressure Wash 3000 30.0 .79 C C2 3.5 .25 –40°F +250°F Pressure Wash and Washdown 159 1/2 4000 Clean Master™ Pressure Wash 4000 30.0 .80 C C2 3.5 .28 –40°F +250°F Pressure Wash and Washdown 160 1/2 5000 Clean Master™ Pressure Wash 5000 30.0 .86 C C2 3.5 .25 –40°F +250°F Pressure Wash and Washdown 162 5/8 10 Air Duct (5-10) SD 5.0 .81 A A 1.0 .16 –30°F +250°F Air Duct 46 5/8 25 Food Master™ PVC (20-65) Clear Tubing — .75 G G — .08 –25°F +150°F Food and Beverage 84 5/8 35 4219G Fuel Line (35-50) 10.0 .94 C C2 6.0 .25 –40°F +257°F Engine and Marine 93 . HOSE FINDER www.gates.com 205 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=