2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Hose I.D. (in) Rated W.P. (psi) Name Vacuum (In. Hg.) Hose O.D. (in) Tube Type Cover Type MBR (in) Wt. (lbs/ft) Temp Min. (°F) Temp Max. (°F) Hose Categories Catalog Page No. 3/8 200 Ag Master™ (200-250) 30.0 .66 P P 3.0 .15 –40°F +200°F Agriculture 38 3/8 200 Food Master™ PVC Clear Tubing (75-250) Braid — .63 G G — .11 –10°F +130°F Food and Beverage 85 3/8 200 Plant Master™ (150-200) Black 30.0 .66 P P 3.0 .14 –40°F +200°F Air and Multi-Purpose 58 3/8 200 Plant Master™ (150-200) Red 30.0 .66 P P 3.0 .14 –40°F +200°F Air and Multi-Purpose 59 3/8 225 4219BF Barricade™ Fuel Injection Fuel Hose 225 24.0 .62 C1 J 3.35 .13 –40°F +275°F Engine and Marine 90 3/8 250 Plant Master™ 250 Black 30.0 .66 P P 3.0 .14 –40°F +200°F Air and Multi-Purpose 56 3/8 250 Plant Master™ 250 Colors 30.0 .66 P P 3.0 .14 –40°F +200°F Air and Multi-Purpose 57 3/8 250 Plant Master™ Plus (200-300) 30.0 .66 B1 D3 3.0 .14 –40°F +200°F Air and Multi-Purpose 54 3/8 250 Plant Master™ Steam Plus 250 30.0 .80 P2 B1 4.0 .30 –40°F +450°F Steam 170 3/8 250 Plant Master™ XTreme™ (250-315) 30.0 .66 C C2 3.0 .14 –40°F +212°F Air and Multi-Purpose 51 3/8 300 Plant Master™ 300 30.0 .67 P P 3.0 .15 –40°F +200°F Air and Multi-Purpose 55 3/8 300 Plant Master™ 300 30.0 .69 P P 3.0 .15 –40°F +200°F Air and Multi-Purpose 55 3/8 300 Plant Master™ 300 NC 30.0 .75 P P 3.0 .19 –20°F +150°F Air and Multi-Purpose 60 3/8 300 Plant Master™ Plus (200-300) 30.0 .73 B1 D3 3.0 .18 –40°F +200°F Air and Multi-Purpose 54 3/8 300 Plant Master™ Plus 300 Lock-On 30.0 .68 C A 3.0 .14 –20°F +212°F Air and Multi-Purpose 53 3/8 300 Plant Master™ XTreme™ 300 AR 30.0 .70 C C4 3.0 .16 –40°F +212°F Air and Multi-Purpose 52 3/8 300 Plant Master™ XTreme™ 300 Lock-On Braid 27.9 .63 C C2 3.0 .11 –40°F +212°F Air and Multi-Purpose 50 3/8 315 Plant Master™ XTreme™ (250-315) 30.0 .73 C C2 3.0 .18 –40°F +212°F Air and Multi-Purpose 51 3/8 325 Plant Master™ XTreme™ 325 Braid 30.0 .69 C A 3.0 .15 –40°F +212°F Air and Multi-Purpose 48 3/8 350 LP350 30.0 .74 A A 3.0 .21 –40°F +180°F Petroleum 154 3/8 500 Air Master™ Respirator 500 — .70 C A 3.0 .18 –20°F +120°F Air Breathing 45 3/8 500 Chem Master™ Paint Spray (500-750) 30.0 .67 Z A 3.0 .14 –40°F +150°F Chemical 71 3/8 501 Plant Master™ XTreme™ 501 AR 25.0 .75 C C4 3.0 .19 –40°F +212°F Air and Multi-Purpose 49 3/8 600 Ag Master™ Spray 600 25.0 .67 G G 4.0 .12 –10°F +130°F Agriculture 36 3/8 800 Ag Master™ Spray 800 25.0 .69 G G 4.0 .14 –10°F +130°F Agriculture 37 3/8 1000 Clean Master™ Washdown 1000 30.0 .73 C2 C2 4.0 .18 –40°F +212°F Pressure Wash and Washdown 165 3/8 1125 Air Master™ Diving Umbilical (1000-1125) 30.0 .75 C A 4.0 .19 –20°F +120°F Air Breathing 43 3/8 3000 Clean Master™ Pressure Wash 3000 30.0 .67 C C2 2.5 .23 –40°F +250°F Pressure Wash and Washdown 159 3/8 4000 Clean Master™ Pressure Wash 4000 30.0 .67 C C2 2.5 .18 –40°F +250°F Pressure Wash and Washdown 160 3/8 4000 Clean Master™ Pressure Wash 4000 - Cut Lengths 30.0 .67 C C2 2.5 10.24 –40°F +250°F Pressure Wash and Washdown 161 3/8 5000 Clean Master™ Pressure Wash 5000 30.0 .74 C C2 2.5 .35 –40°F +250°F Pressure Wash and Washdown 162 3/8 6000 Clean Master™ Pressure Wash 6000 30.0 .74 C C2 2.5 .32 –40°F +250°F Pressure Wash and Washdown 163 3/8 3000 Clean Master™ Pressure Wash 3000 30.0 .67 C C2 2.5 12.20 –40°F +250°F Pressure Wash and Washdown 159 13/32 500 C5M Marine Fuel Line Hose 24.0 .77 C C2 1.8 .33 –4°F +212°F Engine and Marine 95 1/2 30 Food Master™ PVC (20-65) Clear Tubing — .63 G G — .07 –25°F +150°F Food and Beverage 84 1/2 35 4219BG Barricade™ Fuel Hose (35-50) 10.0 .78 C C2 4.72 .13 –40°F +212°F Engine and Marine 89 1/2 35 4219G Fuel Line (35-50) 10.0 .78 C C2 5.0 .18 –40°F +257°F Engine and Marine 93 1/2 40 4219M Marine Master™ Fuel Line 40 28.0 .89 C C 5.0 7.37 –40°F +212°F Engine and Marine 94 1/2 45 Food Master™ PVC (20-65) Clear Tubing — .75 G G — .13 –25°F +150°F Food and Beverage 84 . HOSE FINDER 204 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=