2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Hose I.D. (in) Rated W.P. (psi) Name Vacuum (In. Hg.) Hose O.D. (in) Tube Type Cover Type MBR (in) Wt. (lbs/ft) Temp Min. (°F) Temp Max. (°F) Hose Categories Catalog Page No. 7/64 25 Windshield Washer and Vacuum Tubing 24.0 .22 P — 1.5 1.00 –40°F +257°F Engine and Marine 104 1/8 65 Food Master™ PVC (20-65) Clear Tubing — .20 G G — .02 –25°F +150°F Food and Beverage 84 5/32 25 Windshield Washer and Vacuum Tubing 24.0 .31 P — 1.5 2.24 –40°F +257°F Engine and Marine 104 5/32 50 4219G Fuel Line (35-50) 24.0 .36 C C2 2.0 .05 –40°F +257°F Engine and Marine 93 3/16 50 4219BG Barricade™ Fuel Hose (35-50) 24.0 .41 C C2 2.17 .07 –40°F +212°F Engine and Marine 89 3/16 50 4219G Fuel Line (35-50) 24.0 .41 C C2 3.0 .07 –40°F +257°F Engine and Marine 93 3/16 50 Food Master™ PVC (20-65) Clear Tubing — .25 G G — .03 –25°F +150°F Food and Beverage 84 3/16 60 Food Master™ PVC (20-65) Clear Tubing — .38 G G — .04 –25°F +150°F Food and Beverage 84 3/16 125 LPG Vapor 125 30.0 .44 C A 2.0 .08 –30°F +150°F Petroleum 155 3/16 175 4219BD Bio-Diesel Fuel Hose 24.0 .41 C1 J 2.16 .06 –40°F +275°F Engine and Marine 92 3/16 250 Plant Master™ XTreme™ (250-315) 30.0 .45 C C2 2.0 .07 –40°F +212°F Air and Multi-Purpose 51 7/32 25 Windshield Washer and Vacuum Tubing 24.0 .42 P — 2.0 3.66 –40°F +257°F Engine and Marine 104 1/4 25 Windshield Washer and Vacuum Tubing 24.0 .45 P — 2.0 3.95 –40°F +257°F Engine and Marine 104 1/4 35 4219BM Barricade™ Marine Fuel Hose 24.0 .65 C C2 5.25 4.00 –4°F +212°F Engine and Marine 91 1/4 40 4219M Marine Master™ Fuel Line 40 28.0 .64 C C 2.5 4.73 –40°F +212°F Engine and Marine 94 1/4 50 4219BG Barricade™ Fuel Hose (35-50) 24.0 .50 C C2 2.56 .11 –40°F +212°F Engine and Marine 89 1/4 50 4219G Fuel Line (35-50) 24.0 .50 C C2 3.0 .10 –40°F +257°F Engine and Marine 93 1/4 55 Food Master™ PVC (20-65) Clear Tubing — .38 G G — .03 –25°F +150°F Food and Beverage 84 1/4 60 Food Master™ PVC (20-65) Clear Tubing — .50 G G — .08 –25°F +150°F Food and Beverage 84 1/4 125 LPG Vapor 125 30.0 .53 C A 3.0 .11 –30°F +150°F Petroleum 155 1/4 175 4219BD Bio-Diesel Fuel Hose 24.0 .51 C1 J 2.56 .09 –40°F +275°F Engine and Marine 92 1/4 200 Ag Master™ (200-250) 30.0 .50 P P 3.0 .09 –40°F +200°F Agriculture 38 1/4 200 Plant Master™ (150-200) Black 30.0 .50 P P 3.0 .09 –40°F +200°F Air and Multi-Purpose 58 1/4 200 Plant Master™ (150-200) Red 30.0 .50 P P 3.0 .08 –40°F +200°F Air and Multi-Purpose 59 1/4 225 4219BF Barricade™ Fuel Injection Fuel Hose 225 24.0 .50 C1 J 2.56 .10 –40°F +275°F Engine and Marine 90 1/4 250 Food Master™ PVC Clear Tubing (75-250) Braid — .47 G G — .07 –10°F +130°F Food and Beverage 85 1/4 250 Plant Master™ 250 Black 30.0 .50 P P 3.0 .08 –40°F +200°F Air and Multi-Purpose 56 1/4 250 Plant Master™ 250 Black 30.0 .62 P P 3.0 .08 –40°F +200°F Air and Multi-Purpose 56 1/4 250 Plant Master™ 250 Colors 30.0 .50 P P 3.0 .08 –40°F +200°F Air and Multi-Purpose 57 1/4 250 Plant Master™ 250 Colors 30.0 .62 P P 3.0 .08 –40°F +200°F Air and Multi-Purpose 57 1/4 250 Plant Master™ Plus (200-300) 30.0 .50 B1 D3 2.0 .09 –40°F +200°F Air and Multi-Purpose 54 1/4 250 Plant Master™ XTreme™ (250-315) 30.0 .50 C C2 2.0 .09 –40°F +212°F Air and Multi-Purpose 51 1/4 300 Plant Master™ 300 30.0 .53 P P 3.0 .10 –40°F +200°F Air and Multi-Purpose 55 1/4 300 Plant Master™ 300 NC 30.0 .62 P P 3.0 .16 –20°F +150°F Air and Multi-Purpose 60 1/4 300 Plant Master™ Plus (200-300) 30.0 .57 B1 D3 2.0 .12 –40°F +200°F Air and Multi-Purpose 54 1/4 300 Plant Master™ Plus 300 Lock-On 30.0 .54 C A 3.0 .11 –20°F +212°F Air and Multi-Purpose 53 1/4 300 Plant Master™ XTreme™ 300 AR 30.0 .53 C C4 2.0 .10 –40°F +212°F Air and Multi-Purpose 52 1/4 300 Plant Master™ XTreme™ 300 Lock-On Braid 27.9 .47 C C2 3.0 .09 –40°F +212°F Air and Multi-Purpose 50 1/4 315 Plant Master™ XTreme™ (250-315) 30.0 .57 C C2 2.0 .12 –40°F +212°F Air and Multi-Purpose 51 1/4 325 Plant Master™ XTreme™ 325 Braid 30.0 .50 C A 3.0 .09 –40°F +212°F Air and Multi-Purpose 48 . HOSE FINDER 202 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=