2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
72. GATES POWER CRIMP ™ Description: API or NPT threads on connecting end of stem for easy flange attachment. Strong collar to anchor ferrule to stem. Electroplated steel. Also available in stainless steel. Sources: Gates Corp. 75. GATES GLX ™ Description: One piece staked ferrule design. Smooth ferrule I.D. designed for textile reinforced hoses. Male and female pipe, female JIC 37° flare swivel and male and female SAE 45° flare terminations. TuffCoat™ plated steel for 400 hour red rust corrosion protection (SAE-J516 and ASTMB-117 salt spray conditions). Sources: Gates Corp. 79. HOLEDALL PERMANENT SWAGED – LONG STYLE Description: Patented Holedall couplings include a Holedall stem and specially engineered ferrule. This multi-purpose, high-pressure coupling system requires no bolts and results in a clean coupling with no protrusions. Sources: Dixon Valve & Coupling Co. 61. CENTER PUNCH Description: Open-end band or preformed band of rust-resistant steel. Also available in stainless steel. Sources: Fast-Lok Hose Clamps PT Coupling Co. 73. PERMANENT SWAGED OR CRIMPED Description: NPT threads on connecting end of stem for easy flange attachment. Strong collar to anchor ferrule to stem. Electroplated steel. Also available in stainless steel, brass and other special metals. Sources: A P G Dixon Valve & Coupling Co. PT Coupling Co. 76. PERMANENT CRIMPED STEAM Description: Permanently crimped steam hose couplings – Female Viton™ Seal Ground Joint or Male NPT Thread. Precision metal to metal contact with a Viton seal provides leak-free performance. Streamlined permanently crimped ferrule eliminates protruding bolts that require retightening and can catch on equipment or cause injury. Sources: Campbell Fittings, Inc. 71. PERMANENT SWAGED OR CRIMPED Description: API or NPT threads on connecting end of stem for easy flange attachment. Strong collar to anchor ferrule to stem. Electroplated steel. Also available in stainless steel, brass and other special metals. Sources: Campbell Fittings, Inc. (Max. 1500 psi) Dixon Valve & Coupling Co. George Myer Company, Inc. PT Coupling Co. 74. GATES MEGACRIMP ™ Description: NPT threads on connecting end of stem for easy flange attachment. Tuffcoat plated steel. The “C” insert assures an even distribution of crimping forces to form a concentric seal. Sources: Gates Corp. 78. CRIMP SLEEVES Description: Available in plated steel, 316 stainless steel and aluminum. Suitable for replacing band clamps when using pin lug, combination nipple or cam and groove stems. Working pressures are determined by the type of couplings and hose used. Sources: APG Campbell Fittings, Inc. Dixon Valve & Coupling Co. PT Coupling Co 61 Center Punch 72 Gates Power Crimp Female Swivel Male Pipe 73 P ermanent Swaged or Crimped Cam and Groove 71 Permanent Swaged or Crimped Solid Male Ferrule Solid Male Male Pipe Female Ground Joint Cam and Groover Male Pipe Female Swivel r le PCS Ferrule PCS Male PC Ferrule PC Male . COUPLINGS AND FERRULES 198 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=