2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
34. STAINLESS STEEL NIPPLES Description: Type 316 stainless steel, with serrated shank, solid male NPT threads, hex swivel female, NPSM threads, washer seal. Threads same nominal size as hose l.D. Sources: Dixon Valve & Coupling Co. Martin Brass Works, Inc. 26. FERRULES FOR INTERNAL EXPANSION Sources: Dixon Valve & Coupling Co. PT Coupling Co. United Metal Industries, Inc. 35. FOUR-FINGER BOSS CLAMP Description: Plated iron, stainless steel and brass clamps in 2, 3 and 4 gripping finger configurations. Corresponding stems come in NPT or beveled ends. Available in 2-, 4- and 6-bolt clamps. Follow manufacturer s recommendations for bolt torque and tightening sequence procedures. Sources: Dixon Valve & Coupling Co. 48. BAND-IT NIPPLES Description: Machined steel hex inserts, rust-resistant blued finish, serrated shank, male NPT threads. Source: Band-It-IDEX, Inc. 36. SANDBLAST Description: Sand blast couplings are designed for use on sand blast hose. Couplings are supplied with screws. Sources: A P G Campbell Fitting, Inc. Dixon Valve & Coupling Co. PT Coupling Co. Seal-Fast, Inc. 47. REUSABLE FUEL OIL Description: This coupling is similar to 23 except it has a brass finish, instead of chrome plating. Male NPTF threads, female NPSM threads, washer seal. Threads same nominal size as hose l.D., except as noted. Sources: United Metal Industries, Inc. 49. QUICK-CONNECTING Description: The basic parts of this coupling are a bronze female shank coupler and a male adapter, which have a washer seal but no threads. These two parts fit snugly together and are held in place by two cams on the female shank coupler which rotate against a groove in the male adapter. This allows the coupling to be connected or disconnected very quickly. Adapters and dust caps are available as shown below. Standard materials are bronze or aluminum. Sources: A P G Banjo Corporation Campbell Fittings, Inc. Dixon Valve & Coupling Co. Ever-Tite Coupling OPW Engineered Systems PT Coupling Co. Scully Signal Co. Seal-Fast, Inc. NOTE: Part A and Part D have female NPT threads. Part B and Part F have male NPT threads. Above threads have same nominal size as hose l.D. The above couplers and adapters are used to convert threaded-end couplings to quick connect. 49 Quick-Connecting Part A—Adapter (See NOTE below) Part C—Shank Coupler (See NOTE below) Part E—Shank Adapter Dust Cap 90˚ Elbow Coupler with Check Valve Part B—Adapter (See NOTE below) Part D—Coupler (See NOTE below) Part F—Adapter Dust Plug 90˚ Elbow Coupler without Check Valve Part B-Adapter (See NOTE below) Part D-Coupler (See NOTE below) 90º Elbow Coupler with Check Valve Part F-Adapter Dust Plug 49 Quick-Connecting Part A—Adapter (See NOTE below) Part C—Shank Coupler (See NOTE below) Part E—Shank Adapter Dust Cap 90˚ Elbow Coupler with Check Valve Part B—Adapter (See NOTE below) Part D—Coupler (See NOTE below) Part F—Adapter D st Plug 90˚ Elbow Coupler without Check Valve Part A-Adapter (See NOTE below) Part C-Shank Coupler (See NOTE below) 90º Elbow Coupler with Check Valve Pa -Shank Adapter t ap . COUPLINGS AND FERRULES www.gates.com 197 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=