2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
18. UNIVERSAL QUICK ACTING Description: Cast malleable iron with cadmium plate, cast bronze. Washer seal between two quick-acting heads. Several types of heads are available, but all have same-size attaching heads regardless of hose size. Fingers lock together with quarter-turn rotation. Sources: A P G Campbell Fittings, Inc. Dixon Valve & Coupling Co. PT Coupling Co. Seal-Fast, Inc. 14. INTERLOCKING, GROUND JOINT Description: Malleable iron swivel. Inserts and spud may be either steel or malleable iron. All parts are cadmium plated. Male and female threads both NPT with same nominal size as hose l.D. Ground joint between spud and female insert. Available with 2- and 4-bolt clamps. Sources: A P G Dixon Valve & Coupling Co. PT Coupling Co. Seal-Fast, Inc. 15. INTERLOCKING, WASHER JOINT Description: Malleable iron swivel. Insert and spud may be either malleable iron or steel. All parts are cadmium plated. Female thread in spud is NPT with same nominal size as hose I.D. Washer joint between insert and spud. Available with 2- and 4-bolt clamps. Source: Campbell Fittings, Inc. Dixon Valve & Coupling Co. PT Coupling Co. 20. FERRULES Description: All stock ferrules are plain drawn brass. Sources: Anderson Fittings Dixon Brass Dixon Valve & Coupling Co. Jagemann Stamping Co. Plews-Schrader Truex, Inc. Winzler Stamping Co. 21. PREFORMED BAND CLAMPS Description: A preformed ring clamp of rust-resistant carbon steel or Type 201 stainless steel. Also available in Type 316 stainless steel, and non-sparking silicon bronze. Available in 100-foot rolls, carbon steel or stainless. Sources: Band-It-IDEX, Inc. Fast-Lok Hose Clamps PT Coupling Co. 23. REUSABLE GASOLINE PUMP Description: Various materials; Two piece construction. Male NPT or IPT threads (also see coupling 47). Sources: PT Coupling Co. Serv-AII Die and Tool Co. 24. PERMANENT GASOLINE PUMP HOSE Description: Various materials; One piece construction. Male NPT or IPT threads. Sources: Serv-AII Die and Tool Co. 26. INTERNAL EXPANSION-BRASS Description: Body is forged brass. Ferrule is cold-drawn copper alloy. Male coupling has NPT threads, female swivel coupling has NPSH threads. All threads same nominal size as hose l.D. except 1-3/8” l.D. size which has 1-1/2 – 11-1/2 threads. On 1-1/2” and larger sizes, female has special tightening lugs. Sources: Dixon Valve & Coupling Co. ProGrip Co. United Metal Industries, Inc. 19. STANDARD AIR HOSE Description: Machined brass, with serrated shank, NPTF threads on hex solid male and on hex solid female, and NPSM threads on hex swivel female. Sources: Anderson Fittings A P G Dixon Brass Dixon Valve & Coupling Co. Lenz, Inc. National Coupling Co. Plews-Schrader . COUPLINGS AND FERRULES 196 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=