2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Stainless Steel Clamps Clamp Size Hose I.D. Min (in) Hose I.D. Max (in) Clamping Range Min (in) Clamping Range Max (in) Std. Pack Pkg Code Gates Item No. 8 .3125 .5 .4375 1 BULK 10 7408-1008 10 .375 .625 .5 1.125 BULK 10 7408-1010 12 .625 .75 .5 1.25 BULK 10 7408-1012 16 .75 1 .75 1.5 BULK 10 7408-1016 20 1 1.25 .75 1.75 BULK 10 7408-1020 24 1.25 1.5 1 2 BULK 10 7408-1024 28 1.25 1.75 1.3125 2.25 BULK 10 7408-1028 32 1.5 2 1.5625 2.5 BULK 10 7408-1032 36 1.75 2.25 1.875 2.75 BULK 10 7408-1036 48 2.5 3 1.625 3.5 BULK 10 7408-1048 52 3 3.25 1.875 3.75 BULK 10 7408-1052 56 2 3.5 2.125 4 BULK 10 7408-1056 60 2.25 3.75 2.3125 4.25 BULK 10 7408-1060 64 2.25 4 2.625 4.5 BULK 10 7408-1064 72 3 4.5 3.5 5 BULK 10 7408-1072 104 5 6.5 5 7 BULK 10 7408-1104 RECOMMENDED FOR: Clamping all types of hose and tubing. CONSTRUCTION: Clamps are constructed of 100% marine grade stainless steel. Bands have rounded edges to prevent cutting. Screws feature 305 grade stainless steel construction and deep slotted hex heads. . CLAMPS www.gates.com 175 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=