2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Water Master ™ Plus PVC Layflat (100-150) D Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P.* (psi) (Bar) Vac.* (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Red 1 1/2 38.1 1.71 43.4 150 10.3 — — .23 300 PLT T 7744-1538 Red 2 50.8 2.24 56.9 150 10.3 — — .36 300 PLT T 7744-1539 Red 2 1/2 63.5 2.79 70.9 150 10.3 — — .41 300 PLT T 7744-1540 Red 3 76.2 3.29 83.6 125 8.6 — — .46 300 PLT T 7744-1541 Red 4 101.6 4.32 109.7 100 6.9 — — .73 300 PLT T 7744-1542 Red 6 152.4 6.40 162.6 100 6.9 — — 1.18 300 PLT T 7744-1543 NOTE: * Working Pressure and Vacuum at +72°F (+22°C). RECOMMENDED FOR: For medium–duty discharge applications in mining, construction, industrial, agriculture and marine service. Limited oil and chemical application. TEMPERATURE: –10°F to +150°F (–23°C to +66°C) continuous service. CONSTRUCTION: Tube: Type G (PVC). Black. Reinforcement: Spiral, synthetic textile, longitudinal synthetic yarn. Cover: Type G (PVC). Red. Design Factor: 3:1 COUPLINGS: 5, 6, 7, 49 or 84. Reference the Hose Coupling Section. . WATER HOSE 174 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=