2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Water Master ™ PVC Layflat (45-75) D Formerly - Master–Flex ™ 500 Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P.* (psi) (Bar) Vac.* (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Blue 1 1/2 38.1 1.67 42.4 75 5.2 — — .17 300 PLT T 7744-1001 Blue 2 50.8 2.16 54.9 65 4.5 — — .21 300 PLT T 7744-1002 Blue 2 1/2 63.5 2.55 64.8 60 4.1 — — .28 300 PLT T 7744-1003 Blue 3 76.2 3.17 80.5 60 4.1 — — .39 300 PLT T 7744-1004 Blue 4 101.6 4.20 106.7 60 4.1 — — .53 300 PLT T 7744-1005 Blue 6 152.4 6.20 157.5 45 3.1 — — .88 300 PLT T 7744-1006 Blue 8 203.2 8.16 207.3 45 3.1 — — 1.27 300 PLT T 7744-1007 NOTE: * Working Pressure and Vacuum at +72°F (+22°C). RECOMMENDED FOR: General lay flat water discharge service. Excellent for job sites in construction, irrigation and areas where a lightweight, flexible hose is required. TEMPERATURE: +25°F to +120°F (–4°C to +49°C) continuous service. CONSTRUCTION: Tube: Type G (PVC). Blue with yellow identification. Reinforcement: Spiral, synthetic textile, longitudinal synthetic yarn. Cover: Type G (PVC). Blue. Smooth. Design Factor: 3:1 COUPLINGS: 5, 6, 7 or 49. One band for 1 1/2". Two bands for 2" I.D. and larger. Reference the Hose Coupling Section. . WATER HOSE www.gates.com 173 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=