2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Water Master ™ PVC (60-110) SD Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P.* (psi) (Bar) Vac.* (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Orange 1 1/2 38.1 2.03 51.6 110 7.6 28.0 2.5 .47 100 PLT T 7744-1504 Orange 2 50.8 2.60 66.0 100 6.9 28.0 4.0 .70 100 PLT T 7744-1505 Orange 3 76.2 3.70 94.0 100 6.9 28.0 6.3 1.13 100 PLT T 7744-1506 Orange 4 101.6 4.78 121.4 75 5.2 28.0 7.1 1.74 100 PLT T 7744-1507 Orange 5 127.0 6.04 153.4 70 4.8 28.0 9.2 2.90 100 PLT T 7744-1508 Orange 6 152.4 7.17 182.1 70 4.8 28.0 10.2 3.88 20 PLT T 7744-1509 Orange 6 152.4 7.17 182.1 70 4.8 28.0 10.2 3.88 100 PLT T 7744-1510 Orange 8 203.2 9.34 237.2 60 4.1 28.0 15.7 5.54 20 STRT T 7744-1511 NOTE: * Working Pressure and Vacuum at +72°F (+22°C). RECOMMENDED FOR: Heavy–duty PVC suction and discharge hose designed for applications requiring combined vacuum and higher working pressures. Excellent for use as a fish suction hose and for rental/construction pumping. Clear sidewall allows for easy inspection of material flow and external helix provides for easy drag. TEMPERATURE: –13°F to +140°F (–25°C to +60°C) continuous service. CONSTRUCTION: Tube: Type G (Clear PVC). With polyester braid. Reinforcement: Braided, synthetic textile, rigid thermoplastic helix. Cover: Type G (Clear). With rigid orange helix. COUPLINGS: 1, 6, 7, 49, 78 or 84. Reference the Hose Coupling Section. . WATER HOSE 172 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=